MPS-34 Vacuum Pressure Sensors (2 Color Panel Mount) / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MPS-34 Vacuum Pressure Sensors (2 Color Panel Mount) / Parker Pneumatic - Europe

MPS-34 Vacuum Pressure Sensors (2 Color Panel Mount) / Parker Pneumatic - Europe

MPS-34 pressure sensors have one independent PNP open collective transistor type output with an additional 4-20 mA output 2 colour Red/Green LED display for visual monitoring. Sensors can be used to monitor vacuum pressure and up to 10 bar.

Technical Specifications

  • Pressure Rating: 0 - 30 inHg | 0 to 145 PSI
  • Displayable Values: PSIG | Bar | inHg | mmHg | kPa | kfg | cm3
  • Signal Output: (1) PNP with (1) 4-20ma
  • Electrical Connection: M8 | 4 pin
  • Media: Air | Non-corrosive Gases | Incombustible Gases
  • Diaphragm Material: Silicon
  • Port Size: 1/8" Male
  • Port Type: NPT | BSPP
  • Operating Temperature: 32° to 122° °F, 0° to 50° °C
  • Input Voltage: 12 to 24 VDC + or - 10% or less | Ripple (P-P) 10% or less
  • Display Type: 2 color Red/Green LED, 3 + 1/2 digit, 7 segment
  • Response Time: < or = 2.5ms (chattering-proof function: 24ms, 250ms, 500ms, 1000ms, and 1500ms selections) ms
  • Repeatability: + or - 2% of Full Scale
  • Specifications Met: IP40 | CE Marked | EMC-EN61000-6-2: 2001 | Rohs
  • Current: 45mA (with no load) mA
  • Materials of Construction: Housing: ABS (gray) | Pressure port: Zinc die-cast | Diaphragm: Silicon
  • Modes of Control: N.O or N.C Output Modes | Units of Measure | Hysteresis or Window Comparative Mode | Output Response Time | Lockable Programming | Minimum Display Value | Maximum Display Valve | Zero Reset | Red/Green LED Display Options | Error Output Mode
  • Accessories Included: Panel Mounting Bracket | Surface Mounting Bracket
Safety Warning

Full Product Description

MPS-34 pressure sensors are available with one independent PNP open collective transistor type output with an additional 4-20 mA output that displays the pressure reading on a 2 colour Red/Green LED display panel that can be programmed to change colour as the output changes state for visual monitoring.  A 4 Pin, M8 male electrical connector is provide for electrical connection. Sensors can be used to monitor vacuum pressure and up to 10 bar.

Applications for pressure sensors are numerous and important in today's high-tech manufacturing environment. Outputs can be programmed normally passing or non-passing and in either Hysteresis Mode or Window Comparative Modes. In Hysteresis Mode, the user sets the switch point and reversing point. In Window Comparator Mode, the user sets the high and low pressure band of operation.  In addition to electrical outputs, these sensors have additional programming options that can be integrated into the system logic for additional benefits. . Choose the best pressure sensor for the application based on pressure range, output type and additional programming options.

Markets
• Factory automation
• Machine tools
• Miscellaneous industrial
• Moulding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Features/Benefits
• Sensor output:
1 NPN or PNP Open collector
Transistor output, 30VDC, 125mA with
Analog output, 4 to 20mA
• Output response time less than 2.0 milliseconds
• RoHS
• Air and non-corrosive gases
• Sensor face includes icons to show sensor programming status

Applications
• Pressure or vacuum monitoring

Products

C19159
A87859