OBSOLETE: Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioning Stages - MX45S Series | ParkerGB

OBSOLETE: Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioning Stages - MX45S Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OBSOLETE: Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioning Stages - MX45S Series

OBSOLETE: Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioning Stages - MX45S Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Series: MX
  • Profile Width: 45 mm
  • Drive Axis Type: Leadscrew
  • Screw Pitch: 0.5 mm, 1 mm
  • Bearing Type: Cross Roller
  • Maximum Stroke Length: 25 mm, 0.98 inch
  • Maximum Operating Speed: 0.02 m/sec, 0.78 inch/sec
  • Maximum Screw Speed: 20 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 2 micron, 0.08 thou
  • Drive Train Efficiency Rating: 30 to 47 %
  • Duty Cycle: 50 %
  • Load Capacity: 68.5 N, 15.4 lbs
  • Inverted Load Capacity: 68.5 N, 15.4 lbs
  • Axial Load Capacity: 40 N, 9 lbs
  • Maximum Breakaway Torque: n/a
  • Maximum Running Torque: 0.011 Nm, 1.5 oz-inch
  • Additional Protection Included: None
  • Specifications Met: -
  • Feedback Type: Linear Encoder (sine, 0.1μm or 1μm resolution)
Safety Warning

Full Product Description

The MX45S is a miniature, high precision linear positioner, whose design was based largely on the successful MX80S. The MX45S uses anit-cage creep, cross roller bearings for its guidance, and has a leadscrew drivetrain. The MX45S has an extremely compact design – measuring just 45 mm in width, and is ideal for space restricted applications in the life sciences or optics market. The MX45S can easily be configured into multi-axis configurations with standard transition brackets available.

Markets:
• Life Science
• Photonics
• Electronics Manufacturing
• Semiconductor

Features/Benefits:
• Frame width of 45 mm
• Three standard strokes of 5, 15, 25 mm
• Positional repeatability of +/- 2 micron
• Maximum speeds of 20 mm/sec
• Lead screw drivetrain
• Maximum payload 68.5 N
• Maximum thrust of 40 N
• Pre-configured inline motor mount and mounted motor options
• Standard multi-axis systems
• Standard options for external linear encoders
• Miniature, non-contact home or limit sensors which can be positioned along full length of travel

Applications:
• Cleanroom
• Liquid Handling / Biomedical
• Metrology
• Submicron Precision Motion
• Miniature Multi-Axis Positioning Systems

Related Documents

Ɨ

C19159
A87859