Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioning Stages - MX80S Series | ParkerGB

Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioning Stages - MX80S Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioning Stages - MX80S Series

Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioning Stages - MX80S Series

The MX80S leadscrew driven miniature cross roller linear stage is just 80mm wide. Offering smooth motion, stroke lengths of up to 150mm and a payload capacity of 80N, it is ideal for use in life science or optical adjustment applications

Technical Specifications

  • Product Series: MX
  • Profile Width: 80 mm
  • Drive Axis Type: Leadscrew
  • Screw Pitch: 1 to 10 mm
  • Bearing Type: Cross Roller
  • Maximum Stroke Length: 150 mm, 5.91 inch
  • Maximum Operating Speed: 0.2 m/sec, 7.8 inch/sec
  • Maximum Screw Speed: 20 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 5 micron, 0.2 thou
  • Drive Train Efficiency Rating: 40 to 78 %
  • Duty Cycle: 50 %
  • Load Capacity: 80 N, 18 lb
  • Inverted Load Capacity: 80 N, 18 lb
  • Axial Load Capacity: 44 N, 10 lbs
  • Maximum Breakaway Torque: 0.02 Nm, 2.83 oz-inch
  • Maximum Running Torque: 0.035 Nm, 4.95 oz-inch
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (class 10), Low ESD Finish
  • Feedback Type: Linear Encoder (sine, 0.1μm, 0.5μm, 1μm or 5μm resolution)
Safety Warning

Full Product Description

The MX80S is a miniature, high precision linear positioner which uses either anit-cage creep, or standard cross roller bearings for its guidance, and has a leadscrew drivetrain. The MX80S has an extremely compact design – measuring just 80 mm in width, and is ideal for space restricted applications in the life sciences or optics market. The MX80S can easily be configured into multi-axis configurations with standard transition brackets available.

Markets:
• Life Science
• Photonics
• Electronics Manufacturing
• Semiconductor

Features/Benefits:
• Frame width of 80 mm
• Four standard strokes of 25, 50, 100, and 150 mm
• Positional repeatability of +/- 5 micron
• Maximum speeds of 200 mm/sec
• Lead screw drivetrain
• Maximum payload 78.5 N
• Maximum thrust of 44 N
• Pre-configured inline motor mount and mounted motor options
• Standard multi-axis systems
• Standard options for external linear encoders to be added
• Miniature, non-contact home or limit sensors which can be positioned along full length of travel

Applications:
• Cleanroom
• Liquid Handling / Biomedical
• Metrology
• Submicron Precision Motion
• Miniature Multi-Axis Positioning Systems

Related Documents

Ɨ

C19159
A87859