NSIC Series | ParkerGB

NSIC Series | Product Series

Filter by

    No filters selected

Version

Connection Type

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

NSIC Series

NSIC Series

NSIC cartridges are the right solution for blind mate connections. They allow a misalignement at connection between the nipple and coupler half and they are dripless.

Technical Specifications

  • Connection Thread Size: 1-20 UNEF - 2A inch, 7/12-20 inch, G 3/8 inch, M11x1 mm
  • Materials of Construction: Brass Ni plated/Stainless Steel
  • Maximum Operating Temperature: 200 °C
  • Minimum Operating Temperature: -20 °C
  • Length: 32.5 to 103.2 mm
  • Maximum Operating Pressure: 20 bar
  • Application: Computer and telecommunications, Converters, Electronic cabinets, Radar, Thermal Management
  • Hex Size: 14 to 35 mm
  • Seal Material: FKM
  • Version: Cartridge
Safety Warning

Full Product Description

NSIC cartridges are the right solution for blind mate connections. They allow a misalignement at connection between the nipple and coupler half and they are dripless.

Markets:
- Thermal Management
- Electronic cabinets
- Converters
- Radar
- Computer and telecommunications

Features/Benefits:
- No spillage during connection/disconnection
- Low pressure drop
- Advanced internal design for cooling applications
- Can be used either with water or heat transfer oils
- Excellent resistance to vibrations and mechanical stresses
- Easy connection under pressure
- Suitable for main inlet/outlet connections for the cooling circuits
- Allow ± 1mm misalignment at connection

Related Documents

Ɨ
Showing 1 to 8 of 8 entries

C19159
687614