Polyurethane O-Ring, Broad Applicability (Prädifa Series V1, Ultrathan®) | Product Series

Filter by

    No filters selected

Cross Section Width

Minimum Operating Temperature

Maximum Operating Temperature

Inside Diameter (mm)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polyurethane O-Ring, Broad Applicability (Prädifa Series V1, Ultrathan®)

Polyurethane O-Ring, Broad Applicability (Prädifa Series V1, Ultrathan®)

TPU O-ring with high wear and extrusion resistance, for high-pressure applications and small housings with no space for back-up rings, green.

Technical Specifications

  • Inside Diameter: 1.45 to 316.87 mm
  • Cross Section Width: 0.9 to 8 mm
  • Maximum Operating Temperature: 80 to 110 °C
  • Durometer: 80 to 95 Shore A
  • Color: Green
  • Industry: General Industrial
  • For Fluid Type: Broad Range
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 600 bar, 400 bar
  • Minimum Operating Temperature: -45 to -20 °C
Safety Warning

Full Product Description

The Parker Prädifa V1 Ultrathan® O-ring is an alternative to conventional rubber elastomer O-rings. Due to the extrusion resistance of the polyurethane compounds, there is no need to use a back-up ring at higher or pulsating pressures. By eliminating the need for back-up rings the required width of the groove is reduced.
Due to its high wear resistance, a polyurethane O-ring is also suitable for dynamic pneumatics applications. Very good results have been achieved, for instance, in pneumatic valves for sealing pilot and main control pistons.

Special Features:
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Suitable for fully automatic installation
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.
• Can be used in existing O-ring grooves.
• Further dimensions of machined series with short lead times available.

Range of Application:
V1 Ultrathan® O-rings are used when the physical properties of other compounds are insufficient.
Mainly for the sealing of cylinders, controls and valves.

Related Documents

×
Products Cross Section Width Minimum Operating Temperature Maximum Operating Temperature Inside Diameter (mm) Seal Material
V16654P5008 5.7 -35 100 69.2 P5008
V12765P5009 3.53 -45 95 29.74 P5009
V12620P5000 2 -20 100 28 P5000
V1K035P5008 5 -35 100 190 P5008
V11271P5008 2.7 -35 100 13.59 P5008
V12549P5008 3.53 -35 100 26.57 P5008
V13540P5008 4 -35 100 37 P5008
V10490P5009 2.5 -45 95 8 P5009
V17619P5008 5.33 -35 100 79.77 P5008
V11020P4300 3 -30 110 10 P4300
V1A530P5008 5.7 -35 100 109.6 P5008
V15069P5009 3 -45 95 50.2 P5009
V19136P5008 3.53 -35 100 92 P5008
V1A275P5008 3 -35 100 105 P5008
V12090P5008 3.53 -35 100 20.22 P5008
V1A419P4300 5.33 -30 110 107.28 P4300
V1C129P4300 3.53 -30 110 129.77 P4300
V1F158P4300 6.99 -30 110 158.12 P4300
V10541P4300 1.5 -30 110 8.9 P4300
V11057P4300 1.78 -30 110 10.72 P4300
V19427P4300 4 -30 110 97 P4300
V10068P5000 1.5 -20 100 2 P5000
V10140P5000 1.8 -20 100 2.9 P5000
V10151P5000 1.5 -20 100 3 P5000
V10166P5000 1.8 -20 100 3.2 P5000
V10185P5000 1.2 -20 100 3.5 P5000
V10190P5000 2.2 -20 100 3.75 P5000
V10208P5000 1.5 -20 100 4 P5000
V10235P5000 1.9 -20 100 4.2 P5000
V10263P5000 2 -20 100 4.6 P5000
V10285P5000 1.5 -20 100 5 P5000
V10291P5000 2 -20 100 5 P5000
V10294P5000 2.5 -20 100 5 P5000
V10305P5000 1.78 -20 100 5.28 P5000
V10310P5000 2.4 -20 100 5.3 P5000
V10335P5000 2 -20 100 6 P5000
V10345P5000 2.62 -20 100 6.02 P5000
V10354P5000 1.78 -20 100 6.07 P5000
V10397P5000 2 -20 100 7 P5000
V10399P5000 2.4 -20 100 7 P5000
V10430P5000 2.4 -20 100 7.3 P5000
V10450P5000 2.62 -20 100 7.59 P5000
V10484P5000 1.65 -20 100 8 P5000
V10485P5000 2 -20 100 8 P5000
V10525P5000 2.4 -20 100 8.3 P5000
V10562P5000 1.5 -20 100 9 P5000
V10566P5000 2 -20 100 9 P5000
V10615P5000 1.78 -20 100 9.25 P5000
V10620P5000 2.4 -20 100 9.3 P5000
V10718P5000 1.78 -20 100 7.65 P5000
V11010P5000 2 -20 100 10 P5000
V11015P5000 2.5 -20 100 10 P5000
V11045P5000 2.4 -20 100 10.3 P5000
V11065P5000 1.78 -20 100 10.82 P5000
V11074P5000 2 -20 100 11 P5000
V11146P5000 2 -20 100 12 P5000
V11150P5000 2.5 -20 100 12 P5000
V11200P5000 1.78 -20 100 12.42 P5000
V11219P5000 2 -20 100 13 P5000
V11253P5000 2.4 -20 100 13.3 P5000
V11269P5000 2.62 -20 100 13.94 P5000
V11284P5000 1.78 -20 100 14 P5000
V11287P5000 2 -20 100 14 P5000
V11312P5000 2.61 -20 100 14.033 P5000
V11355P5000 2 -20 100 15 P5000
V11397P5000 2.4 -20 100 15.3 P5000
V11415P5000 2.62 -20 100 15.54 P5000
V11418P5000 1.78 -20 100 15.6 P5000
V11435P5000 2 -20 100 16 P5000
V11520P5000 2 -20 100 17 P5000
V11556P5000 2.62 -20 100 17.12 P5000
V11570P5000 1.5 -20 100 18 P5000
V11575P5000 2 -20 100 18 P5000
V11615P5000 3 -20 100 18.2 P5000
V11638P5000 3.53 -20 100 18.64 P5000
V11640P5000 2.62 -20 100 18.72 P5000
V11670P5000 2 -20 100 19 P5000
V11675P5000 2.5 -20 100 19 P5000
V11730P5000 3 -20 100 19.2 P5000
V11740P5000 2.4 -20 100 19.3 P5000
V12015P5000 2 -20 100 20 P5000
V12020P5000 2.5 -20 100 20 P5000
V10263P5009 2 -45 95 4.6 P5009
V10291P5009 2 -45 95 5 P5009
V10300P5009 1 -45 95 5.1 P5009
V10320P5009 1.9 -45 95 5.7 P5009
V10401P5009 1.6 -45 95 7.1 P5009
V10450P5009 2.62 -45 95 7.59 P5009
V10475P5009 1 -45 95 8 P5009
V10485P5009 2 -45 95 8 P5009
V10615P5009 1.78 -45 95 9.25 P5009
V10718P5009 1.78 -45 95 7.65 P5009
V11065P5009 1.78 -45 95 10.82 P5009
V11117P5009 2.5 -45 95 11.3 P5009
V11146P5009 2 -45 95 12 P5009
V11150P5009 2.5 -45 95 12 P5009
V11200P5009 1.78 -45 95 12.42 P5009
V11284P5009 1.78 -45 95 14 P5009
V11320P5009 2.4 -45 95 14.5 P5009
V11415P5009 2.62 -45 95 15.54 P5009
V11418P5009 1.78 -45 95 15.6 P5009
V12015P5009 2 -45 95 20 P5009
V12195P5009 1.78 -45 95 21.95 P5009
V12273P5009 2.5 -45 95 23 P5009
V12408P5009 2.5 -45 95 25 P5009
V12477P5009 3 -45 95 25.2 P5009
V12658P5009 3.53 -45 95 28.17 P5009
V13010P5009 2 -45 95 30 P5009
V14077P5009 3 -45 95 40.2 P5009
V1C030P5010 4 -30 100 120 P5010
V13168P5010 3 -30 100 32 P5010
V14305P5010 3 -30 100 44 P5010
V14410P5010 4 -30 100 45 P5010
V16020P5010 3 -30 100 60 P5010
V17340P5010 3 -30 100 75 P5010
V17835P5010 5 -30 100 78 P5010
V19504P5010 4 -30 100 95 P5010
V10112P5012 1.5 -38 100 2.5 P5012
V10294P5012 2.5 -38 100 5 P5012
V10320P5012 1.9 -38 100 5.7 P5012
V10335P5012 2 -38 100 6 P5012
V10340P5012 3 -38 100 6 P5012
V1B250P5018 5 -35 100 115 P5018
V1C095P5018 5 -35 100 121 P5018
V11146P5018 2 -35 100 12 P5018
V11478P5018 2 -35 100 16.2 P5018
V12015P5018 2 -35 100 20 P5018
V12664P5018 2.62 -35 100 28.24 P5018
V13010P5018 2 -35 100 30 P5018
V13178P5018 4 -35 100 32 P5018
V13361P5018 3.53 -35 100 34.52 P5018
V14410P5018 4 -35 100 45 P5018
V14645P5018 2.62 -35 100 48.9 P5018
V15025P5018 3 -35 100 50 P5018
V15066P5018 5.33 -35 100 50.16 P5018
V15420P5018 5 -35 100 56 P5018
V16030P5018 4 -35 100 60 P5018
V16040P5018 5 -35 100 60 P5018
V16247P5018 5.33 -35 100 63 P5018
V16285P5018 3 -35 100 64 P5018
V16443P5018 5.33 -35 100 66 P5018
V16655P5018 5.33 -35 100 69.21 P5018
V17040P5018 5 -35 100 70 P5018
V17619P5018 5.33 -35 100 79.77 P5018
V18275P5018 5 -35 100 85 P5018
V19113P5018 5.33 -35 100 91.4 P5018
V19305P5018 5.3 -35 100 95 P5018
V19330P5018 5 -35 100 95 P5018
V12765P5029 3.53 -20 100 29.74 P5029
V12780P5029 1.78 -20 100 29.87 P5029
V13168P5029 3 -20 100 32 P5029
V13178P5029 4 -20 100 32 P5029
V13361P5029 3.53 -20 100 34.52 P5029
V16285P5029 3 -20 100 64 P5029
V17040P5029 5 -20 100 70 P5029
V18275P5029 5 -20 100 85 P5029
V1A089P5030 5.33 -30 105 100.97 P5030
V1A419P5030 5.33 -30 105 107.28 P5030
V1B297P5030 6.99 -30 105 116.84 P5030
V1C072P5030 5.33 -30 105 120.02 P5030
V1C363P5030 6.99 -30 105 126.37 P5030
V1F085P5030 6.99 -30 105 151.77 P5030
V1H070P5030 6.99 -30 105 170.8 P5030
V1K247P5030 6.99 -30 105 196.22 P5030
V1L073P5030 6.99 -30 105 202.57 P5030
V1M193P5030 6.99 -30 105 227.97 P5030
V1N174P5030 6.99 -30 105 247 P5030
V1O133P5030 6.99 -30 105 266.7 P5030
V11415P5030 2.62 -30 105 15.54 P5030
V11556P5030 2.62 -30 105 17.12 P5030
V11640P5030 2.62 -30 105 18.72 P5030
V12658P5030 3.53 -30 105 28.17 P5030
V13145P5030 3.53 -30 105 31.54 P5030
V13361P5030 3.53 -30 105 34.52 P5030
V13579P5030 3.53 -30 105 37.69 P5030
V14514P5030 5.33 -30 105 46.99 P5030
V17619P5030 5.33 -30 105 79.77 P5030
V10185P5070 1.2 -35 85 3.5 P5070
V10208P5070 1.5 -35 85 4 P5070
V10305P5070 1.78 -35 85 5.28 P5070
V10362P5070 2.4 -35 85 6.3 P5070
V10475P5070 1 -35 85 8 P5070
V10580P5070 8 -35 85 9 P5070
V11010P5070 2 -35 85 10 P5070
V11200P5070 1.78 -35 85 12.42 P5070
V11271P5070 2.7 -35 85 13.59 P5070
V11279P5070 1.5 -35 85 14 P5070
V11284P5070 1.78 -35 85 14 P5070
V11638P5070 3.53 -35 85 18.64 P5070
V11640P5070 2.62 -35 85 18.72 P5070
V12268P5070 2 -35 85 23 P5070
V1C030P5075 4 -45 80 120 P5075
V11415P5075 2.62 -45 80 15.54 P5075
V11556P5075 2.62 -45 80 17.12 P5075
V12195P5075 1.78 -45 80 21.95 P5075
V18035P5075 4 -45 80 80.35 P5075
V18168P5075 3.53 -45 80 82.14 P5075
V1G004P5208 3.53 -20 100 164.69 P5208
V1A470P5212 4 -35 100 109 P5212
V1B003P5212 3 -35 100 110 P5212
V14180P5212 1.78 -35 100 42.8 P5212
V14086P5600 5.33 -20 80 40.64 P5600
V15025P5600 3 -20 80 50 P5600
V1A040P6000 5 -35 110 100 P6000
V1A265P6000 3.1 -35 110 104.4 P6000
V12025P5000 3 -20 100 20 P5000
V12090P5000 3.53 -20 100 20.22 P5000
V12105P5000 2.4 -20 100 20.3 P5000
V12141P5000 3.53 -20 100 21 P5000
V12185P5000 2.62 -20 100 21.89 P5000
V12208P5000 2 -20 100 22 P5000
V12268P5000 2 -20 100 23 P5000
V12273P5000 2.5 -20 100 23 P5000
V12278P5000 3 -20 100 23 P5000
V12317P5000 3.6 -20 100 23.5 P5000
V12330P5000 2 -20 100 24 P5000
V12335P5000 2.5 -20 100 24 P5000
V12394P5000 3.53 -20 100 24.99 P5000
V12405P5000 2 -20 100 25 P5000
V12408P5000 2.5 -20 100 25 P5000
V12477P5000 3 -20 100 25.2 P5000
V12540P5000 3 -20 100 26.2 P5000
V12640P5000 4 -20 100 28 P5000
V12930P5000 2.62 -20 100 29.82 P5000
V13010P5000 2 -20 100 30 P5000
V13073P5000 2.4 -20 100 30.3 P5000
V13158P5000 2 -20 100 32 P5000
V13235P5000 3.5 -20 100 33 P5000
V13351P5000 3 -20 100 34.2 P5000
V13361P5000 3.53 -20 100 34.52 P5000
V13380P5000 3 -20 100 35 P5000
V13430P5000 2 -20 100 36 P5000
V13540P5000 4 -20 100 37 P5000
V13683P5000 3 -20 100 39.2 P5000
V14077P5000 3 -20 100 40.2 P5000
V14305P5000 3 -20 100 44 P5000
V15300P5000 3 -20 100 54 P5000
V16020P5000 3 -20 100 60 P5000
V16370P5000 5 -20 100 65 P5000
V18020P5000 3 -20 100 80 P5000
V18040P5000 5 -20 100 80 P5000
V18275P5000 5 -20 100 85 P5000
V18485P5000 5.7 -20 100 89.2 P5000
V19330P5000 5 -20 100 95 P5000
V10110P5001 1.2 -35 100 2.5 P5001
V10151P5001 1.5 -35 100 3 P5001
V10185P5001 1.2 -35 100 3.5 P5001
V10208P5001 1.5 -35 100 4 P5001
V10212P5001 2 -35 100 4 P5001
V10246P5001 1.78 -35 100 4.47 P5001
V10284P5001 1 -35 100 5 P5001
V10291P5001 2 -35 100 5 P5001
V10301P5001 1.9 -35 100 5.07 P5001
V10305P5001 1.78 -35 100 5.28 P5001
V10345P5001 2.62 -35 100 6.02 P5001
V10354P5001 1.78 -35 100 6.07 P5001
V10380P5001 1.78 -35 100 6.75 P5001
V10397P5001 2 -35 100 7 P5001
V10399P5001 2.4 -35 100 7 P5001
V10401P5001 1.6 -35 100 7.1 P5001
V10450P5001 2.62 -35 100 7.59 P5001
V10484P5001 1.65 -35 100 8 P5001
V10485P5001 2 -35 100 8 P5001
V10537P5001 1.78 -35 100 8.73 P5001
V10562P5001 1.5 -35 100 9 P5001
V10603P5001 2.62 -35 100 9.19 P5001
V10615P5001 1.78 -35 100 9.25 P5001
V10620P5001 2.4 -35 100 9.3 P5001
V10718P5001 1.78 -35 100 7.65 P5001
V11001P5001 1 -35 100 10 P5001
V1A470P6000 4 -35 110 109 P6000
V1B030P6000 5 -35 110 110 P6000
V1C030P6000 4 -35 110 120 P6000
V1C040P6000 5 -35 110 120 P6000
V1C072P6000 5.33 -35 110 120.02 P6000
V1E010P6000 5 -35 110 140 P6000
V10112P6000 1.5 -35 110 2.5 P6000
V10235P6000 1.9 -35 110 4.2 P6000
V10246P6000 1.78 -35 110 4.47 P6000
V10305P6000 1.78 -35 110 5.28 P6000
V10354P6000 1.78 -35 110 6.07 P6000
V10603P6000 2.62 -35 110 9.19 P6000
V11065P6000 1.78 -35 110 10.82 P6000
V11194P6000 2.62 -35 110 12.37 P6000
V11200P6000 1.78 -35 110 12.42 P6000
V11284P6000 1.78 -35 110 14 P6000
V12175P6000 3.5 -35 110 21.7 P6000
V12470P6000 2.62 -35 110 25.07 P6000
V14003P6000 3 -35 110 40 P6000
V14305P6000 3 -35 110 44 P6000
V15025P6000 3 -35 110 50 P6000
V16020P6000 3 -35 110 60 P6000
V16040P6000 5 -35 110 60 P6000
V16370P6000 5 -35 110 65 P6000
V17020P6000 3 -35 110 70 P6000
V17040P6000 5 -35 110 70 P6000
V18020P6000 3 -35 110 80 P6000
V18240P6000 3.1 -35 110 84.4 P6000
V19040P6000 5 -35 110 90 P6000
V19427P6000 4 -35 110 97 P6000
V1A275P6030 3 -35 110 105 P6030
V10208P6030 1.5 -35 110 4 P6030
V11200P6030 1.78 -35 110 12.42 P6030
V11287P6030 2 -35 110 14 P6030
V11418P6030 1.78 -35 110 15.6 P6030
V11520P6030 2 -35 110 17 P6030
V11670P6030 2 -35 110 19 P6030
V12208P6030 2 -35 110 22 P6030
V12273P6030 2.5 -35 110 23 P6030
V12405P6030 2 -35 110 25 P6030
V12575P6030 2.5 -35 110 27 P6030
V12620P6030 2 -35 110 28 P6030
V12664P6030 2.62 -35 110 28.24 P6030
V13010P6030 2 -35 110 30 P6030
V13168P6030 3 -35 110 32 P6030
V13460P6030 2.62 -35 110 36.17 P6030
V13585P6030 2.62 -35 110 37.77 P6030
V13683P6030 3 -35 110 39.2 P6030
V13934P6030 2.62 -35 110 39.34 P6030
V14015P6030 2 -35 110 40 P6030
V14305P6030 3 -35 110 44 P6030
V15015P6030 2 -35 110 50 P6030
V15069P6030 3 -35 110 50.2 P6030
V15080P6030 2.62 -35 110 50.47 P6030
V15580P6030 3.53 -35 110 59 P6030
V16010P6030 2 -35 110 60 P6030
V16020P6030 3 -35 110 60 P6030
V17330P6030 2 -35 110 75 P6030
V17340P6030 3 -35 110 75 P6030
V11045P5001 2.4 -35 100 10.3 P5001
V11059P5001 2.62 -35 100 10.77 P5001
V11065P5001 1.78 -35 100 10.82 P5001
V11117P5001 2.5 -35 100 11.3 P5001
V11146P5001 2 -35 100 12 P5001
V11150P5001 2.5 -35 100 12 P5001
V11155P5001 3 -35 100 12 P5001
V11186P5001 2 -35 100 12.3 P5001
V11194P5001 2.62 -35 100 12.37 P5001
V11200P5001 1.78 -35 100 12.42 P5001
V11210P5001 1.5 -35 100 13 P5001
V11253P5001 2.4 -35 100 13.3 P5001
V11269P5001 2.62 -35 100 13.94 P5001
V11284P5001 1.78 -35 100 14 P5001
V11287P5001 2 -35 100 14 P5001
V11312P5001 2.61 -35 100 14.033 P5001
V11320P5001 2.4 -35 100 14.5 P5001
V11355P5001 2 -35 100 15 P5001
V11418P5001 1.78 -35 100 15.6 P5001
V11435P5001 2 -35 100 16 P5001
V11556P5001 2.62 -35 100 17.12 P5001
V11560P5001 1.78 -35 100 17.17 P5001
V11638P5001 3.53 -35 100 18.64 P5001
V11640P5001 2.62 -35 100 18.72 P5001
V11648P5001 1.78 -35 100 18.77 P5001
V12099P5001 2.62 -35 100 20.29 P5001
V12110P5001 1.78 -35 100 20.35 P5001
V12141P5001 3.53 -35 100 21 P5001
V12181P5001 3.53 -35 100 21.82 P5001
V12185P5001 2.62 -35 100 21.89 P5001
V12195P5001 1.78 -35 100 21.95 P5001
V12313P5001 2.62 -35 100 23.47 P5001
V12330P5001 2 -35 100 24 P5001
V12394P5001 3.53 -35 100 24.99 P5001
V12497P5001 2 -35 100 26 P5001
V12526P5001 2.62 -35 100 26.64 P5001
V12658P5001 3.53 -35 100 28.17 P5001
V12664P5001 2.62 -35 100 28.24 P5001
V12670P5001 1.78 -35 100 28.3 P5001
V12930P5001 2.62 -35 100 29.82 P5001
V13225P5001 2.62 -35 100 33 P5001
V13355P5001 2.62 -35 100 34.59 P5001
V13365P5001 1.78 -35 100 34.65 P5001
V13460P5001 2.62 -35 100 36.17 P5001
V13585P5001 2.62 -35 100 37.77 P5001
V13934P5001 2.62 -35 100 39.34 P5001
V14015P5001 2 -35 100 40 P5001
V14086P5001 5.33 -35 100 40.64 P5001
V15090P5001 1.78 -35 100 50.52 P5001
V1A530P5007 5.7 -35 80 109.6 P5007
V1B030P5007 5 -35 80 110 P5007
V10145P5007 0.9 -35 80 1.45 P5007
V10620P5007 2.4 -35 80 9.3 P5007
V12255P5007 3 -35 80 22.2 P5007
V12335P5007 2.5 -35 80 24 P5007
V17040P5007 5 -35 80 70 P5007
V18040P5007 5 -35 80 80 P5007
V18275P5007 5 -35 80 85 P5007
V19330P5007 5 -35 80 95 P5007
V1A043P5008 5.33 -35 100 100 P5008
V1A089P5008 5.33 -35 100 100.97 P5008
V1B030P5008 5 -35 100 110 P5008
V1B066P5008 5.33 -35 100 110.49 P5008
V1B117P5008 6 -35 100 112 P5008
V1B216P5008 5.7 -35 100 114.6 P5008
V1C030P5008 4 -35 100 120 P5008
V1C040P5008 5 -35 100 120 P5008
V1C307P5008 5.7 -35 100 124.6 P5008
V1C480P5008 5.33 -35 100 129.54 P5008
V1D039P5008 5.33 -35 100 130 P5008
V1D185P5008 5.7 -35 100 134.6 P5008
V1D205P5008 5 -35 100 135 P5008
V1F123P5008 5 -35 100 152 P5008
V1F292P5008 5.7 -35 100 158 P5008
V1H177P5008 6.99 -35 100 177.17 P5008
V1H240P5008 5.7 -35 100 178 P5008
V1L073P5008 6.99 -35 100 202.57 P5008
V1M135P5008 5 -35 100 225 P5008
V1Q016P5008 6.99 -35 100 316.87 P5008
V10067P5008 1.7 -35 100 1.78 P5008
V10110P5008 1.2 -35 100 2.5 P5008
V10140P5008 1.8 -35 100 2.9 P5008
V10151P5008 1.5 -35 100 3 P5008
V10166P5008 1.8 -35 100 3.2 P5008
V10180P5008 1.9 -35 100 3.4 P5008
V10185P5008 1.2 -35 100 3.5 P5008
V10208P5008 1.5 -35 100 4 P5008
V10212P5008 2 -35 100 4 P5008
V10235P5008 1.9 -35 100 4.2 P5008
V10263P5008 2 -35 100 4.6 P5008
V10284P5008 1 -35 100 5 P5008
V10285P5008 1.5 -35 100 5 P5008
V10291P5008 2 -35 100 5 P5008
V10294P5008 2.5 -35 100 5 P5008
V10305P5008 1.78 -35 100 5.28 P5008
V10310P5008 2.4 -35 100 5.3 P5008
V10320P5008 1.9 -35 100 5.7 P5008
V10334P5008 1 -35 100 6 P5008
V10335P5008 2 -35 100 6 P5008
V10354P5008 1.78 -35 100 6.07 P5008
V10367P5008 2 -35 100 6.4 P5008
V10379P5008 2 -35 100 6.7 P5008
V10397P5008 2 -35 100 7 P5008
V10399P5008 2.4 -35 100 7 P5008
V10430P5008 2.4 -35 100 7.3 P5008
V10443P5008 2 -35 100 7.5 P5008
V10475P5008 1 -35 100 8 P5008
V10484P5008 1.65 -35 100 8 P5008
V10485P5008 2 -35 100 8 P5008
V10490P5008 2.5 -35 100 8 P5008
V10562P5008 1.5 -35 100 9 P5008
V10566P5008 2 -35 100 9 P5008
V10603P5008 2.62 -35 100 9.19 P5008
V10615P5008 1.78 -35 100 9.25 P5008
V10620P5008 2.4 -35 100 9.3 P5008
V10718P5008 1.78 -35 100 7.65 P5008
V11010P5008 2 -35 100 10 P5008
V11015P5008 2.5 -35 100 10 P5008
V11020P5008 3 -35 100 10 P5008
V11045P5008 2.4 -35 100 10.3 P5008
V11059P5008 2.62 -35 100 10.77 P5008
V11065P5008 1.78 -35 100 10.82 P5008
V11074P5008 2 -35 100 11 P5008
V11085P5008 3 -35 100 11 P5008
V11115P5008 2.4 -35 100 11.3 P5008
V11117P5008 2.5 -35 100 11.3 P5008
V11120P5008 1.3 -35 100 11.5 P5008
V11146P5008 2 -35 100 12 P5008
V11150P5008 2.5 -35 100 12 P5008
V11155P5008 3 -35 100 12 P5008
V11182P5008 2.7 -35 100 12.1 P5008
V11190P5008 2.4 -35 100 12.3 P5008
V11194P5008 2.62 -35 100 12.37 P5008
V11200P5008 1.78 -35 100 12.42 P5008
V11205P5008 1 -35 100 13 P5008
V11210P5008 1.5 -35 100 13 P5008
V11219P5008 2 -35 100 13 P5008
V11227P5008 3 -35 100 13 P5008
V11253P5008 2.4 -35 100 13.3 P5008
V11255P5008 2.5 -35 100 13.3 P5008
V11269P5008 2.62 -35 100 13.94 P5008
V11284P5008 1.78 -35 100 14 P5008
V11287P5008 2 -35 100 14 P5008
V11298P5008 3 -35 100 14 P5008
V11312P5008 2.61 -35 100 14.033 P5008
V11355P5008 2 -35 100 15 P5008
V11365P5008 3 -35 100 15 P5008
V11397P5008 2.4 -35 100 15.3 P5008
V11415P5008 2.62 -35 100 15.54 P5008
V11418P5008 1.78 -35 100 15.6 P5008
V11435P5008 2 -35 100 16 P5008
V11478P5008 2 -35 100 16.2 P5008
V11480P5008 2.4 -35 100 16.3 P5008
V11483P5008 2 -35 100 16.4 P5008
V11505P5008 2.7 -35 100 16.9 P5008
V11520P5008 2 -35 100 17 P5008
V11530P5008 3 -35 100 17 P5008
V11556P5008 2.62 -35 100 17.12 P5008
V11575P5008 2 -35 100 18 P5008
V11615P5008 3 -35 100 18.2 P5008
V11622P5008 2.7 -35 100 18.4 P5008
V11638P5008 3.53 -35 100 18.64 P5008
V11640P5008 2.62 -35 100 18.72 P5008
V11670P5008 2 -35 100 19 P5008
V11675P5008 2.5 -35 100 19 P5008
V11730P5008 3 -35 100 19.2 P5008
V11740P5008 2.4 -35 100 19.3 P5008
V11947P5008 2.1 -35 100 19.4 P5008
V11960P5008 3.6 -35 100 19.8 P5008
V12015P5008 2 -35 100 20 P5008
V12020P5008 2.5 -35 100 20 P5008
V12025P5008 3 -35 100 20 P5008
V12105P5008 2.4 -35 100 20.3 P5008
V12141P5008 3.53 -35 100 21 P5008
V12167P5008 2.4 -35 100 21.3 P5008
V12170P5008 3.6 -35 100 21.3 P5008
V12181P5008 3.53 -35 100 21.82 P5008
V12185P5008 2.62 -35 100 21.89 P5008
V12195P5008 1.78 -35 100 21.95 P5008
V12204P5008 1.5 -35 100 22 P5008
V12208P5008 2 -35 100 22 P5008
V12255P5008 3 -35 100 22.2 P5008
V12268P5008 2 -35 100 23 P5008
V12273P5008 2.5 -35 100 23 P5008
V12278P5008 3 -35 100 23 P5008
V12313P5008 2.62 -35 100 23.47 P5008
V12330P5008 2 -35 100 24 P5008
V12335P5008 2.5 -35 100 24 P5008
V12394P5008 3.53 -35 100 24.99 P5008
V12405P5008 2 -35 100 25 P5008
V12477P5008 3 -35 100 25.2 P5008
V12497P5008 2 -35 100 26 P5008
V12540P5008 3 -35 100 26.2 P5008
V12575P5008 2.5 -35 100 27 P5008
V12620P5008 2 -35 100 28 P5008
V12630P5008 3 -35 100 28 P5008
V12640P5008 4 -35 100 28 P5008
V12664P5008 2.62 -35 100 28.24 P5008
V12742P5008 3 -35 100 29.2 P5008
V12764P5008 2.95 -35 100 29.74 P5008
V12780P5008 1.78 -35 100 29.87 P5008
V13010P5008 2 -35 100 30 P5008
V13073P5008 2.4 -35 100 30.3 P5008
V13145P5008 3.53 -35 100 31.54 P5008
V13158P5008 2 -35 100 32 P5008
V13168P5008 3 -35 100 32 P5008
V13178P5008 4 -35 100 32 P5008
V13220P5008 2 -35 100 33 P5008
V13235P5008 3.5 -35 100 33 P5008
V13351P5008 3 -35 100 34.2 P5008
V13355P5008 2.62 -35 100 34.59 P5008
V13361P5008 3.53 -35 100 34.52 P5008
V13370P5008 2 -35 100 35 P5008
V13380P5008 3 -35 100 35 P5008
V13415P5008 3 -35 100 35.2 P5008
V13430P5008 2 -35 100 36 P5008
V13446P5008 3.53 -35 100 36 P5008
V13579P5008 3.53 -35 100 37.69 P5008
V13595P5008 2 -35 100 38 P5008
V13650P5008 2 -35 100 39 P5008
V13683P5008 3 -35 100 39.2 P5008
V14015P5008 2 -35 100 40 P5008
V14077P5008 3 -35 100 40.2 P5008
V14086P5008 5.33 -35 100 40.64 P5008
V14305P5008 3 -35 100 44 P5008
V14400P5008 3 -35 100 45 P5008
V14514P5008 5.33 -35 100 46.99 P5008
V14645P5008 2.62 -35 100 48.9 P5008
V15015P5008 2 -35 100 50 P5008
V15025P5008 3 -35 100 50 P5008
V15066P5008 5.33 -35 100 50.16 P5008
V15069P5008 3 -35 100 50.2 P5008
V15274P5008 5.33 -35 100 53.34 P5008
V15300P5008 3 -35 100 54 P5008
V15360P5008 4 -35 100 55 P5008
V15410P5008 3 -35 100 56 P5008
V15415P5008 5.33 -35 100 56.52 P5008
V15422P5008 6 -35 100 56 P5008
V15580P5008 3.53 -35 100 59 P5008
V15604P5008 5.33 -35 100 59.69 P5008
V16020P5008 3 -35 100 60 P5008
V16030P5008 4 -35 100 60 P5008
V16040P5008 5 -35 100 60 P5008
V16285P5008 3 -35 100 64 P5008
V16370P5008 5 -35 100 65 P5008
V16551P5008 3.53 -35 100 68 P5008
V16655P5008 5.33 -35 100 69.21 P5008
V16677P5008 2.62 -35 100 69.52 P5008
V17020P5008 3 -35 100 70 P5008
V17040P5008 5 -35 100 70 P5008
V17340P5008 3 -35 100 75 P5008
V17391P5008 3.53 -35 100 75.8 P5008
V17835P5008 5 -35 100 78 P5008
V18020P5008 3 -35 100 80 P5008
V18040P5008 5 -35 100 80 P5008
V18168P5008 3.53 -35 100 82.14 P5008
V18275P5008 5 -35 100 85 P5008
V18485P5008 5.7 -35 100 89.2 P5008
V19040P5008 5 -35 100 90 P5008
V19113P5008 5.33 -35 100 91.4 P5008
V19330P5008 5 -35 100 95 P5008
V19427P5008 4 -35 100 97 P5008
V1B216P5009 5.7 -45 95 114.6 P5009
V1F123P5009 5 -45 95 152 P5009
V10067P5009 1.7 -45 95 1.78 P5009
V10140P5009 1.8 -45 95 2.9 P5009
V10151P5009 1.5 -45 95 3 P5009
V10180P5009 1.9 -45 95 3.4 P5009
V10208P5009 1.5 -45 95 4 P5009
V11470P5008 3 -35 100 16 P5008
V10310P6030 5.3 -35 110 2.4 P6030
V10110P5009 1.2 -45 95 2.5 P5009
V10302P5000 1.6 -20 100 5.1 P5000
V10302P5001 1.6 -35 100 5.1 P5001
V10335P6030 2.0 -35 110 6.0 P6030
V10379P6030 2.0 -35 110 6.7 P6030
V10537P5000 1.78 -20 100 8.73 P5000
V10537P5008 1.78 -35 100 8.73 P5008
V10542P5009 1.9 -45 95 8.9 P5009
V11111P5001 1.78 -35 100 11.11 P5001
V11115P5009 2.4 -45 95 11.3 P5009
V11125P5000 2.5 -20 100 11.5 P5000
V11520P5001 2.0 -35 100 17.0 P5001
V11570P5001 1.5 -35 100 18.0 P5001
V11648P5070 1.78 -35 85 18.77 P5070
V11670P5001 2.0 -35 100 19.0 P5001
V12208P5001 2.0 -35 100 22.0 P5001
V12318P5001 1.78 -35 100 23.52 P5001
V12526P5008 2.62 -35 100 26.64 P5008
V12630P5009 3.0 -45 95 28.0 P5009
V12658P5008 3.53 -35 100 28.17 P5008
V12664P5009 2.62 -45 95 28.24 P5009
V1C095P5009 5.0 -45 95 121.0 P5009
V13595P5009 2 -45 95 38 P5009

C19159
687424