OIL-Xplus Genuine Replacement Compressed Air Filter Elements | Product Series

Filter by

    No filters selected

Filter Type

Micron Rating

For Use With

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OIL-Xplus Genuine Replacement Compressed Air Filter Elements

OIL-Xplus Genuine Replacement Compressed Air Filter Elements

High efficiency coalescing, dry particulate and oil vapour removal filter elements for Parker domnick hunter OIL-Xplus compressed air filters.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: domnick hunter
  • Technology: Filtration
  • Product Type: Compressed Air Filter Element
  • Filter Type: Coalescing, Dry Particulate and Oil Vapour Reduction, Coalescing, Dry Particulate or Oil Vapour Reduction
  • Product Series: OIL-Xplus Genuine Replacement Compressed Air Filter Elements
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment<br/> Food & Beverage<br/> Automotive<br/> Electronics<br/> Pharmaceuticals<br/> Medical & Dental
  • For Use With: OIL-Xplus Housings
  • Micron Rating: 1 micron
  • Element Change Interval: Coalescing and Dry Particulate (AO, AA, PF, AX): 12 months. <br/><br/>Oil Vapour Reduction (AC, ACS): When oil vapour or odour is detected.
Safety Warning

Full Product Description

Compressed air filter elements are designed to remove oil and water in liquid and aerosol state, atmospheric dirt and solid particulate.

Parker domnick hunter OIL-Xplus elements have been proven and trusted for many years, delivering continuous high quality compressed air. The design of the original OIL-Xplus element has been modified to include pleated media construction and improved drainage material.

Pleated media construction reduces the differential pressure over the elements service life, reducing operational costs. Changes to the materials of construction of the element, increases the operating parameters of the standard replacement element.

Features
• Lower total cost of ownership

• Lower environmental impact reducing CO2 emissions

• Guaranteed continuous air quality

• Design to be retrofitted into original OIL-Xplus filter housings

• Replaces standard AO, AA, PF, AX and AO-TS, AA-TS grade elements

• Maximum operating temperature 100°C

Sizing and Selection
Please refer to the product literature to verify filter codes, sizes and quantities required before ordering. Only using genuine Parker replacement elements will guarantee the filter’s performance.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Filter Type Micron Rating For Use With
K009AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0009G Housings
K017AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0017G Housings
K030AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0030G Housings
K058AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0058G Housings
K145AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0145G Housings
K220AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0220G Housings
K330AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0330G and 1000G Housings
K430AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0430G Housings
K620AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0620G Housings
K009AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0009G Housings
K017AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0017G Housings
K030AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0030G Housings
K058AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0058G Housings
K145AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0145G Housings
K220AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0220G Housings
K330AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0330G and 1000G Housings
K430AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0430G Housings
K620AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0620G Housings
K006AC AC Combination - Requires AA Element Also Not Applicable OIL-Xplus AC-0006G Housings
K013AC AC Cartridge - Requires AA Element Also Not Applicable OIL-Xplus AC-0013G Housings
K025AC AC Combination - Requires AA Element Also Not Applicable OIL-Xplus AC-0025G Housings
K040AC AC Combination - Requires AA Element Also Not Applicable OIL-Xplus AC-0040G Housings
K065AC AC Combination - Requires AA Element Also Not Applicable OIL-Xplus AC-0065G Housings
K085AC AC Combination - Requires AA Element Also Not Applicable OIL-Xplus AC-0085G Housings
K003AO AO and AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0003G Housings
K009PF PF Coarse Pre-Filtration Down to 25 micron OIL-Xplus 0009G Housings
K017PF PF Coarse Pre-Filtration Down to 25 micron OIL-Xplus 0017G Housings
K030PF PF Coarse Pre-Filtration Down to 25 micron OIL-Xplus 0030G Housings
K058PF PF Coarse Pre-Filtration Down to 25 micron OIL-Xplus 0058G Housings
K145PF PF Coarse Pre-Filtration Down to 25 micron OIL-Xplus 0145G Housings
K220PF PF Coarse Pre-Filtration Down to 25 micron OIL-Xplus 0220G Housings
K330PF PF Coarse Pre-Filtration Down to 25 micron OIL-Xplus 0330G and 1000G Housings
K430PF PF Coarse Pre-Filtration Down to 25 micron OIL-Xplus 0430G Housings
K620PF PF Coarse Pre-Filtration Down to 25 micron OIL-Xplus 0620G Housings
K009AX AX Ultra High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0009G Housings
K017AX AX Ultra High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0017G Housings
K030AX AX Ultra High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0030G Housings
K058AX AX Ultra High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0058G Housings
K145AX AX Ultra High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0145G Housings
K220AX AX Ultra High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0220G Housings
K330AX AX Ultra High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0330G and 1000G Housings
K430AX AX Ultra High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0430G Housings
K620AX AX Ultra High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0620G Housings
K009ACS ACS Oil Vapour Removal Not Applicable OIL-Xplus 0009G Housings
K017ACS ACS Oil Vapour Removal Not Applicable OIL-Xplus 0017G Housings
K030ACS ACS Oil Vapour Removal Not Applicable OIL-Xplus 0030G Housings
K058ACS ACS Oil Vapour Removal Not Applicable OIL-Xplus 0058G Housings
K145ACS ACS Oil Vapour Removal Not Applicable OIL-Xplus 0145G Housings
K220ACS ACS Oil Vapour Removal Not Applicable OIL-Xplus 0220G Housings
K330ACS ACS Oil Vapour Removal Not Applicable OIL-Xplus 0330G and 1000G Housings
K430ACS ACS Oil Vapour Removal Not Applicable OIL-Xplus 0430G Housings
K620ACS ACS Oil Vapour Removal Not Applicable OIL-Xplus 0620G Housings
K003AA AA and AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0003G Housings
K013AC-6 AC Cartridge (6 Pack) AC Cartridge (6 Pack) OIL-Xplus AC-0013G Housings
K017AATS AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0017G Housings
K058AATS AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0058G Housings
K220AANH3SS - Down to 0.01 micron OIL-Xplus 0220 Housings
K330AANH3-MS - Down to 0.01 micron OIL-Xplus 0330G and 1000G Housings
K330AATS AATS High Efficiency Coalescing and Dry Particulate Down to 0.01 micron OIL-Xplus 0330G and 1000G Housings
K330AOTS AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0330G and 1000G Housings
K430AOTS AOTS General Purpose Coalescing and Dry Particulate Down to 1 micron OIL-Xplus 0430G Housings
K620AA-TS-MS - Down to 0.01 micron OIL-Xplus 0620G Housings
K620AANH3-MS - Down to 0.01 micron OIL-Xplus 0620G Housings
K620AANH3-SS - Down to 0.01 micron OIL-Xplus 0620G Housings

C19159
A22066