OSPE25-SB Ball Screw Driven, Rodless Actuator - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSPE25-SB Ball Screw Driven, Rodless Actuator - Europe OSPE25-SB Ball Screw Driven, Rodless Actuator - Europe

OSPE25-SB Ball Screw Driven, Rodless Actuator - Europe

Designed for medium to high precision, high duty cycle applications, OSPE25-SB ball screw driven actuators are available with a variety of plain and roller bearing guide options - Internal plain, SLIDELINE, PROLINE, POWERSLIDE, and HEAVY DUTY.

Technical Specifications

  • Product Type: Linear Actuator
  • Technology: Electromechanical
  • Product Series: OSP-E
  • Profile Width: 41 mm
  • Drive Axis Type: Ballscrew
  • Bearing Type: Plain Bearing, SLIDELINE Plain Bearing Guide, PROLINE Roller Guide, POWERSLIDE Roller Guide, HD Heavy Duty Recirculating Ball Bearing Guide
  • Maximum Stroke Length: 1100 mm, 43 inch
  • Maximum Operating Speed: 0.25 m/sec, 9.8 inch/sec
  • Maximum Acceleration: 2 m/sec2, 77.3 inch/sec2
  • Maximum Thrust: FX: 250 N, FX: 56 lbs
  • Load Capacity: FZ: 500 N (Plain Bearing), FZ: 675 N (SLIDELINE), FZ: 986 N (PROLINE), FZ: 1190 N (POWERSLIDE), FZ: 6000 N (Heavy Duty)
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: No
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None
Safety Warning

Full Product Description

Designed for medium to high precision, high duty cycle applications, OSPE25-SB ball screw driven actuators are available with a variety of plain and roller bearing guide options - Internal plain, SLIDELINE, PROLINE, POWERSLIDE, and HEAVY DUTY.

•Internal Plain: Load capacity to 500N
•SLIDELINE: Load capacity to 675N
•PROLINE: Load capacity up to 986N
•POWERSLIDE: Load capacity up to 1190N
•HEAVY DUTY: Load capacity up to 6000N

Markets:
•Bus & Coach
•Coatings / Ink / Paint
•Factory Automation
•Food & Beverage
•Lab / Diagnostic
•Miscellaneous Industrial
•Miscellaneous Manufacturing
•Packaging Machinery
•Printing and Marking Equipment
•Vehicle Assembly Facilities

Features/Benefits:
•Ball screw driven actuator for dynamic and precise positioning with medium travel
•Contactless sensing for positional feedback
•High acceleration and efficiency for demanding processes
•Integrated seal strip offering IP54 protection
•Pre-configured motor and gearhead mounting kits for simplified installation
•Internal Plain: Internal plain bearing guide for a smooth translation of the load
•Internal Plain: Medium speed and precision point to point positioning
•Internal Plain & SLIDELINE: Economic plain bearing solution for medium loads
•SLIDELINE: Anodized aluminum guide rail with low friction gliding elements
•SLIDELINE & POWERSLIDE: Pre-configured motor, gearhead and control package for simplified installation
•PROLINE: Precise aluminum roller guide for high loads and speed
•PROLINE: Smooth operation offering low noise operation
•POWERSLIDE: Hardened steel guide rail with selective load capability
•POWERSLIDE: Roller bearing for smooth travel in high demanding and harsh environments
•HEAVY DUTY: Heavy duty 4-Row ball bearing system for highest loads in all directions
•HEAVY DUTY: Precision ground and hardened steel guide rails for improved life expectancy

Applications:
•Cutting
•Feeding
•Packaging, labeling and wrapping systems
•Pick and place applications
•Positioning
•Pusher, picker and gripper applications

Related Documents

×

C19159
A87859