P1C-4WMSB - Pneumatic Cylinder Swivel Eye Bracket MP6 / Parker Pneumatic - Europe | ParkerGB

Pneumatic Cylinder Swivel Eye Bracket MP6 / Parker Pneumatic - Europe | #P1C-4WMSB

P1C-4WMSB

Pneumatic Cylinder Swivel Eye Bracket MP6 / Parker Pneumatic - Europe | #P1C-4WMSB

Swivel eye bracket MP6 for articulated movement of ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø320mm. Fitted to the actuator using the mounting screws supplied.


Technical Specifications

  • Bore Diameter: 320 mm
  • Product Type: [P1C-4WMSB] : Swivel Eye Bracket MP6 for 320mm bore size
Safety Warning

Item Information

The Swivel Eye Bracket MP6 permits articulated movement of ISO 15552 and ISO 21287 pneumatic cylinders with bore sizes from Ø32mm to Ø320mm. Suitable for use with P1D, P1F and P1P-series pneumatic cylinders.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Cylinder mounting according to ISO 15552
▪ Swivel eye bracket MP6 can be combined with pivot bracket AB6
▪ Material:
    - Bracket : Aluminium
    - Swivel Bearing : according to DIN 648K: Hardened steel
    - Mounting Screws : Zinc plated steel
▪ Corrosion resistant design
▪ For product series P1D, P1F and P1P
▪ Supplied complete with mounting screws for attachment to cylinder

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F | P1P
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
Certificates : For ISO 15552 | ISO 21287 Cylinders
Material : Aluminium
Corrosion Resistant : Yes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A87859