P3Y FRL Valves (Soft Start/Dump) – Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P3Y FRL Valves (Soft Start/Dump) – Europe P3Y FRL Valves (Soft Start/Dump) – Europe

P3Y FRL Valves (Soft Start/Dump) – Europe

P3Y Global Soft Start Valves offer a combined soft start/quick dump or soft start only option that provides safe introduction of pressure to a machine or system.

Technical Specifications

  • Function: 2/2 (P3YS), 3/2 (P3YT)
  • Number of Positions: 2
  • Actuation Type: Air Pilot, Solenoid, External Air Pilot
  • Maximum Inlet Pressure Rating: 232 psig (P3YT), 254 psig (P3YS), 16 bar (P3YT), 17.5 bar (P3YS)
  • Minimum Operating Pressure: 29 psig, 2 bar
  • Maximum Flow Rate: 324 SCFM @ 91 psig (P3YS), 371 SCFM @ 91 psig (P3YT)│381¦@ 91 psig (P3YS), 424 SCFM @ 91 psig (P3YT), 153 dm3/sec @ 6.3 bar (P3YS), 175 dm3/sec @ 6.3 bar (P3YT), 180 dm3/sec @ 6.3 bar (P3YS)│200¦@ 6.3 bar (P3YT)
  • Port Type: BSPP, NPT
  • Port Size: 3/4 inch, 1 inch
  • Maximum Ambient Temperature: 14 to 140 °F, -10 to 60 °C
  • Input Voltage: 24 VDC
  • Electrical Connection: 30mm 3-Pin (ISO 4400 Form A) or 2-Pin M12 (P3YT)
  • Weight: 1.8 lb (P3YS), 3.5 lb (P3YT), 0.8 kg (P3YS), 1.6 kg (P3YT)
  • Specifications Met: n/a
Safety Warning

Full Product Description

P3Y Global Soft Start Valves offer a combined softstart/quick dump or soft start only option that provides safe introduction ofpressure to a machine or system allowing the pressure to gradually build to aset point before fully opening to deliver full flow at line pressure. Thesevalves canbe an important safety factor and prevent damage to tooling. These P3Y softstart valves can be mounted using a modular connector to other P3Y global airpreparation products.   

 

These valves should bemounted downstream of the FRL and used in combination with valves and cylindersas a main function of protection for machinery. Installation should be made withthe soft start needle easily accessible for manual adjustment. Pressure supplypiping must be the same size as the inlet port or larger, to ensure the pilotvalve receives sufficient pressure supply during high flow conditions.

 

Once installed a pilot signalis received at the pilot operator, the valve shifts, closing the connectionbetween ports 2 and 3. At the same time, air flow begins between ports 1 and 2at a slow rate, controlled by the needle valve located on top of the valve.When the downstream pressure reaches approximately 60% of the supply pressure,the main valve spool opens, allowing full flow through the valve in the system.

 

When using the P3Y combinedsoft start/quick dump valve option, if the pilot signal or system pressure islost, the valve returns to its initial state, venting the downstream pressurethrough its exhaust port.

 

Note: soft start valves arenot intended to be used as emergency shut-off valves but should be placed aftera manual shut off valve.

 

 

Markets:
• Factory Automation
• Heavy Industries

• Appliances
• Entertainment Automation
• Machine Tools
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Processing

• Misc Manufacturing

 

Features/Benefits:
• Safely energizes the downstream pneumaticsystem
• Modular design with integrated ports
• 3-way, 2-position function ensures safepressure introduction
• High flow & exhaust capability

• Integral 3/4" or1" ports
• Smooth start-up of pneumatic system
• Adjustable slow start
• Solenoid or air pilot operation options
• Silencer included

• Robust and lightweightaluminum housing

 

Applications:
• Assembly
• Production Lines

• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Related Documents

×

C19159
A87859