Parker 2-Way Normally Open, 1/8" General Purpose Solenoid Valves | ParkerGB

Parker 2-Way Normally Open, 1/8" General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Parker 2-Way Normally Open, 1/8" General Purpose Solenoid Valves

Parkers' 2-Way Normally Open G 1/8" Solenoid Valves provide operating pressures up to 30 bar and flow factors up to 0.24 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.

Technical Specifications

  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 2-Way
  • Function: Normally Open
  • Port Size: 1/8 inch
  • Input Voltage: 230VAC/50Hz or 24VDC
  • Body Material: Brass
  • Seal Material: Ruby
  • Orifice 1 Size: 2.5 to 3 mm
  • Flow Coefficient 1: 0.21 to 0.24 m3/hour, 3.5 to 4 L/min
  • Power Consumption: 14 to 19 W
  • Coil Type: DIN and Screw, 40 mm
  • Maximum Pressure Differential: 30 bar
  • Minimum Pressure Differential: 0 bar
  • Number of Ports: 2
  • Actuation Type: Direct Operated
  • Media: General Purpose for Air, Liquids, Gases and Oil
  • Port Type: BSP
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: n/a
  • Maximum Fluid Temperature: n/a
  • Coil Specifications Met: IP44, IP65, IP67
Safety Warning

Full Product Description

Parkers' 2-Way  Normally Open G 1/8" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .



Markets:

• Food & Beverage

• Life Sciences

• Industrial Equipment

• Oil & Gas



Features/Benefits:

• Wide variety of applications

• Ideally suited for air, liquids and gases

• Brass or stainless steel body

• Large range of Sealing materials for all general purpose fluid control applications

• Vast chemical compatibilities



Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Products

C19159
A18171