Parker Tube Fitting, BSPP Male Connector with ED Seal - A-LOK Series | ParkerGB

Parker Tube Fitting, BSPP Male Connector with ED Seal - A-LOK Series | Product Series

Filter by

    No filters selected

Materials of Construction

Connection Thread Size

Options

Specifications Met

Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Parker Tube Fitting, BSPP Male Connector with ED Seal - A-LOK Series

Parker Tube Fitting, BSPP Male Connector with ED Seal - A-LOK Series

Parker's two ferrule compression fittings, A-LOK® Series BSPP Male Connector with ED Seal Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Technical Specifications

  • Brand: A-LOK
  • Configuration: Tube to Pipe (Male Pipe)
  • Product Style: Male BSPP Connector with Ed Seal
  • Shape: Straight
  • Tube Outside Diameter: 1/4 to 3/4 inch, 3 to 22 mm
  • Connection Size: 1/8 to 1 inch Thread, 1/2 inch Thread, NPT inch Thread, BSPP inch Thread
  • Specifications Met: EC 79, NORSOK M650, NACE
  • Materials of Construction: 316 Stainless Steel, Steel, 6Mo, Alloy 625, Alloy 825, Alloy C-276, Monel 400, Titanium, Brass, 316L Stainless Steel
  • Operating Pressure: 2000 to 16800 psi
  • Minimum Operating Temperature: -35 °C
  • Maximum Operating Temperature: 212 °C
  • For Fluid Type: Liquid, Fuels, Oil, Corrosive, Gases, Natural Gas (CNG), Hydrogen, Steam, Petroleum Hydraulic Fluids (Oil)
  • Length: 1.48 to 1.98 inch, 32.5 to 48.5 mm
  • Technology: Process Control
  • Application: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs, Analytical Instrumentation / R&D
  • Industry: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Industrial Gas, Power Generation, Renewable Energy, Healthcare & Life Sciences, Water Treatment
  • Division: Instrumentation Products Division
Safety Warning

Full Product Description

Parker's two ferrule compression fittings, A-LOK® BSPP Male Connector with ED Seal Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® BSPP Male Connector with ED Seal Tube fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/4” through to 3/4” O.D., and for metric sizes from 3mm through to 22mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup  

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service 
• Offshore Control Panels
• Sensing Lines

Related Documents

Selector Guides
Cross Reference Tool
×

C19159
687516