PCO2 Carbon Dioxide Quality Incident Protection Systems (flow rates up to 4354kg/h) | Product Series

Filter by

    No filters selected

Flow Rate

Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PCO2 Carbon Dioxide Quality Incident Protection Systems (flow rates up to 4354kg/h) PCO2 Carbon Dioxide Quality Incident Protection Systems (flow rates up to 4354kg/h)

PCO2 Carbon Dioxide Quality Incident Protection Systems (flow rates up to 4354kg/h)

Guarantees in-plant CO2 quality so it remains within industry guidelines, preventing accidental product contamination during the sparkling beverage bottling process.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Gas Filter
  • Filter Type: Carbon Dioxide Polisher
  • Product Series: PCO2 Carbon Dioxide Quality Incident Protection Systems
  • Application: Beverage Bottling
  • Industry: Food & Beverage
  • Flow Rate: 181 to 4354 kg/hour, 400 to 9600 lb/hour
  • Operating Pressure: 24.1 barg Maximum, 350.0 psig Maximum
  • Operating Temperature: -20 to 40 °C, -4 to 104 °F
  • Connection Type: NPT<br/>(supplied with BSP adaptor)
  • Port Size: 1 to 1-1/2 inch
  • Overhead Clearance: 680 mm<br/>(27 inch)
  • Preventive Maintenance Kit: Refer to Part Number
  • Height: 1035 to 1060.7 mm, 40.8 to 41.8 inch
  • Width: 564 to 1477 mm, 22.2 to 58.1 inch
  • Depth: 350.0 mm, 450.0 mm, 13.7 inch, 17.7 inch
  • Weight: 75 to 304 kg<br/>(165 to 670 lbs)
Safety Warning

Full Product Description

PCO2 Carbon Dioxide Quality Incident Protection Systems from Parker offer a comprehensive solution to preserve and guarantee the quality of gaseous carbon dioxide used in sparkling beverage bottling.

Using multi-layer adsorbant technology, the PCO2 range is suitable for flow rates between 181 to 4354 Kg/h @ 24 bar g (400 to 9600 Lb/h @ 350 psi g) for plant scale protection.

Operating as a quality incident protection, removing a wide range of potential carbon dioxide impurities, the system guarantees the gas quality so it remains within industry and company guidelines, preventing detrimental consequences to the finished end beverage, producers reputation and their bottom-line. 

Approved & recommended by the major global brand leaders, the Parker PCO2 is the beverage industry preferred choice and is installed in over 150 countries worldwide.

Features:
• Comprehensive six stage technology
• 12-month maximum cartridge life*
• Low maintenance
• Built in safety features
• Simple installation and compact design
• Materials of construction independently verified to comply with FDA Code of Federal Regulations title 21 CFR
• Conforms to global compliance and legislation

* 12 Month operational life dependant on certified beverage / ISBT grade CO2 usage and a mass flow meter in situ.

Benefits:
• Carbon dioxide quality guaranteed - Effective in removing a combination of potential impurities and contaminants
• Reduced cost of ownership
• Protection against impurities known to create beverage flavour defects - Helps avoid product spoilage and protects bottlers reputation
• Ensures carbon dioxide meets industry and company specifications and guidelines - Cleans 'of specification' gas back within beverage quality guidelines
• International sales and service support - Over 20 years experience.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Port Size
PCO2-400 181 kg/h @ 20.7 barg (400 lb/h @ 300 psig) 1 inch
PCO2-800 363 kg/h @ 24.1 barg (800 lb/h @ 350 psig) 1½ inch
PCO2-1600 726 kg/h @ 24.1 barg (1600 lb/h @ 350 psig) 1½ inch
PCO2-2400 1089 kg/h @ 24.1 barg (2400 lb/h @ 350 psig) 1½ inch
PCO2-3200 1451 kg/h @ 24.1 barg (3200 lb/h @ 350 psig) 1½ inch
PCO2-4000 1814 kg/h @ 24.1 barg (4000 lb/h @ 350 psig) 1½ inch
PCO2-4800 2177 kg/h @ 24.1 barg (4800 lb/h @ 350 psig) 1½ inch
PCO2-3200 Duplex 2903 kg/h @ 24.1 barg (6400 lb/h @ 350 psig) 1½ inch
PCO2-4000 Duplex 3628 kg/h @ 24.1 barg (8000 lb/h @ 350 psig) 1½ inch
PCO2-4800 Duplex 4354 kg/h @ 24.1 barg (9600 lb/h @ 350 psig) 1½ inch

C19159
A22066