PE17002 KIT - Baldwin - DEF Filters | ParkerGB

Baldwin - DEF Filters | #PE17002 KIT

PE17002 KIT

Baldwin - DEF Filters | #PE17002 KIT

Baldwin Diesel Exhaust Fluid (DEF) Filters remove contaminants to ensure proper function of your vehicle’s Selective Catalytic Reduction (SCR) system.


Technical Specifications

  • Product Type: Diesel Exhaust Fluid Filter Kit
  • Contains: Outer Frost Compensation Membrane, Inner Frost Compensation Membrane, Spray Lubricant, Instruction Sheet; Filter Housing: Height 4 (102.5); O.D. 2 15/16 (75); O-Ring [1] Attached
  • Outside Diameter: 1 11/16 (42.7)
  • Inside Diameter: 19/32 (15.2) One End
  • Length: 3 5/32 (80.0)
  • O-ring: [1] Included
  • Application: Freightliner 108SD, 114SD, 122SD, Business Class M2 106, Cascadia, Cascadia Evolution, Coronado, Coronado SD, M2 106, M2 112; Kenworth T880; Mercedes Benz European Trucks; Western Star 4900EX, 4900FA, 4900SA, 5700XE, 6900XD
  • Compatible Competitor Part Number: Bomag 4388378; Claas 0019999480; Cummins 4388378; Daf 2122909; Fleetguard UF106; FONHO Automotive Co., Ltd. UT4702; Freightliner 1421089; Mann+Hummel U58/7KIT, U58/9KIT; Mercedes-Benz A0001420589, A0001420789, A0001420989, A0001421089; Paccar 2122909PE; Scania 2006483, 2052055, 2090702, 2237597, 2245880, 2265672, 2265673, 2655853; Terex 15504805
  • Division: Engine Mobile Aftermarket Division
  • Industry: Heavy-duty on-highway transportation, Commercial trucks and buses
  • Brand: Baldwin
  • Product Style: DEF Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin Diesel Exhaust Fluid (DEF) filters remove contaminants to ensure proper function of your vehicle’s Selective Catalytic Reduction (SCR) system. If DEF is not filtered, urea crystals and other contaminants picked up during storage and handling can cause malfunction of the SCR system. A Baldwin DEF filter removes harmful particulate, preventing plugged dosing valves and enabling the SCR system to do the important job of reducing harmful Oxides of Nitrogen (NOx) emissions.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700