Permanent Ferrule Less Tube Fittings - Phastite® Series | Product Series

Filter by

    No filters selected

Shape

Connection 1 Size

Connection 2 Size

Product Style

Materials of Construction

Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Ferrule Less Tube Fittings - Phastite® Series

Permanent Ferrule Less Tube Fittings - Phastite® Series

Parker's Phastite® permanent compression fitting offers an extremely quick, easy and simple way of permanently connecting tube. When considering how much time it takes to weld tubing, Phastite® delivers a huge reduction in total installation cost.

Technical Specifications

  • Materials of Construction: Stainless Steel, Alloy 625, Alloy 825, Super Duplex
  • Shape: Straight, Elbow, Tee, Cross, Drop Size Straight, Straight Male Termination, Straight Female Termination
  • Configuration: Tube to Tube, Tube to Pipe
  • Connection 1 Size: 1/4 to 1 inch, 6 to 25 mm
  • Connection 2 Size: 1/4 to 1 inch, 6 to 25 mm, 1/4"-18 inch, 3/8"-18 inch, 1/2"-14 inch, 3/4"-14 inch, 1"-11-1/2 inch, 1/4"-19 inch, BSPP inch, 3/8"-19 inch, 1/2"-14 inch, 3/4"-14 inch, 1"-11-1/2 inch
  • Connection 2 Type: NPT Thread
  • Specifications Met: DNV
  • Connection Type: Permanent, Termination
  • Maximum Operating Pressure: 22500 psi, 1550.0 bar
  • Application: Hydraulic Power Unit, Top Side Umbilical Termination Unit, Remote Operated Vehicle, Semiconductor, Chemical Injection
  • Tube Outside Diameter: 25.0 mm, 1 inch
  • Assembly Time: < 2 Minutes
  • Maximum Operating Temperature: 93.0 °C, 200.0 °F
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Fitting Type: Tube to Tube, Tube to Pipe, Ferruleless
Safety Warning

Full Product Description

Phastite® is a breakthrough in tube connection systems; its innovative design concept eliminates the costly requirement of welding and combines quick installation with a signal assembly process achieving a tube connector that can be used in applications up to 21,400 psi/1,470 bar. Developed in a range of standard and corrosion resistant alloys to cope with the most demanding environments, from subsea exploration in the north sea to natural gas drilling in Kazakhstan. Phastite® meets all the relevant performance and functional requirements of industry standards. Throughout the development of Phastite®, product performance and integrity were paramount. A rigorous testing program including Thermal Cycling, Shock, Vibration, Helium Leak, Gas Tight and Hydrostatic testing has been completed.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Reduced Installation Costs
• Simple assembly process
• No need to re-make or re-test
• No welding required
• Reduced tubing costs
• Weight reduction
• No loose parts
• Simple make-up
• Vibration tolerant
• No need for hot work

Applications:
• Instrumentation lines
• Hydraulic power units
• Chemical injection skids

Related Documents

×
Products Shape Connection 1 Size Connection 2 Size Product Style Materials of Construction Configuration
PH-4-PS-SS Straight 1/4" 1/4" Stainless Steel Tube to Tube
PH-4-PS-625 Straight 1/4" 1/4" Alloy 625 Tube to Tube
PH-4-PS-825 Straight 1/4" 1/4" Alloy 825 Tube to Tube
PH-4-PS-SD Straight 1/4" 1/4" Super Duplex Tube to Tube
PH-6-PS-SS Straight 3/8" 3/8" Stainless Steel Tube to Tube
PH-6-PS-625 Straight 3/8" 3/8" Alloy 625 Tube to Tube
PH-6-PS-825 Straight 3/8" 3/8" Alloy 825 Tube to Tube
PH-6-PS-SD Straight 3/8" 3/8" Super Duplex Tube to Tube
PH-8-PS-SS Straight 1/2" 1/2" Stainless Steel Tube to Tube
PH-8-PS-625 Straight 1/2" 1/2" Alloy 625 Tube to Tube
PH-8-PS-825 Straight 1/2" 1/2" Alloy 825 Tube to Tube
PH-8-PS-SD Straight 1/2" 1/2" Super Duplex Tube to Tube
PH-10-PS-SS Straight 5/8" 5/8" Stainless Steel Tube to Tube
PH-10-PS-625 Straight 5/8" 5/8" Alloy 625 Tube to Tube
PH-10-PS-825 Straight 5/8" 5/8" Alloy 825 Tube to Tube
PH-10-PS-SD Straight 5/8" 5/8" Super Duplex Tube to Tube
PH-12-PS-SS Straight 3/4" 3/4" Stainless Steel Tube to Tube
PH-12-PS-625 Straight 3/4" 3/4" Alloy 625 Tube to Tube
PH-12-PS-825 Straight 3/4" 3/4" Alloy 825 Tube to Tube
PH-12-PS-SD Straight 3/4" 3/4" Super Duplex Tube to Tube
PH-16-PS-SS Straight 1" 1" Stainless Steel Tube to Tube
PH-M6-PS-SS Straight 6 mm 6 mm Stainless Steel Tube to Tube
PH-M6-PS-625 Straight 6 mm 6 mm Alloy 625 Tube to Tube
PH-M6-PS-825 Straight 6 mm 6 mm Alloy 825 Tube to Tube
PH-M6-PS-SD Straight 6 mm 6 mm Super Duplex Tube to Tube
PH-M10-PS-SS Straight 10 mm 10 mm Stainless Steel Tube to Tube
PH-M10-PS-625 Straight 10 mm 10 mm Alloy 625 Tube to Tube
PH-M10-PS-825 Straight 10 mm 10 mm Alloy 825 Tube to Tube
PH-M10-PS-SD Straight 10 mm 10 mm Super Duplex Tube to Tube
PH-M12-PS-SS Straight 12 mm 12 mm Stainless Steel Tube to Tube
PH-M12-PS-625 Straight 12 mm 12 mm Alloy 625 Tube to Tube
PH-M12-PS-825 Straight 12 mm 12 mm Alloy 825 Tube to Tube
PH-M12-PS-SD Straight 12 mm 12 mm Super Duplex Tube to Tube
PH-M16-PS-SS Straight 16 mm 16 mm Stainless Steel Tube to Tube
PH-M6-PT-SD Tee 6 mm 6 mm Super Duplex Tube to Tube
PH-M10-PT-SS Tee 10 mm 10 mm Stainless Steel Tube to Tube
PH-M10-PT-625 Tee 10 mm 10 mm Alloy 625 Tube to Tube
PH-M10-PT-825 Tee 10 mm 10 mm Alloy 825 Tube to Tube
PH-M10-PT-SD Tee 10 mm 10 mm Super Duplex Tube to Tube
PH-M12-PT-SS Tee 12 mm 12 mm Stainless Steel Tube to Tube
PH-M12-PT-625 Tee 12 mm 12 mm Alloy 625 Tube to Tube
PH-M12-PT-825 Tee 12 mm 12 mm Alloy 825 Tube to Tube
PH-M12-PT-SD Tee 12 mm 12 mm Super Duplex Tube to Tube
PH-M16-PT-SS Tee 16 mm 16 mm Stainless Steel Tube to Tube
PH-M16-PT-625 Tee 16 mm 16 mm Alloy 625 Tube to Tube
PH-M16-PT-825 Tee 16 mm 16 mm Alloy 825 Tube to Tube
PH-M16-PT-SD Tee 16 mm 16 mm Super Duplex Tube to Tube
PH-M20-PT-SS Tee 20 mm 20 mm Stainless Steel Tube to Tube
PH-M20-PT-625 Tee 20 mm 20 mm Alloy 625 Tube to Tube
PH-M20-PT-825 Tee 20 mm 20 mm Alloy 825 Tube to Tube
PH-M20-PT-SD Tee 20 mm 20 mm Super Duplex Tube to Tube
PH-M25-PT-SS Tee 25 mm 25 mm Stainless Steel Tube to Tube
PH-4-PC-SS Cross 1/4" 1/4" Stainless Steel Tube to Tube
PH-4-PC-625 Cross 1/4" 1/4" Alloy 625 Tube to Tube
PH-4-PC-825 Cross 1/4" 1/4" Alloy 825 Tube to Tube
PH-4-PC-SD Cross 1/4" 1/4" Super Duplex Tube to Tube
PH-6-PC-SS Cross 3/8" 3/8" Stainless Steel Tube to Tube
PH-6-PC-625 Cross 3/8" 3/8" Alloy 625 Tube to Tube
PH-6-PC-825 Cross 3/8" 3/8" Alloy 825 Tube to Tube
PH-6-PC-SD Cross 3/8" 3/8" Super Duplex Tube to Tube
PH-8-PC-SS Cross 1/2" 1/2" Stainless Steel Tube to Tube
PH-8-PC-625 Cross 1/2" 1/2" Alloy 625 Tube to Tube
PH-8-PC-825 Cross 1/2" 1/2" Alloy 825 Tube to Tube
PH-8-PC-SD Cross 1/2" 1/2" Super Duplex Tube to Tube
PH-10-PC-SS Cross 5/8" 5/8" Stainless Steel Tube to Tube
PH-10-PC-625 Cross 5/8" 5/8" Alloy 625 Tube to Tube
PH-10-PC-825 Cross 5/8" 5/8" Alloy 825 Tube to Tube
PH-10-PC-SD Cross 5/8" 5/8" Super Duplex Tube to Tube
PH-M6-PC-SS Cross 6 mm 6 mm Stainless Steel Tube to Tube
PH-M6-PC-625 Cross 6 mm 6 mm Alloy 625 Tube to Tube
PH-M6-PC-825 Cross 6 mm 6 mm Alloy 825 Tube to Tube
PH-16-16N-TMS-SS 1" 1"-11-1/2 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-M6-4N-TMS-SS 6 mm 1/4"-18 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-M6-4N-TMS-625 6 mm 1/4"-18 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-M6-4N-TMS-825 6 mm 1/4"-18 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-M6-4N-TMS-SD 6 mm 1/4"-18 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-M10-4N-TMS-SS 10 mm 1/4"-18 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-M10-4N-TMS-625 10 mm 1/4"-18 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-M10-4N-TMS-825 10 mm 1/4"-18 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-M10-4N-TMS-SD 10 mm 1/4"-18 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-M10-6N-TMS-SS 10 mm 3/8"-18 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-M10-6N-TMS-625 10 mm 3/8"-18 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-M10-6N-TMS-825 10 mm 3/8"-18 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-M10-6N-TMS-SD 10 mm 3/8"-18 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-M12-8N-TMS-SS 12 mm 1/2"-14 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-M12-8N-TMS-625 12 mm 1/2"-14 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-M12-8N-TMS-825 12 mm 1/2"-14 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-M12-8N-TMS-SD 12 mm 1/2"-14 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-M16-12N-TMS-SS 16 mm 3/4"-14 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-M16-12N-TMS-625 16 mm 3/4"-14 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-M16-12N-TMS-825 16 mm 3/4"-14 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-M16-12N-TMS-SD 16 mm 3/4"-14 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-M20-12N-TMS-SS 20 mm 3/4"-14 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-M20-12N-TMS-625 20 mm 3/4"-14 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-M20-12N-TMS-825 20 mm 3/4"-14 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-M20-12N-TMS-SD 20 mm 3/4"-14 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-M25-16N-TMS-SS 25 mm 1"-11-1/2 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-4-4N-TFS-SS 1/4" 1/4"-18 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-4-4N-TFS-625 1/4" 1/4"-18 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-4-4N-TFS-825 1/4" 1/4"-18 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-4-4N-TFS-SD 1/4" 1/4"-18 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-6-4N-TFS-SS 3/8" 1/4"-18 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-6-4N-TFS-625 3/8" 1/4"-18 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-6-4N-TFS-825 3/8" 1/4"-18 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-6-4N-TFS-SD 3/8" 1/4"-18 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-M6-4R-TMS-SD 6 mm 1/4"-19 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-M10-4R-TMS-SS 10 mm 1/4"-19 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-M10-4R-TMS-625 10 mm 1/4"-19 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-M10-4R-TMS-825 10 mm 1/4"-19 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-M10-4R-TMS-SD 10 mm 1/4"-19 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-M10-6R-TMS-SS 10 mm 3/8"-19 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-M10-6R-TMS-625 10 mm 3/8"-19 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-M10-6R-TMS-825 10 mm 3/8"-19 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-M10-6R-TMS-SD 10 mm 3/8"-19 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-M12-8R-TMS-SS 12 mm 1/2"-14 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-M12-8R-TMS-625 12 mm 1/2"-14 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-M12-8R-TMS-825 12 mm 1/2"-14 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-M12-8R-TMS-SD 12 mm 1/2"-14 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-M16-12R-TMS-SS 16 mm 3/4"-14 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-M16-12R-TMS-625 16 mm 3/4"-14 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-M16-12R-TMS-825 16 mm 3/4"-14 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-M16-12R-TMS-SD 16 mm 3/4"-14 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-M20-12R-TMS-SS 20 mm 3/4"-14 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-M20-12R-TMS-625 20 mm 3/4"-14 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-M20-12R-TMS-825 20 mm 3/4"-14 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-M20-12R-TMS-SD 20 mm 3/4"-14 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-M16-16R-TMS-SS 25 mm 1"-11-1/2 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-4-4R-TFS-SS 1/4" 1/4"-19 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-4-4R-TFS-625 1/4" 1/4"-19 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-4-4R-TFS-825 1/4" 1/4"-19 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-4-4R-TFS-SD 1/4" 1/4"-19 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-6-4R-TFS-SS 3/8" 1/4"-19 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-6-4R-TFS-625 3/8" 1/4"-19 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-6-4R-TFS-825 3/8" 1/4"-19 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-6-4R-TFS-SD 3/8" 1/4"-19 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-6-6R-TFS-SS 3/8" 3/8"-19 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-6-6R-TFS-625 3/8" 3/8"-19 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-6-6R-TFS-825 3/8" 3/8"-19 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-6-6R-TFS-SD 3/8" 3/8"-19 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-8-8R-TFS-SS 1/2" 1/2"-14 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-M6-PC-SD Cross 6 mm 6 mm Super Duplex Tube to Tube
PH-M10-PC-SS Cross 10 mm 10 mm Stainless Steel Tube to Tube
PH-M10-PC-625 Cross 10 mm 10 mm Alloy 625 Tube to Tube
PH-M10-PC-825 Cross 10 mm 10 mm Alloy 825 Tube to Tube
PH-M10-PC-SD Cross 10 mm 10 mm Super Duplex Tube to Tube
PH-M12-PC-SS Cross 12 mm 12 mm Stainless Steel Tube to Tube
PH-M12-PC-625 Cross 12 mm 12 mm Alloy 625 Tube to Tube
PH-M12-PC-825 Cross 12 mm 12 mm Alloy 825 Tube to Tube
PH-M12-PC-SD Cross 12 mm 12 mm Super Duplex Tube to Tube
PH-M16-PC-SS Cross 16 mm 16 mm Stainless Steel Tube to Tube
PH-M16-PC-625 Cross 16 mm 16 mm Alloy 625 Tube to Tube
PH-M16-PC-825 Cross 16 mm 16 mm Alloy 825 Tube to Tube
PH-M16-PC-SD Cross 16 mm 16 mm Super Duplex Tube to Tube
PH-6-4-PS-SS Straight - Drop Size 3/8" 1/4" Stainless Steel Tube to Tube
PH-6-4-PS-625 Straight - Drop Size 3/8" 1/4" Alloy 625 Tube to Tube
PH-6-4-PS-825 Straight - Drop Size 3/8" 1/4" Alloy 825 Tube to Tube
PH-6-4-PS-SD Straight - Drop Size 3/8" 1/4" Super Duplex Tube to Tube
PH-8-6-PS-SS Straight - Drop Size 1/2" 3/8" Stainless Steel Tube to Tube
PH-8-6-PS-625 Straight - Drop Size 1/2" 3/8" Alloy 625 Tube to Tube
PH-8-6-PS-825 Straight - Drop Size 1/2" 3/8" Alloy 825 Tube to Tube
PH-8-6-PS-SD Straight - Drop Size 1/2" 3/8" Super Duplex Tube to Tube
PH-10-8-PS-SS Straight - Drop Size 5/8" 1/2" Stainless Steel Tube to Tube
PH-10-8-PS-625 Straight - Drop Size 5/8" 1/2" Alloy 625 Tube to Tube
PH-10-8-PS-825 Straight - Drop Size 5/8" 1/2" Alloy 825 Tube to Tube
PH-10-8-PS-SD Straight - Drop Size 5/8" 1/2" Super Duplex Tube to Tube
PH-12-10-PS-SS Straight - Drop Size 3/4" 5/8" Stainless Steel Tube to Tube
PH-12-10-PS-625 Straight - Drop Size 3/4" 5/8" Alloy 625 Tube to Tube
PH-12-10-PS-825 Straight - Drop Size 3/4" 5/8" Alloy 825 Tube to Tube
PH-12-10-PS-SD Straight - Drop Size 3/4" 5/8" Super Duplex Tube to Tube
PH-16-12-PS-SS Straight - Drop Size 1" 3/4" Stainless Steel Tube to Tube
PH-M10-M6-PS-SS Straight - Drop Size 10 mm 8 mm Stainless Steel Tube to Tube
PH-M10-M6-PS-625 Straight - Drop Size 10 mm 8 mm Alloy 625 Tube to Tube
PH-M10-M6-PS-825 Straight - Drop Size 10 mm 8 mm Alloy 825 Tube to Tube
PH-M10-M6-PS-SD Straight - Drop Size 10 mm 8 mm Super Duplex Tube to Tube
PH-M12-M10-PS-SS Straight - Drop Size 12 mm 10 mm Stainless Steel Tube to Tube
PH-M12-M10-PS-625 Straight - Drop Size 12 mm 10 mm Alloy 625 Tube to Tube
PH-6-6N-TFS-SS 3/8" 3/8"-18 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-6-6N-TFS-625 3/8" 3/8"-18 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-6-6N-TFS-825 3/8" 3/8"-18 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-6-6N-TFS-SD 3/8" 3/8"-18 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-8-8N-TFS-SS 1/2" 1/2"-14 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-8-8N-TFS-625 1/2" 1/2"-14 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-8-8N-TFS-825 1/2" 1/2"-14 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-8-8N-TFS-SD 1/2" 1/2"-14 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-10-12N-TFS-SS 5/8" 3/4"-14 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-10-12N-TFS-625 5/8" 3/4"-14 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-10-12N-TFS-825 5/8" 3/4"-14 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-10-12N-TFS-SSD 5/8" 3/4"-14 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-12-12N-TFS-SS 3/4" 3/4"-14 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-12-12N-TFS-625 3/4" 3/4"-14 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-12-12N-TFS-825 3/4" 3/4"-14 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-12-12N-TFS-SD 3/4" 3/4"-14 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-16-16N-TFS-SS 1" 1"-11-1/2 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-M6-4N-TFS-SS 6 mm 1/4"-18 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-M6-4N-TFS-625 6 mm 1/4"-18 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-M6-4N-TFS-825 6 mm 1/4"-18 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-M6-4N-TFS-SD 6 mm 1/4"-18 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-M10-4N-TFS-SS 10 mm 1/4"-18 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-M10-4N-TFS-625 10 mm 1/4"-18 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-M10-4N-TFS-825 10 mm 1/4"-18 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-M10-4N-TFS-SD 10 mm 1/4"-18 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-M10-6N-TFS-SS 10 mm 3/8"-18 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-M10-6N-TFS-625 10 mm 3/8"-18 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-M10-6N-TFS-825 10 mm 3/8"-18 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-M10-6N-TFS-SD 10 mm 3/8"-18 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-M12-8N-TFS-SS 12 mm 1/2"-14 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-M12-8N-TFS-625 12 mm 1/2"-14 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-M12-8N-TFS-825 12 mm 1/2"-14 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-M12-8N-TFS-SD 12 mm 1/2"-14 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-M16-12N-TFS-SS 16 mm 3/4"-14 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-M16-12N-TFS-625 16 mm 3/4"-14 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-8-8R-TFS-625 1/2" 1/2"-14 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-8-8R-TFS-825 1/2" 1/2"-14 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-8-8R-TFS-SD 1/2" 1/2"-14 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-10-12R-TFS-SS 5/8" 3/4"-14 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-10-12R-TFS-625 5/8" 3/4"-14 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-10-12R-TFS-825 5/8" 3/4"-14 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-10-12R-TFS-SD 5/8" 3/4"-14 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-12-12R-TFS-SS 3/4" 3/4"-14 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-12-12R-TFS-625 3/4" 3/4"-14 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-12-12R-TFS-825 3/4" 3/4"-14 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-12-12R-TFS-SD 3/4" 3/4"-14 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-16-16R-TFS-SS 1" 1"-11-1/2 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-M6-4R-TFS-SS 6 mm 1/4"-19 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-M6-4R-TFS-625 6 mm 1/4"-19 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-M6-4R-TFS-825 6 mm 1/4"-19 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-M6-4R-TFS-SD 6 mm 1/4"-19 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-M10-4R-TFS-SS 10 mm 1/4"-19 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-M10-4R-TFS-625 10 mm 1/4"-19 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-M10-4R-TFS-825 10 mm 1/4"-19 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-M10-4R-TFS-SD 10 mm 1/4"-19 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-M10-6R-TFS-SS 10 mm 3/8"-19 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-M10-6R-TFS-625 10 mm 3/8"-19 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-M10-6R-TFS-825 10 mm 3/8"-19 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-M10-6R-TFS-SD 10 mm 3/8"-19 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-M12-8R-TFS-SS 12 mm 1/2"-14 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-M12-8R-TFS-625 12 mm 1/2"-14 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-M12-8R-TFS-825 12 mm 1/2"-14 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-M12-8R-TFS-SD 12 mm 1/2"-14 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-M16-12R-TFS-SS 16 mm 3/4"-14 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-M16-12R-TFS-625 16 mm 3/4"-14 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-M16-12R-TFS-825 16 mm 3/4"-14 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-M16-12R-TFS-SD 16 mm 3/4"-14 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-M20-12R-TFS-SS 20 mm 3/4"-14 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-M20-12R-TFS-625 20 mm 3/4"-14 BSPP Termination Female Straight Alloy 625 Tube to Pipe
PH-M16-PS-625 Straight 16 mm 16 mm Alloy 625 Tube to Tube
PH-M16-PS-825 Straight 16 mm 16 mm Alloy 825 Tube to Tube
PH-M16-PS-SD Straight 16 mm 16 mm Super Duplex Tube to Tube
PH-M20-PS-SS Straight 20 mm 20 mm Stainless Steel Tube to Tube
PH-M20-PS-625 Straight 20 mm 20 mm Alloy 625 Tube to Tube
PH-M20-PS-825 Straight 20 mm 20 mm Alloy 825 Tube to Tube
PH-M20-PS-SD Straight 20 mm 20 mm Super Duplex Tube to Tube
PH-M25-PS-SS Straight 25 mm 25 mm Stainless Steel Tube to Tube
PH-4-PE-SS Elbow 1/4" 1/4" Stainless Steel Tube to Tube
PH-4-PE-625 Elbow 1/4" 1/4" Alloy 625 Tube to Tube
PH-4-PE-825 Elbow 1/4" 1/4" Alloy 825 Tube to Tube
PH-4-PE-SD Elbow 1/4" 1/4" Super Duplex Tube to Tube
PH-6-PE-SS Elbow 3/8" 3/8" Stainless Steel Tube to Tube
PH-6-PE-625 Elbow 3/8" 3/8" Alloy 625 Tube to Tube
PH-6-PE-825 Elbow 3/8" 3/8" Alloy 825 Tube to Tube
PH-6-PE-SD Elbow 3/8" 3/8" Super Duplex Tube to Tube
PH-8-PE-SS Elbow 1/2" 1/2" Stainless Steel Tube to Tube
PH-8-PE-625 Elbow 1/2" 1/2" Alloy 625 Tube to Tube
PH-8-PE-825 Elbow 1/2" 1/2" Alloy 825 Tube to Tube
PH-8-PE-SD Elbow 1/2" 1/2" Super Duplex Tube to Tube
PH-10-PE-SS Elbow 5/8" 5/8" Stainless Steel Tube to Tube
PH-10-PE-625 Elbow 5/8" 5/8" Alloy 625 Tube to Tube
PH-10-PE-825 Elbow 5/8" 5/8" Alloy 825 Tube to Tube
PH-10-PE-SD Elbow 5/8" 5/8" Super Duplex Tube to Tube
PH-12-PE-SS Elbow 3/4" 3/4" Stainless Steel Tube to Tube
PH-12-PE-625 Elbow 3/4" 3/4" Alloy 625 Tube to Tube
PH-12-PE-825 Elbow 3/4" 3/4" Alloy 825 Tube to Tube
PH-12-PE-SD Elbow 3/4" 3/4" Super Duplex Tube to Tube
PH-16-PE-SS Elbow 1" 1" Stainless Steel Tube to Tube
PH-M6-PE-SS Elbow 6 mm 6 mm Stainless Steel Tube to Tube
PH-M6-PE-625 Elbow 6 mm 6 mm Alloy 625 Tube to Tube
PH-M6-PE-825 Elbow 6 mm 6 mm Alloy 825 Tube to Tube
PH-M6-PE-SD Elbow 6 mm 6 mm Super Duplex Tube to Tube
PH-M10-PE-SS Elbow 10 mm 10 mm Stainless Steel Tube to Tube
PH-M10-PE-625 Elbow 10 mm 10 mm Alloy 625 Tube to Tube
PH-M10-PE-825 Elbow 10 mm 10 mm Alloy 825 Tube to Tube
PH-M10-PE-SD Elbow 10 mm 10 mm Super Duplex Tube to Tube
PH-M12-M10-PS-825 Straight - Drop Size 12 mm 10 mm Alloy 825 Tube to Tube
PH-M12-M10-PS-SD Straight - Drop Size 12 mm 10 mm Super Duplex Tube to Tube
PH-M16-M12-PS-SS Straight - Drop Size 16 mm 14 mm Stainless Steel Tube to Tube
PH-M16-M12-PS-625 Straight - Drop Size 16 mm 14 mm Alloy 625 Tube to Tube
PH-M16-M12-PS-825 Straight - Drop Size 16 mm 14 mm Alloy 825 Tube to Tube
PH-M16-M12-PS-SD Straight - Drop Size 16 mm 14 mm Super Duplex Tube to Tube
PH-M20-M16-PS-SS Straight - Drop Size 20 mm 18 mm Stainless Steel Tube to Tube
PH-M20-M16-PS-625 Straight - Drop Size 20 mm 18 mm Alloy 625 Tube to Tube
PH-M20-M16-PS-825 Straight - Drop Size 20 mm 18 mm Alloy 825 Tube to Tube
PH-M20-M16-PS-SD Straight - Drop Size 20 mm 18 mm Super Duplex Tube to Tube
PH-M25-M20-PS-SS Straight - Drop Size 25 mm 22 mm Stainless Steel Tube to Tube
PH-4-4N-TMS-SS 1/4" 1/4"-18 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-4-4N-TMS-625 1/4" 1/4"-18 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-4-4N-TMS-825 1/4" 1/4"-18 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-4-4N-TMS-SD 1/4" 1/4"-18 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-6-4N-TMS-SS 3/8" 1/4"-18 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-6-4N-TMS-625 3/8" 1/4"-18 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-6-4N-TMS-825 3/8" 1/4"-18 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-6-4N-TMS-SD 3/8" 1/4"-18 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-6-6N-TMS-SS 3/8" 3/8"-18 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-6-6N-TMS-625 3/8" 3/8"-18 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-6-6N-TMS-825 3/8" 3/8"-18 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-6-6N-TMS-SD 3/8" 3/8"-18 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-8-8N-TMS-SS 1/2" 1/2"-14 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-8-8N-TMS-625 1/2" 1/2"-14 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-8-8N-TMS-825 1/2" 1/2"-14 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-8-8N-TMS-SD 1/2" 1/2"-14 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-10-12N-TMS-SS 5/8" 3/4"-14 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-10-12N-TMS 625 5/8" 3/4"-14 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-10-12N-TMS-825 5/8" 3/4"-14 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-10-12N-TMS-SD 5/8" 3/4"-14 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-12-12N-TMS-SS 3/4" 3/4"-14 NPT Termination Male Straight Stainless Steel Tube to Pipe
PH-12-12N-TMS-625 3/4" 3/4"-14 NPT Termination Male Straight Alloy 625 Tube to Pipe
PH-12-12N-TMS-825 3/4" 3/4"-14 NPT Termination Male Straight Alloy 825 Tube to Pipe
PH-12-12N-TMS-SD 3/4" 3/4"-14 NPT Termination Male Straight Super Duplex Tube to Pipe
PH-M16-12N-TFS-825 16 mm 3/4"-14 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-M16-12N-TFS-SD 16 mm 3/4"-14 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-M20-12N-TFS-SS 20 mm 3/4"-14 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-M20-12N-TFS-625 20 mm 3/4"-14 NPT Termination Female Straight Alloy 625 Tube to Pipe
PH-M20-12N-TFS-825 20 mm 3/4"-14 NPT Termination Female Straight Alloy 825 Tube to Pipe
PH-M20-12N-TFS-SD 20 mm 3/4"-14 NPT Termination Female Straight Super Duplex Tube to Pipe
PH-M25-16N-TFS-SS 25 mm 1"-11-1/2 NPT Termination Female Straight Stainless Steel Tube to Pipe
PH-4-4R-TMS-SS 1/4" 1/4"-19 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-4-4R-TMS-625 1/4" 1/4"-19 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-4-4R-TMS-825 1/4" 1/4"-19 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-4-4R-TMS-SD 1/4" 1/4"-19 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-6-4R-TMS-SS 3/8" 1/4"-19 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-6-4R-TMS-625 3/8" 1/4"-19 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-6-4R-TMS-825 3/8" 1/4"-19 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-6-4R-TMS-SD 3/8" 1/4"-19 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-6-6R-TMS-SS 3/8" 3/8"-19 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-6-6R-TMS-625 3/8" 3/8"-19 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-6-6R-TMS-825 3/8" 3/8"-19 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-6-6R-TMS-SD 3/8" 3/8"-19 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-8-8R-TMS-SS 1/2" 1/2"-14 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-8-8R-TMS-625 1/2" 1/2"-14 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-8-8R-TMS-825 1/2" 1/2"-14 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-8-8R-TMS-SD 1/2" 1/2"-14 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-10-12R-TMS-SS 5/8" 3/4"-14 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-10-12R-TMS-625 5/8" 3/4"-14 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-10-12R-TMS-825 5/8" 3/4"-14 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-10-12R-TMS-SD 5/8" 3/4"-14 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-12-12R-TMS-SS 3/4" 3/4"-14 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-12-12R-TMS-625 3/4" 3/4"-14 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-12-12R-TMS-825 3/4" 3/4"-14 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-12-12R-TMS-SD 3/4" 3/4"-14 BSPP Termination Male Straight Super Duplex Tube to Pipe
PH-16-16R-TMS-SS 1" 1"-11-1/2 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-M6-4R-TMS-SS 6 mm 1/4"-19 BSPP Termination Male Straight Stainless Steel Tube to Pipe
PH-M6-4R-TMS-625 6 mm 1/4"-19 BSPP Termination Male Straight Alloy 625 Tube to Pipe
PH-M6-4R-TMS-825 6 mm 1/4"-19 BSPP Termination Male Straight Alloy 825 Tube to Pipe
PH-M20-12R-TFS-825 20 mm 3/4"-14 BSPP Termination Female Straight Alloy 825 Tube to Pipe
PH-M20-12R-TFS-SD 20 mm 3/4"-14 BSPP Termination Female Straight Super Duplex Tube to Pipe
PH-M25-16R-TFS-SS 25 mm 1"-11-1/2 BSPP Termination Female Straight Stainless Steel Tube to Pipe
PH-M12-PE-SS Elbow 12 mm 12 mm Stainless Steel Tube to Tube
PH-M12-PE-625 Elbow 12 mm 12 mm Alloy 625 Tube to Tube
PH-M12-PE-825 Elbow 12 mm 12 mm Alloy 825 Tube to Tube
PH-M12-PE-SD Elbow 12 mm 12 mm Super Duplex Tube to Tube
PH-M16-PE-SS Elbow 16 mm 16 mm Stainless Steel Tube to Tube
PH-M16-PE-625 Elbow 16 mm 16 mm Alloy 625 Tube to Tube
PH-M16-PE-825 Elbow 16 mm 16 mm Alloy 825 Tube to Tube
PH-M16-PE-SD Elbow 16 mm 16 mm Super Duplex Tube to Tube
PH-M20-PE-SS Elbow 20 mm 20 mm Stainless Steel Tube to Tube
PH-M20-PE-625 Elbow 20 mm 20 mm Alloy 625 Tube to Tube
PH-M20-PE-825 Elbow 20 mm 20 mm Alloy 825 Tube to Tube
PH-M20-PE-SD Elbow 20 mm 20 mm Super Duplex Tube to Tube
PH-M25-PE-SS Elbow 25 mm 25 mm Stainless Steel Tube to Tube
PH-4-PT-SS Tee 1/4" 1/4" Stainless Steel Tube to Tube
PH-4-PT-625 Tee 1/4" 1/4" Alloy 625 Tube to Tube
PH-4-PT-825 Tee 1/4" 1/4" Alloy 825 Tube to Tube
PH-4-PT-SD Tee 1/4" 1/4" Super Duplex Tube to Tube
PH-6-PT-SS Tee 3/8" 3/8" Stainless Steel Tube to Tube
PH-6-PT-625 Tee 3/8" 3/8" Alloy 625 Tube to Tube
PH-6-PT-825 Tee 3/8" 3/8" Alloy 825 Tube to Tube
PH-6-PT-SD Tee 3/8" 3/8" Super Duplex Tube to Tube
PH-8-PT-SS Tee 1/2" 1/2" Stainless Steel Tube to Tube
PH-8-PT-625 Tee 1/2" 1/2" Alloy 625 Tube to Tube
PH-8-PT-825 Tee 1/2" 1/2" Alloy 825 Tube to Tube
PH-8-PT-SD Tee 1/2" 1/2" Super Duplex Tube to Tube
PH-10-PT-SS Tee 5/8" 5/8" Stainless Steel Tube to Tube
PH-10-PT-625 Tee 5/8" 5/8" Alloy 625 Tube to Tube
PH-10-PT-825 Tee 5/8" 5/8" Alloy 825 Tube to Tube
PH-10-PT-SD Tee 5/8" 5/8" Super Duplex Tube to Tube
PH-12-PT-SS Tee 3/4" 3/4" Stainless Steel Tube to Tube
PH-12-PT-625 Tee 3/4" 3/4" Alloy 625 Tube to Tube
PH-12-PT-825 Tee 3/4" 3/4" Alloy 825 Tube to Tube
PH-12-PT-SD Tee 3/4" 3/4" Super Duplex Tube to Tube
PH-16-PT-SS Tee 1" 1" Stainless Steel Tube to Tube
PH-M6-PT-SS Tee 6 mm 6 mm Stainless Steel Tube to Tube
PH-M6-PT-625 Tee 6 mm 6 mm Alloy 625 Tube to Tube
PH-M6-PT-825 Tee 6 mm 6 mm Alloy 825 Tube to Tube

C19159
687516