PF46004 - Baldwin - Diesel Fuel Filter Elements | ParkerGB

Baldwin - Diesel Fuel Filter Elements | #PF46004

PF46004

Baldwin - Diesel Fuel Filter Elements | #PF46004

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Type: Fuel Element
  • Outside Diameter: 3 11/16 (93.7) Flange 4 29/32 (124.6)
  • Inside Diameter: 5/8 (15.9) & 1 9/16 (39.7)
  • Length: 5 9/32 (134.1)
  • O-ring: [2] Attached, [1] Included
  • Application: Ford Transit Vehicles
  • Compatible Competitor Part Number: Ford 1837319, CC1Z-9354-A, CC119176BB; Motorcraft FD4621
  • Brand: Baldwin
Safety Warning

Item Information

"Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700