Ultra High Pressure Waterblast Hose – PFX25 Series (2500 BAR) - Europe | #PFX25-05


LOADING IMAGES
PFX25-05

Ultra High Pressure Waterblast Hose – PFX25 Series (2500 BAR) - Europe | #PFX25-05

Parker's PFX25 delivers robustness and improved service life in the Ultra High Pressure waterblast applications.


Technical Specifications

  • Hose Outside Diameter: 18.0 mm
  • Hose Cover Type: Standard
  • Technology: Fluid & Gas Handling
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 0.54 lb/ft, 0.85 kg/m
  • Industry: Construction, Industrial Manufacturing Equipment
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 250 MPa, 2500 bar, 36250 psi
  • Application: Hydrodemolition, Industrial Cleaning, Waterblasting
  • Product Type: High Pressure Hose, Water Blast Hose
  • Cover Material: Polyamide (PA)
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 200 mm, 7.874 inch
  • Media: Water
  • Specifications Met: DIN 1829-2, ISO 23384, Type B-250/8
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.709 inch, 18 mm
Safety Warning

Item Information

Parker's PFX25 delivers robustness and improved service life in the Ultra High Pressure waterblast market. The new design with just 6 layers of wire offers 2500bar working pressure and a design factore of 2.5. For extreme conditions with increased abrasion requirements the ToughJACKET TM version PFX25-05-TJ in WJTA-coded silver is also available. Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.


Markets:

• Waterblast/Waterjet

• Hydrodemolition

• Construction

• All markets requiring pressure of 2500 bar (36,250 psi)


Features/Benefits:

• Suitable for applications up to 2500 bar

• More robust than common 6 layer constructions

• Improved service life


Applications:

• Hydrodemolition

• Waterblast cleaning equipment

• Industrial cleaning


Technical Specifications:

• Inner tube: POM

• Pressure reinforcement: Six spiral layers of maximum tensile steel wire

• Cover: Polyamide (Additional TOUGHJACKET cover available)

• Standard color: silver

• Temperature range: -10°C to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687513