PFX38-05 - Ultra High Pressure Waterblast Hose - PFX38-05 Series (3800 BAR) - Europe | ParkerGB

Ultra High Pressure Waterblast Hose - PFX38-05 Series (3800 BAR) - Europe | #PFX38-05

PFX38-05

Ultra High Pressure Waterblast Hose - PFX38-05 Series (3800 BAR) - Europe | #PFX38-05

Parker's PFX38 delivers robustness and improved service life in the Ultra High Pressure waterblast applications. The series is compliant with ISO23384 and DIN EN 1829-2.


Technical Specifications

  • Hose Outside Diameter: 20.5 mm
  • Hose Cover Type: Standard
  • Maximum Operating Pressure: 3800 BAR
  • Weight: 1.26 kg/m, 0.85 lb/ft
  • Industry: Industrial Manufacturing Equipment, Construction
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 380 MPa, 3800 bar, 55100 psi
  • Application: Industrial Cleaning, Hydrodemolition, Waterblasting
  • Product Type: High Pressure Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 11.024 inch, 280 mm
  • Media: Water
  • Specifications Met: DIN 1829-2, ISO 23384
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Minimum Burst Pressure: 760 MPa, 110200 psi
  • Design Factor: 2
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.807 inch, 20.5 mm
Safety Warning

Item Information

"Parker's PFX38-05 hose series (3800 bar) delivers robustness and improved service life in the ultra-high pressure waterblast market. For extreme conditions with increased abrasion requirements a ToughJACKET TM version PFX38-TJ with a second cover is also available. PFX38-05 series incorporates a red cover according WJTA color coding.

Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.

Markets:
• Waterblast/Waterjet
• Hydrodemolition
• Construction

Applications:
• Industrial cleaning equipment

Features/Benefits:
• Suitable for applications up to 3800 bar (55000 psi)
• According to ISO 23384 and DIN EN 1829-2
• Visual pressure indication increases safety
• Long life time & reduced machine down time in critical applications and in harsh environments
• Visual inspection of wear possible, that acts as a warning indicator of hose abrasive wear
• Less weight and drag, making it easier for operators to maneuver the hose, less operator fatigue

Technical Specifications:
• Inner tube: POM
• Pressure reinforcement: eight spiral layers of maximum tensile steel wire
• Cover: polyamide
• TOUGHJACKET on request (second outer cover layer that contrasts with the outer cover color)
• Standard color: red, other colors are available on request
• Temperature range: -10°C to +70°C"

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687513