PFX38-05-TJ-PFD - PFX38-05 UHP Hose - 55,000 psi | ParkerGB

PFX38-05 UHP Hose - 55,000 psi | #PFX38-05-TJ-PFD

PFX38-05TJ

PFX38-05 UHP Hose - 55,000 psi | #PFX38-05TJ

Parker Ultra High Pressure PFX38-05TJ TOUGHJACKET hose, featuring maximum abrasion resistance in a 55,000 psi hose.


Technical Specifications

  • Cover: TOUGHJACKET Polyurethane
  • Cover Material: Polyurethane
  • Specifications Met: DIN 1829-2, ISO 23384
  • Design Factor: 2.1:1
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Application: Hydrodemolition, Water Jet Cutting, Waterblasting
  • Maximum Operating Pressure: 55000 psi, 380 MPa, 3800 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Minimum Bend Radius: 11 inch, 280 mm
  • Compatible Fitting: 2X Series
  • Media: Water
  • Cover Color: Red
  • Weight: 0.96 lb/ft, 1.43 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Hose Cover Type: ToughJACKET™
  • Size: -5
  • Outside Diameter: 0.964 inch, 24.5 mm
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
Safety Warning

Item Information

Parker Ultra High Pressure PFX38-05 hose is an 8mm, 55,000 psi ultra high pressure water jet cutting equipment with water or with abrasive additives. Features Parkers built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Industrial Cleaning
• All markets requiring pressures up to 55,000 psi for their cleaning applications

Features/Benefits:
• Low volumetric expansion
• Compact design promotes easy handling to reduce operator fatigue
• Available with a TOUGHJACKET Cover for improved abrasion resistance
• ColorGard Technology for a more reliable and safer operation

Applications:
• Water jetting equipment
• High pressure power wash
• Industrial cleaning
• Hydroforming (compression forming process)
• Hydrodemolition

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687563