Beverage clarification filter cartridge (high area), PEPLYN HA | #PHA-4DN-CAS


LOADING IMAGES
PHA-4DN-CAS

Beverage clarification filter cartridge (high area), PEPLYN HA | #PHA-4DN-CAS

PEPLYN HA filter cartrides have been developed to provide the optimum solution for particulate removal in liquid clarification applications.


Technical Specifications

  • Seal Material: Silicone
  • Micron Rating: 1 µm
  • Length: 40" (1000 mm)
  • End Cap Configuration: BF / 226 Bayonet
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Prefiltration, Clarification
  • Technology: Filtration
  • Product Type: Liquid Filter Element
  • Product Series: PEPLYN HA
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • For Fluid Type: Beverages
  • Materials of Construction: Filtration Media: Polypropylene
    Prefilter Layer: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 bar (72.5 psi)
    Up to 40°C (104°F) @ 4.0 bar (58.0 psi)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psi)
    Up to 80°C (176°F) @ 2.0 bar (29.0 psi)
    Up to 90°C (194°F) @ 1.0 bar (14.5 psi), > 100°C (> 212°F) at 0.3 bar (4.0 psi) (Steam)
  • Specifications Met: Current EC1935/2004 and 21 CFR Part 177 and current USP Plastics Class VI - 121 C
  • Product Style: Cartridge
Safety Warning

Item Information

PEPLYN HA filter cartridges have been specifically designed to provide the optimum solution for particulate removal in liquid clarification applications. The filtration media balances a high surface area and closely controlled porosity, in a configuration that maximizes the cleaning efficiency of the cartridge through backwash procedures.

Capture of larger insoluble particulate is predominantly on the surface of the media, where the rigid, open pleat structure ensures that backwash cleaning provides effective removal

Smaller colloids are retained throughout the depth of the graded density PEPLYN media, providing accurately defined retention under the variable particulate loading conditions typical in clarification applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
679945