Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW

Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW

Setting standards for pilot operated on-/off valves in terms of functional limits and pressure drop, Parker's series D31DW, D31NW, D*1VW are suitable for practically any industrial application. Optionally available as ex-proof version.

Technical Specifications

  • Operation Type: Pilot
  • Connection Type: Connector as per EN 175301-803, Explosion proof with cable glands
  • Weight: Depending on size, 6.0 - 68.0 kg
  • Actuation Type: Solenoid
  • Maximum Flow Rate: Depending on size, 150 - 2000 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: Depending on configuration, -20, -25 °C
  • Seal Material: NBR, FPM
  • For Fluid Type: Hydraulic oil according to DIN 51524, water glycol
  • Function: 3-Way
  • Body Material: Cast iron
Safety Warning

Full Product Description

Parker's robust and durable pilot operated directional control valves series D31DW, D31NW, D*1VW are almost universally applicable and ensure a reliable operation. A wide variety of spools and options allows to design an unlimited number of hydraulic circuits.

The pilot operated directional control valves are available in 4 sizes: D31DW (standard) and D31NW (high flow) in NG10/NFPA D05, D41VW in NG16/NFPA D07, D91VW (for port diameter up to 32 mm) in NG25/NFPA D08 and D111VW in NG32/NFPA D10.

All sizes are optionally available with position control or as explosion-proof version according to ATEX and IECEx.

Markets:
• Industrial

Features/Benefits:
• Proven robust design that represents our long-term experience in hydraulics
• Wide range of spools - suitable for almost all hydraulic circuits
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Short delivery time – no warehousing necessary
• Optionally with position control
• Optionally without manual override
• Optionally as explosion-proof version

Applications:
• Suitable for general hydraulic applications

Explosion-proof versions
The valves are not only ATEX certified (explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2) but also equipped with IECEx compliant solenoids which are  certified  in  accordance with IECEx standard for equipment class 2 G. All explosion-proof solenoids are DC design. The valves for AC operate with integrated rectifier.

Note:
The minimum pilot pressure must be ensured for all operating conditions of the directional valve. Additionally spools with a P to T connection in the deenergized  position  need  an  external  pressure  supply (external inlet) or an integral check valve.

Related Documents

×

C19159
687478