Pilot Operated Pressure Reducing Valve, Subplate Mounting - Series R4R / R4R*P2 | Product Series

Filter by

    No filters selected

Port Connection

Maximum Operating Pressure

Pressure Control Range

Pressure Adjustment Control Type

Pilot Inlet / Drain Locations

Input Voltage

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Pressure Reducing Valve, Subplate Mounting - Series R4R / R4R*P2

Pilot Operated Pressure Reducing Valve, Subplate Mounting - Series R4R / R4R*P2

Parker subplate mounted pilot operated pressure reducing valves series R4R ensure a constant pressure in the secondary part of the hydraulic system. Series R4R*P2 enables a continuous adjustment by the proportional solenoid operated pilot stage.

Technical Specifications

  • Mounting Type: Subplate mounting
  • Operation Type: Pilot
  • Actuation Type: Manually, Solenoid
  • Weight: 2.7 to 13.5 kg Depending on Size
  • Product Series: Pressure valve
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: Ports A, B and X 350, port Y depressurized bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Flow Rate: Depending on size, 150 - 500 L/min
  • Maximum Pressure Setting: 105, 210, 350 bar
  • Body Material: Cast iron
Safety Warning

Full Product Description

As versatile pilot operated pressure reducing valves for subplate mounting, Parker's series R4R with manual adjustment and series R4R*P2 with proportional solenoid adjustment provide high flow and ensure a constant pressure in the secondary part of the hydraulic system. Independent of the primary pressure, the secondary pressure is reduced to the pressure setting. In order to avoid unintended motion of the actuator, the valves are  normally closed.

Series R4R*P2 has additionally a proportional solenoid operated pilot stage and a cartridge main stage. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400.

Markets:
• Industrial

Features /Benefits:
• Wide range of options - suitable for almost every application
• Flexible, versatile mounting in any orientation - makes integration easy
• Normally closed position - avoids unintended actuator motion
• High flow up to 500 l/min in NG32 - optimum efficiency in relation to valve size
• Short delivery time - no warehousing necessary
• Subplate mounting according to ISO 5781
• 3 pressure stages: 105, 210, 350 bar
• R4R*P2: optimally suited to the digital amplifier module PCD00A-400

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection Maximum Operating Pressure Pressure Control Range Pressure Adjustment Control Type Pilot Inlet / Drain Locations Input Voltage Seal Material
026-70828-5 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y N/A FPM
026-70828-0 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y N/A NBR
026-62632-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y1 N/A NBR
026-42176-5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y N/A FPM
026-42176-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y N/A NBR
026-38326-0 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Cylinder lock Internal, drain external from Y N/A NBR
026-27026-5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y N/A FPM
026-27026-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y N/A NBR
026-22897-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Acorn nut with lead seal Internal, drain external from Y1 N/A NBR
026-22872-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y1 N/A NBR
026-22799-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Acorn nut with lead seal Internal, drain external from Y N/A NBR
026-20802-5 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y1 N/A FPM
026-20802-0 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y1 N/A NBR
026-20497-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y1 N/A NBR
026-20496-5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y1 N/A FPM
026-20496-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y1 N/A NBR
026-20396-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y1 N/A NBR
026-20299-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Acorn nut with lead seal Internal, drain external from Y N/A NBR
026-20254-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 N/A NBR
016-95723-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y N/A FPM
016-95346-0 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y N/A NBR
016-95345-5 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y N/A FPM
016-95345-0 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y N/A NBR
016-95331-5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y N/A FPM
016-95331-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y N/A NBR
016-95330-5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y N/A FPM
016-95330-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y N/A NBR
016-95316-5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y N/A FPM
016-95316-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y N/A NBR
016-95315-5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y N/A FPM
016-95315-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y N/A NBR
016-95246-5 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y N/A FPM
016-86353-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 N/A NBR
016-86139-0 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y N/A NBR
016-86138-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y N/A NBR
016-86137-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y N/A NBR
016-86136-0 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y N/A NBR
016-86135-5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y N/A FPM
016-86135-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y N/A NBR
R4R10-59131B1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 105 bar Acorn nut with lead seal Internal, drain external from Y N/A NBR
016-86134-0 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y N/A NBR
026-22872-5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y1 N/A FPM
026-22898-0 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y1 N/A NBR
026-41979-0 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Cylinder lock Internal, drain external from Y N/A NBR
R4R03-59341B1 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Cylinder lock Internal, drain external from Y N/A NBR
R4R03-59531B5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y N/A FPM
R4R03-59532B1 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y1 N/A NBR
R4R06-59141B1 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Cylinder lock Internal, drain external from Y N/A NBR
R4R06-59332B1 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y1 N/A NBR
R4R06-59512B5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 N/A FPM
R4R06-59532B1 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y1 N/A NBR
R4R06-59541B5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Cylinder lock Internal, drain external from Y N/A FPM
R4R10-59511B5 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y N/A FPM
R4R10-59532B1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y1 N/A NBR
026-66448-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y 12 VDC NBR
R4R03-59111P2G0RB5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y 12 VDC FPM
026-38411-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y1 12 VDC NBR
026-99077-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC NBR
056-40078-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC FPM
026-62232-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y1 12 VDC NBR
R4R03-59332P2G0RB1 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y1 12 VDC NBR
026-66128-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y 12 VDC NBR
R4R03-59511P2G0RB5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y 12 VDC FPM
026-62233-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 12 VDC NBR
056-40068-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 12 VDC FPM
026-66532-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC NBR
026-66121-G NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y 12 VDC NBR
026-95688-G NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y 12 VDC FPM
026-66409-G NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y 12 VDC NBR
026-99919-G NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y 12 VDC FPM
026-62231-G NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y1 12 VDC NBR
026-66472-G NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC NBR
026-57893-G NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y 12 VDC NBR
R4R06-59512P2G0RB1 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 12 VDC NBR
R4R06-59512P2G0RB5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 12 VDC FPM
R4R06-59531P2G0RB1 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC NBR
R4R06-59532P2G0RB5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y1 12 VDC FPM
R4R10-59111P2G0RB1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y 12 VDC NBR
026-38537-G NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y1 12 VDC NBR
R4R10-59311P2G0RB1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y 12 VDC NBR
R4R10-59312P2G0RB1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y1 12 VDC NBR
026-66751-G NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC NBR
026-38187-G NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y 12 VDC NBR
026-99659-G NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 12 VDC NBR
R4R10-59531P2G0RB1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC NBR
R4R10-59532P2G0RB1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y1 12 VDC NBR
R4R10-59512B1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 N/A NBR
R4R03-59531P2G0RB5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC FPM
R4R06-59131P2G0RB1 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC NBR
R4R06-59142B1 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Cylinder lock Internal, drain external from Y1 N/A NBR
R4R10-59512P2G0RB5 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 12 VDC FPM
026-65350-G NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y 12 VDC NBR
R4R03-59131B5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 105 bar Acorn nut with lead seal Internal, drain external from Y N/A FPM
R4R06-59131B5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Acorn nut with lead seal Internal, drain external from Y N/A FPM
R4R06-59511P2G0RB5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y 12 VDC FPM
R4R03-59512B5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 N/A FPM
R4R10-59511P2G0RB5 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y 12 VDC FPM
R4R03-59331P2G0RB1 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC NBR
R4R06-59112P2G0RB1 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y1 12 VDC NBR
R4R06-59531B5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y N/A FPM
R4R10-59512P2G0RB1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 350 bar Hand knob Internal, drain external from Y1 12 VDC NBR
R4R03-59311P2G0RB5 NG10 / CETOP 05 Port A, B, X 350 bar; port Y depressurized 210 bar Hand knob Internal, drain external from Y 12 VDC FPM
R4R06-59531P2G0RB5 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Acorn nut with lead seal Internal, drain external from Y 12 VDC FPM
R4R06-59541B1 NG25 / CETOP 08 Port A, B, X 350 bar; port Y depressurized 350 bar Cylinder lock Internal, drain external from Y N/A NBR
R4R10-59112B1 NG32 / CETOP 10 Port A, B, X 350 bar; port Y depressurized 105 bar Hand knob Internal, drain external from Y N/A NBR

C19159
687478