Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PLEATGARD™ Series PS Dry Gas Cartridges remove dust, scale, rust, sand and other rigid particulates from small volume air and gas streams.
Literature and Reference Materials |
---|
PLEATGARD™ PS Dry Gas Cartridge Datasheet |
Products | Model Number | Micron Rating | Nominal Outside Diameter | Nominal Inside Diameter | Cartridge Length |
---|---|---|---|---|---|
00-012282 | ELMT PS-559-02 | 2 | 5.7" | 4.2" | 9" |
00-012283 | ELMT PS-559-05 | 5 | 5.7" | 4.2" | 9" |
00-012284 | ELMT PS-559-10 | 10 | 5.7" | 4.2" | 9" |
00-012286 | ELMT PS-819-02 | 2 | 8" | 6.5" | 19" |
00-012288 | ELMT PS-5519-02 | 2 | 5.7" | 4.2" | 19" |
00-012289 | ELMT PS-5519-05 | 5 | 5.7" | 4.2" | 19" |
00-012290 | ELMT PS-5519-10 | 10 | 5.7" | 4.2" | 19" |
00-012291 | ELMT PS-5519-20 | 20 | 5.7" | 4.2" | 19" |
00-012296 | ELMT PS-819-05 | 5 | 8" | 6.5" | 19" |
00-012297 | ELMT PS-819-10 | 10 | 8" | 6.5" | 19" |
00-012348 | ELMT PS-5519-01 | 1 | 5.7" | 4.2" | 19" |
00-012351 | ELMT PS-559-01 | 1 | 5.7" | 4.2" | 9" |