Pneumatic Cylinder Pivot Bracket with Swivel Bearing CS7 / Pneumatic Division Europe | Product Series

Filter by

    No filters selected

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Pivot Bracket with Swivel Bearing CS7 / Pneumatic Division Europe

Pneumatic Cylinder Pivot Bracket with Swivel Bearing CS7 / Pneumatic Division Europe

Pivot bracket with swivel bearing CS7 for articulated movement of ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø125mm. Available in surface treated steel.

Full Product Description

The CS7 pivot bracket with swivel bearing provides articulated movement of ISO 15552 and ISO 21287 pneumatic cylinders, with bore szes from Ø32mm to Ø125mm. Suitable for use with P1D, P1F and P1P-series pneumatic cylinders.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Cylinder mounting according to ISO 15552
▪ Pivot bracket with swivel bearing CS7 can be combined with clevis bracket AB6
▪ Material:
    - Bracket : Surface treated steel
    - Swivel bearing acc. to DIN 648K : Hardened steel
▪ Corrosion resistant design
▪ For product series P1D, P1F and P1P

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F | P1P
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm
Certificates : For ISO 15552 | ISO 21287 Cylinders
Material : Surface treated steel
Corrosion Resistant : Yes
Products Bore Diameter
P1C-4KMAF 32 mm
P1C-4LMAF 40 mm
P1C-4MMAF 50 mm
P1C-4NMAF 63 mm
P1C-4PMAF 80 mm
P1C-4QMAF 100 mm
P1C-4RMAF 125 mm

C19159
A87859