Pneumatic Electrical Pilot Operated Valve - S9 Series | ParkerGB

Pneumatic Electrical Pilot Operated Valve - S9 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pneumatic Electrical Pilot Operated Valve - S9 Series

Pneumatic Electrical Pilot Operated Valve - S9 Series

Robust and heavy duty modular valves: The S9 range of standard and special valves are designed for durability, versatility and efficiency for the most diverse pneumatic requirements.

Technical Specifications

  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 10 bar, 145 psig
  • Valve Type: 3 Way, 4 Way
  • Number of Positions: 2, 3
  • Number of Ports: 3 or 5
  • Actuation Type: Manual, Pneumatic, Electrical
  • Mounting Type: Inline, IEM Bar, Manifold
  • Specifications Met: Namur Mount Available, IP65, ATEX, CE
  • Number of Manifold Outlets: 10
  • Port Size: 1/8" | 1/4" | 1/2"
  • Port Type: BSPP
  • Nominal Flow Coefficient: 450 to 3500 L/min
  • Maximum Flow Rate: N/A
  • Input Voltage: 24VDC, 230VAC
  • Pressure Rating: VAC to 145 psig, VAC to 10 bar
  • Operating Temperature: -10 to +60 °C, +14 to +140 °F
  • Media: Air
  • Lubricant: Non Lube
  • Body Material: Anodized Aluminum
  • Seal Material: N/A
Safety Warning

Full Product Description

S9 - robust and heavy duty modular valves: The S9 range of standard and special valves are designed for durability, versatility and efficiency for the most diverse pneumatic requirements.

Markets
• Road
• Miscellaneous Industrial
• Oil & Gas
• Rail
• Agri-Food
• Forestry Equipment

Features/Benefits
• 3/2 Versions are available with hand lever, pneumatically actuated and electrically actuated
• Also available as 5/2 and 5/3 versions
• Rail Versions have passed shocks & vibration test IEC6173: 1999 cat 1 class B
• 1.2w to 6.8w solenoids depending application with or without manual override
• -40°c to +60°c for harsh environment
• No lubrication required

Applications
• Mobile

Characteristics:
   • Size G1/8, G1/4 and G1/2
   • High flow rates
   • Low actuating forces
   • Robust and reliable
   • Mechanical, electrical, pneumatic, piezo-electronic actuation
   • In-line valves
   • Panel mounted versions
   • NAMUR mountings
   • Can be mounted in series
   • ATEX variants
   • Valve islands with multipole design

S9 Special valves:
   • Logical superstructures
   • With time-delay
   • Oscillating valves
   • Two-hand operation
   • NAMUR mountings
   • Diverse special actuators

Versions:
   • normally closed
   • normally open
   • with biased position
   • with external pilot air

Related Documents

×

C19159
A87859