Pneumatic Manual Valve - B45/53 Series | ParkerGB

Pneumatic Manual Valve - B45/53 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pneumatic Manual Valve - B45/53 Series

Pneumatic Manual Valve - B45/53 Series

The compact design of the B45 / 53 series make tem a popular choice for manual or mechanical operation. Their modular construction permit different operators to be fitted to the actuator and return assemblies.

Technical Specifications

  • Maximum Operating Temperature: 176.0 °F, 14.0 °C
  • Minimum Operating Temperature: 14.0 °F, 80.0 °C
  • Maximum Operating Pressure: 150.0 psig
  • Valve Type: Spool valve
  • Number of Positions: 2, 3
  • Number of Ports: 3, 5
  • Actuation Type: Manual or Mechanical Operated
  • Override Functionality: Plunger, roller, push buttons, lever
  • Mounting Type: Inline
  • Port Size: 1/8" | 1/4"
  • Port Type: BSPP
  • Maximum Flow Rate: 1,77 Cv, 1740 L/min
  • Nominal Flow Coefficient: 330 to 1050 L/min
  • Pressure Rating: VAC to 150 psig, VAC to 10 bar
  • Operating Temperature: -10 to 80 °C, 14 to 176 °F
  • Media: Air
  • Lubricant: Non lube
  • Body Material: Aluminium
  • Seal Material: Viton
Safety Warning

Full Product Description

The compact design of the B43 / 53 series makes them a popular choice for manual or mechanical operation. Their modular construction permits different operators to be fitted to the actuator and return assemblies. The Midget and Intermediate valves are designed to have balanced forces across the spool so that 3/2 valves can be piped normally open or normally closed by changing the inlet supply from port 1 to port 3. Because forces across the spool are balanced, 5/2 valves can also be piped in different ways to suit applications which require different pressures through the same valve. The G1/8 Midget valve has a short travel and light weight spool so that high operating speeds are possible. These valves have been tested at over 3000 cycles per minute.

Markets
• Miscellaneous Manufacturing
• Packaging Machinery
• Factory Automation

Features/Benefits
• Compact Design

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

Ɨ
Products

C19159
A87859