Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Carstick® is a fully integrated cartridge providing instant connection between the housing and the tubing. Carstick+ can be inserted in a large range of housing materials including non-elastic polymers and can be removed without damaging the cavity.
Carstick® is a fully integrated one-piece cartridge providing instant connection between the housing and the tubing. It can be inserted in elastic polymers, brass, aluminum non-threaded and non-grooved cavities. Carstick® allows the optimization of your system design and enables the automation of your manufacturing process. This is the right connection solution for energy, space and time saving.
Carstick+ is an extended version of Carstick®. This push-in fitting can be inserted with a low effort. It is suitable for a large range of housing materials including non-elastic polymers. It is removable without damaging its cavity making it reusable.
Carstick® and Carstick+ push-to-connect cartridges enable a quick tube connection and can be used in various low-pressure applications such as liquid and pneumatic applications. Please, look out for the below list of industries Carstick® and Carstick+ can be used for:
Industries:
•Automation
•Industrial
•Transportation
•Food & Beverage
•Thermal Management
•Life Sciences
Features/Benefits:
Carstick®
•Media: Drinking water, beverage, steam, glycol, deionized water, coolant, compressed air, inert gas
•Materials: technical polymer, brass or chemical nickel-plated brass, stainless steel, NBR or EPDM (FKM on demand)
Compressed air applications (NBR)
•Pressure: vacuum to 20 bar
•Temperature: -20°C to +80°C
Liquid applications (EPDM)
•Pressure: vacuum to 16 bar
•Temperature: -20°C to +95°C (+130°C for D4, D6, D8)
Low temperature applications (NBR)
•Pressure: vacuum to 16 bar
•Temperature: -40°C to +80°C
Carstick+
•Media: drinking water, beverage, steam, glycol, deionized water, coolant, compressed air, inert gas
•Materials: technical polymer, stainless steel, EPDM or FKM (NBR on demand)
EPDM version
•Pressure: up to 16 bar
•Temperature: up to +120°C
FKM version
•Pressure: up to 16 bar
•Temperature: up to +140°C
Shared benefits of Carstick and Carstick+
•Productivity Saving – one single component
•Carstick® and Carstick+ are designed to be automatically inserted
•No need to groove your cavity
•Seal pre-assembled and protected
•Ready-to-use packaging - Carstick® and Carstick+ packaging facilitates the automatic assembly process
•Fluid integrity is assured since the only component in contact with the convey fluid is the seal
Carstick+ additional benefits
•Removable – in case of failure during the insertion Carstick+ can be removed without damaging the housing
•Universal cavity – Carstick+ can be inserted in various materials without any specific development
•Space saving – This is the most compact cartridge on the market
Applications:
For Automation & Industrial:
•Packaging manufacturing
•Robotic
•In-plant automotive
•Pneumatics
•Solenoid valves
•Pneumatic cylinders
For Food & Beverage
•Coffee machine
•Water dispenser
•Water treatment
For Thermal Management
•Semiconductor manufacturing
•Power generation (li-ion battery, frequency converter, drive)
•Welding device/robot
•Data center
•Supercomputer
•Lithography machinery
For Transportation:
•Pneumatic suspension
•Auxiliary pneumatic system for cab and seat
For Life Sciences:
•Medical respiratory device
•Anaesthesia machine
• Dental chair
Regulations:
Carstick® and Carstick+ ranges comply with industrial and food regulations:
Industrial regulations
•ISO 14743
•PED
•RoHS
Food regulations
•1935/2004
•FDA: 21CFR
•NSF 51
•WRAS
•ACS
•DM 174
•KTW / UBA
| Literature and Reference Materials |
|---|
| Parker Legris LIQUIfit Brochure |
| Parker Legris--Brochure Carstick® and Carstick+ |
| Parker LPCE--Thermal Management Brochure Legris Rectus Transair |
| Products | Product Style | Tube Outside Diameter | Compatible Fitting Material | Seal Material |
|---|---|---|---|---|
| 3100 04 00 | Carstick® Not Removable Cartridge | 5/32" (4 mm) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 04 00 99 | Carstick® Not Removable Cartridge | 5/32" (4 mm) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 06 00 | Carstick® Not Removable Cartridge | 6 mm (O.D.) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 08 00 | Carstick® Not Removable Cartridge | 5/16" (8 mm) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 08 00 99 | Carstick® Not Removable Cartridge | 5/16" (8 mm) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 10 00 | Carstick® Not Removable Cartridge | 10 mm (O.D.) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 12 00 | Carstick® Not Removable Cartridge | 12 mm (O.D.) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 53 00 99 | Carstick® Not Removable Cartridge | 1/8" (O.D.) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 56 00 99 | Carstick® Not Removable Cartridge | 1/4" (O.D.) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 60 00 99 | Carstick® Not Removable Cartridge | 3/8" (O.D.) | Elastic Polymers, Brass, Aluminum | NBR |
| 6300 04 00 | Carstick® Not Removable Cartridge | 5/32" (4 mm) | Elastic Polymers, Brass, Aluminum | EPDM |
| 6300 08 00 | Carstick® Not Removable Cartridge | 5/16" (8 mm) | Elastic Polymers, Brass, Aluminum | EPDM |
| 6300 06 00 | Carstick® Not Removable Cartridge | 6 mm (O.D.) | Elastic Polymers, Brass, Aluminum | EPDM |
| 6300 10 00 | Carstick® Not Removable Cartridge | 10 mm (O.D.) | Elastic Polymers, Brass, Aluminum | EPDM |
| 6300 12 00 | Carstick® Not Removable Cartridge | 12 mm (O.D.) | Elastic Polymers, Brass, Aluminum | EPDM |
| 6300 62 00 | Carstick® Not Removable Cartridge | 1/2" (O.D.) | Elastic Polymers, Brass, Aluminum | EPDM |
| 6300 56 00 | Carstick® Not Removable Cartridge | 1/4" (O.D.) | Elastic Polymers, Brass, Aluminum | EPDM |
| 6300 60 00 | Carstick® Not Removable Cartridge | 3/8" (O.D.) | Elastic Polymers, Brass, Aluminum | EPDM |
| 3100 00 00 54 | Carstick® Not Removable Cartridge | 5/32" (4 mm) | Elastic Polymers, Brass, Aluminum | NBR - Low Temperature |
| 3100 00 00 55 | Carstick® Not Removable Cartridge | 6 mm (O.D.) | Elastic Polymers, Brass, Aluminum | NBR - Low Temperature |
| 3100 00 00 56 | Carstick® Not Removable Cartridge | 5/16" (8 mm) | Elastic Polymers, Brass, Aluminum | NBR - Low Temperature |
| 3100 00 00 61 | Carstick® Not Removable Cartridge | 5/32" (4 mm) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 00 00 86 | Carstick® Not Removable Cartridge | 5/32" (4 mm) | Elastic Polymers, Brass, Aluminum | NBR - Low Temperature |
| 3100 00 01 00 | Carstick® Not Removable Cartridge | 5/32" (4 mm) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 00 01 02 | Carstick® Not Removable Cartridge | 6 mm (O.D.) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 00 01 03 | Carstick® Not Removable Cartridge | 5/16" (8 mm) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 00 01 30 | Carstick® Not Removable Cartridge | 6 mm (O.D.) | Elastic Polymers, Brass, Aluminum | NBR |
| 3100 14 00 | Carstick® Not Removable Cartridge | 14 mm (O.D.) | Elastic Polymers, Brass, Aluminum | NBR |
| 6300 04 01 24 | Carstick+ Removable Cartridge | 5/32" (4 mm) | Elastic and Non-elastic Polymers, Brass, Aluminum | EPDM |
| 6300 04 01 26 | Carstick+ Removable Cartridge | 5/32" (4 mm) | Elastic and Non-elastic Polymers, Brass, Aluminum | FKM |
| 6300 06 01 24 | Carstick+ Removable Cartridge | 6 mm (O.D.) | Elastic and Non-elastic Polymers, Brass, Aluminum | EPDM |
| 6300 06 01 26 | Carstick+ Removable Cartridge | 6 mm (O.D.) | Elastic and Non-elastic Polymers, Brass, Aluminum | FKM |