Polyurethane (PU) Recoil Tubing | Product Series

Filter by

    No filters selected

Tubing Material

Inside Diameter

Outside Diameter

Connection 1 Thread Size (metric)

Color

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polyurethane (PU) Recoil Tubing

Polyurethane (PU) Recoil Tubing

This polyurethane recoil tubing is perfect for installations requiring flexibility in confined spaces.
Good resistance to shock and abrasion, together with a design integrating straight ends, allow for easy and safe operation of pneumatic equipment.

Technical Specifications

  • Weight: 0.06 to 1.15 kg
  • Maximum Operating Temperature: 70 °C
  • Media: Air (Compressed Air)
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Pressure: 10 bar
  • Specifications Met: NF E49-101 (Industrial), RoHS (Industrial), PED (Industrial), REACH (Industrial)
Safety Warning

Full Product Description

With its small coil diameter and good impact resistance, this polyurethane recoil tubing is perfect for installations requiring flexibility in confined spaces.

Good resistance to shock and abrasion, together with a design integrating straight ends, allow for easy and safe operation of pneumatic equipment.

Features/Benefits:

- Excellent Mechanical Properties

• Excellent coil memory
• Abrasion-resistant
• Perfect for rapid cycling applications
• Consistent tensile strength
• Optimum longevity
• Low pressure drop
• Lightweight with plastic protection spring
• Silicone-free

- Comprehensive Range

• Available in 2 materials: PU ester and PU ether
• With or without pre-assembled fittings
• Pre-assembled plastic or metal protection springs to prevent damage to equipment and tubing

Markets:

• Machine Tools
• Primery Metal Refining and Processing
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Transportation

Applications:

• Compressed Air and Lubricants Conveying
• Maintenance Workshop
• Industrial Cleaning
• Car Washing
• Power Hand Tools

Technologies:

• PU Tubing
• Polyurethane Tubing
• Recoil Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids: Compressed air
• Materials: Polyurethane (52 Shore D)
• Pressure: 0 to 10 bar
• Temperature: -20°C to +70°C (assembled tubing)

Regulations:

Industrial
• NF E49-101
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)

Product Types:

• Polyurethane (PU) Ester Recoil Tubing
• Recoil Polyurethane (PU) Ether Tubing
• Push-in Fitting with Protection Spring

Related Documents

×
Products Tubing Material Inside Diameter Outside Diameter Connection 1 Thread Size (metric) Color Length (m)
1470U04 03 10 PU 2,5 mm 4 mm R1/8 RED 2
1470U04 04 10 PU 2,5 mm 4 mm R1/8 BLUE 2
1470U04 05 10 PU 2,5 mm 4 mm R1/8 YELLOW 2
1470U06 03 13 PU 4 mm 6 mm R1/4 RED 2
1470U06 04 13 PU 4 mm 6 mm R1/4 BLUE 2
1470U06 05 13 PU 4 mm 6 mm R1/4 YELLOW 2
1470U08 03 13 PU 5 mm 8 mm R1/4 RED 2
1470U08 04 13 PU 5 mm 8 mm R1/4 BLUE 2
1470U08 05 13 PU 5 mm 8 mm R1/4 YELLOW 2
1470U10 03 13 PU 7 mm 10 mm R1/4 RED 2
1470U10 04 13 PU 7 mm 10 mm R1/4 BLUE 2
1470U10 05 13 PU 7 mm 10 mm R1/4 YELLOW 2
1470U12 03 17 PU 8 mm 12 mm R3/8 RED 2
1470U12 04 17 PU 8 mm 12 mm R3/8 BLUE 2
1470U12 05 17 PU 8 mm 12 mm R3/8 YELLOW 2
1471U04 03 10 PU 2,5 mm 4 mm R1/8 RED 4
1471U04 04 10 PU 2,5 mm 4 mm R1/8 BLUE 4
1471U04 05 10 PU 2,5 mm 4 mm R1/8 YELLOW 4
1471U06 03 13 PU 4 mm 6 mm R1/4 RED 4
1460U08 04 PU 5 mm 8 mm na BLUE 2
1460U10 04 PU 7 mm 10 mm na BLUE 2
1460U12 04 PU 8 mm 12 mm na BLUE 2
1461U08 04 PU 5 mm 8 mm na BLUE 4
1461U10 04 PU 7 mm 10 mm na BLUE 4
1461U12 04 PU 8 mm 12 mm na BLUE 4
1462U08 04 PU 5 mm 8 mm na BLUE 6
1462U10 04 PU 7 mm 10 mm na BLUE 6
1462U12 04 PU 8 mm 12 mm na BLUE 6
1445U14R04 17 PU 9,5 mm 14 mm G3/8 BLUE 3
1471U06 04 13 PU 4 mm 6 mm R1/4 BLUE 4
1471U06 05 13 PU 4 mm 6 mm R1/4 YELLOW 4
1471U08 03 13 PU 5 mm 8 mm R1/4 RED 4
1471U08 04 13 PU 5 mm 8 mm R1/4 BLUE 4
1471U08 05 13 PU 5 mm 8 mm R1/4 YELLOW 4
1471U10 03 13 PU 7 mm 10 mm R1/4 RED 4
1471U10 04 13 PU 7 mm 10 mm R1/4 BLUE 4
1471U10 05 13 PU 7 mm 10 mm R1/4 YELLOW 4
1471U12 03 17 PU 8 mm 12 mm R3/8 RED 4
1471U12 04 17 PU 8 mm 12 mm R3/8 BLUE 4
1471U12 05 17 PU 8 mm 12 mm R3/8 YELLOW 4
1472U08 03 13 PU 5 mm 8 mm R1/4 RED 6
1472U08 04 13 PU 5 mm 8 mm R1/4 BLUE 6
1472U08 05 13 PU 5 mm 8 mm R1/4 YELLOW 6
1472U10 03 13 PU 7 mm 10 mm R1/4 RED 6
1472U10 04 13 PU 7 mm 10 mm R1/4 BLUE 6
1472U10 05 13 PU 7 mm 10 mm R1/4 YELLOW 6
1472U12 03 17 PU 8 mm 12 mm R3/8 RED 6
1472U12 04 17 PU 8 mm 12 mm R3/8 BLUE 6
1472U12 05 17 PU 8 mm 12 mm R3/8 YELLOW 6
1441U12R04 17 PU Ether 8 mm 12 mm G3/8 BLUE 4
1441U60R04 13 PU Ether 1/4" 3/8" G1/4 BLUE 4
1441U08R04 13 PU Ether 5 mm 8 mm G1/4 BLUE 4
1445U12R04 17 PU Ether 8 mm 12 mm G3/8 BLUE 3
1445U60R04 13 PU Ether 1/4" 3/8" G1/4 BLUE 3
1445U08R04 13 PU Ether 5 mm 8 mm G1/4 BLUE 3
1441U14R04 17 PU Ether 9,5 mm 14 mm G3/8 BLUE 4
1442U08R04 13 PU Ether 5 mm 8 mm G1/4 BLUE 6
1442U12R04 17 PU Ether 8 mm 12 mm G3/8 BLUE 6
PU15/030/DV Rectuflex PU 9,5 mm 15 mm G3/8 BLUE 3
PU12/075/DV Rectuflex PU 8 mm 12 mm G3/8 BLUE 7,5
PU12/060/DV Rectuflex PU 8 mm 12 mm G3/8 BLUE 6
PU12/030/DV Rectuflex PU 8 mm 12 mm G3/8 BLUE 3
PU10/075/DV Rectuflex PU 6,3 mm 9,5 mm G1/4 BLUE 7,5
PU10/060/DV Rectuflex PU 6,3 mm 9,5 mm G1/4 BLUE 6
PU10/030/DV Rectuflex PU 6,3 mm 9,5 mm G1/4 BLUE 3
PU08/075/DV Rectuflex PU 5 mm 8 mm G1/4 BLUE 7,5
PU08/060/DV Rectuflex PU 5 mm 8 mm G1/4 BLUE 6
PU08/030/DV Rectuflex PU 5 mm 8 mm G1/4 BLUE 3
1447U14R04 17 PU Ether 9,5 mm 14 mm G3/8 BLUE 7,5
1447U12R04 17 PU Ether 8 mm 12 mm G3/8 BLUE 7,5
1447U60R04 13 PU Ether 1/4" 3/8" G1/4 BLUE 7,5
1447U08R04 13 PU Ether 5 mm 8 mm G1/4 BLUE 7,5
1442U14R04 17 PU Ether 9,5 mm 14 mm G3/8 BLUE 6
1442U60R04 13 PU Ether 1/4" 3/8" G1/4 BLUE 6
PU15/060/DV Rectuflex PU 9,5 mm 15 mm G3/8 BLUE 6
PU15/075/DV Rectuflex PU 9,5 mm 15 mm G3/8 BLUE 7,5
0694 08 13 Protection spring na 8 mm G1/4 BLACK na
0694 10 13 Protection spring na 10 mm G1/4 BLACK na
0694 12 17 Protection spring na 12 mm G3/8 BLACK na
0695 08 13 Protection spring na 8 mm R1/4 BLACK na
0695 10 13 Protection spring na 10 mm R1/4 BLACK na
0695 12 17 Protection spring na 12 mm R3/8 BLACK na
PU08/020/DV Rectuflex PU 5 mm 8 mm G1/4 BLUE 2
PU08/040/DV Rectuflex PU 5 mm 8 mm G1/4 BLUE 4
PU10/020/DV Rectuflex PU 6,3 mm 9,5 mm na BLUE 2
PU10/040/DV Rectuflex PU 6,3 mm 9,5 mm G1/4 BLUE 4
PU15/040/DV Rectuflex PU 9,5 mm 15 mm G3/8 BLUE 4
PU19/060/DV Rectuflex PU 12 mm 19 mm R1/2 BLUE 6
PU19/075/DV Rectuflex PU 12 mm 19 mm R1/2 BLUE 7,5

C19159
A43098