Pressure Gauges - Reservoir Equipment | Product Series

Filter by

    No filters selected

Operating Pressure

Port Size

Diameter

Connection Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Gauges - Reservoir Equipment

Pressure Gauges - Reservoir Equipment

Parker Pressure Gauges provide reliable visual indication of system pressure, having several pressure ranges up to 600 bar and available with multiple connection options.

Technical Specifications

  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Product Type: Pressure Gauge
  • Operating Pressure: 0 to 600 bar
    (58 to 190 psi)
  • Port Size: G1/4, G1/2
  • Connection Type: Bottom
    Panel Mounting
    Lower Back
    3-Hole Flange
  • Materials of Construction: Case: BS 304 S15 Stainless Steel
    Window: Acrylic
    Movement: Brass
    Dial: White Aluminium
    Pointer: Black Aluminium
  • Ingress Protection Rating: IP 65
  • Diameter: 63 or 100 mm
    (2.5 or 4 inch)
Safety Warning

Full Product Description

Pressure gauges are used in several applications to give an instant visual indication of system pressure level.

Parker pressure gauges have a stainless steel casing and acrylic glass window. They are filled with 99,7% glycerine.

Features
• Temperature range up to 60°C.
• Accuracy down to 1.0% of full scale.
• IP Class 65.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Operating Pressure Port Size Diameter Connection Type Options
101711-1 0-11 bar (0-160psi) G1/8 40 mm (1.6 inch) Back Bourdon Tube: Phosphor bronze, C-type
PGB1001040 0-40 bar (0-580 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB1001060 0-60 bar (0-870 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB1001100 0-100 bar (0-1450 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB10011000 0-1000 bar (0-14500 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, helical type
PGB1001600 0-600 bar (0-8702 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, helical type
PGC.0631.006 0-6 bar (0-87 psi) G1/2 63 mm (2.5 inch) Panel mounting Bourdon Tube: Phosphor bronze, C-type
PGE1001010 0-10 bar (0-145psi) G1/2 100 mm (4 inch) Panel mounting, lower back Bourdon Tube: Phosphor bronze, C-type
PGE1001016 0-16 bar (0-87 psi) G1/2 100 mm (4 inch) Panel mounting, lower back Bourdon Tube: Phosphor bronze, C-type
PGE1001060 0-60 bar (0-870 psi) G1/2 100 mm (4 inch) Panel mounting, lower back Bourdon Tube: Phosphor bronze, C-type
PGE1001160 0-160 bar (0-2320 psi) G1/2 100 mm (4 inch) Panel mounting, lower back Bourdon Tube: Phosphor bronze, helical type
PGE1001600 0-600 bar (0-8702 psi) G1/2 100 mm (4 inch) Panel mounting, lower back Bourdon Tube: Phosphor bronze, helical type
PGF0631004 0-4 bar (0-58 psi) G1/2 63 mm (2.5 inch) Panel mounting, 3-hole flange Bourdon Tube: Phosphor bronze, C-type
PGF1001010 0-10 bar (0-145psi) G1/2 100 mm (4 inch) Panel mounting, 3-hole flange Bourdon Tube: Phosphor bronze, C-type
PGF10011000 0-1000 bar (0-14500 psi) G1/2 100 mm (4 inch) Panel mounting, 3-hole flange Bourdon Tube: Phosphor bronze, helical type
PGF1001160 0-160 bar (0-2320 psi) G1/2 100 mm (4 inch) Panel mounting, 3-hole flange Bourdon Tube: Phosphor bronze, helical type
PGF1001600 0-600 bar (0-8702 psi) G1/2 100 mm (4 inch) Panel mounting, 3-hole flange Bourdon Tube: Phosphor bronze, helical type
PGB.0631.006 0-6 bar (0-87 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB0631004 0-4 bar (0-58 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB0631010 0-10 bar (0-145psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB0631016 0-16 bar (0-87 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB0631025 0-25 bar (0-232 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB0631040 0-40 bar (0-580 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB0631060 0-60 bar (0-870 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB0631100 0-100 bar (0-1450 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB0631160 0-160 bar (0-2320 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, helical type
PGB0631250 0-250 bar (0-3625 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, helical type
PGB0631400 0-400 bar (0-5801 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, helical type
PGB0631600 0-600 bar (0-8702 psi) G1/4 63 mm (2.5 inch) Bottom Bourdon Tube: Phosphor bronze, helical type
PGB1001010 0-10 bar (0-145psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB1001250 0-250 bar (0-3625 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, helical type
PGB1001400 0-400 bar (0-5801 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, helical type
PGC0631010 0-10 bar (0-145psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, C-type
PGC0631016 0-16 bar (0-87 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, C-type
PGC0631025 0-25 bar (0-232 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, C-type
PGC0631040 0-40 bar (0-580 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, C-type
PGC0631060 0-60 bar (0-870 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, C-type
PGC0631100 0-100 bar (0-1450 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, C-type
PGC0631160 0-160 bar (0-2320 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, helical type
PGC0631250 0-250 bar (0-3625 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, helical type
PGC0631400 0-400 bar (0-5801 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, helical type
PGC0631600 0-600 bar (0-8702 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, helical type
PGE1001250 0-250 bar (0-3625 psi) G1/2 100 mm (4 inch) Panel Mounting / Lower back Bourdon Tube: Phosphor bronze, helical type
PGE1001400 0-400 bar (0-5801 psi) G1/2 100 mm (4 inch) Panel Mounting / Lower back Bourdon Tube: Phosphor bronze, helical type
PGF0631010 0-10 bar (0-145psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF0631016 0-16 bar (0-87 psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF0631025 0-25 bar (0-232 psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF0631040 0-40 bar (0-580 psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF0631060 0-60 bar (0-870 psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF0631100 0-100 bar (0-1450 psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF0631160 0-160 bar (0-2320 psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, helical type
PGF0631250 0-250 bar (0-3625 psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, helical type
PGF0631400 0-400 bar (0-5801 psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, helical type
PGF1001250 0-250 bar (0-3625 psi) G1/2 100 mm (4 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, helical type
PGF1001400 0-250 bar (0-3625 psi) G1/2 100 mm (4 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, helical type
PGB1001016 0-16 bar (0-87 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB1001025 0-25 bar (0-232 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, C-type
PGB1001160 0-160 bar (0-2320 psi) G1/2 100 mm (4 inch) Bottom Bourdon Tube: Phosphor bronze, helical type
PGC0631004 0-4 bar (0-58 psi) G1/4 63 mm (2.5 inch) Panel Mounting Bourdon Tube: Phosphor bronze, C-type
PGE1001025 0-25 bar (0-232 psi) G1/2 100 mm (4 inch) Panel Mounting / Lower back Bourdon Tube: Phosphor bronze, C-type
PGE1001040 0-40 bar (0-580 psi) G1/2 100 mm (4 inch) Panel Mounting / Lower back Bourdon Tube: Phosphor bronze, C-type
PGE1001100 0-100 bar (0-1450 psi) G1/2 100 mm (4 inch) Panel Mounting / Lower back Bourdon Tube: Phosphor bronze, C-type
PGE10011000 0-1000 bar (0-14500 psi) G1/2 100 mm (4 inch) Panel Mounting / Lower back Bourdon Tube: Phosphor bronze, helical type
PGF0631600 0-600 bar (0-8702 psi) G1/4 63 mm (2.5 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, helical type
PGF1001016 0-16 bar (0-87 psi) G1/2 100 mm (4 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF1001025 0-25 bar (0-232 psi) G1/2 100 mm (4 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF1001040 0-40 bar (0-580 psi) G1/2 100 mm (4 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF1001060 0-60 bar (0-870 psi) G1/2 100 mm (4 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type
PGF1001100 0-100 bar (0-1450 psi) G1/2 100 mm (4 inch) Panel Mounting / 3-Hole Flange Bourdon Tube: Phosphor bronze, C-type

C19159
C89472