Pressure Sensor SCP09 / SensoControl | Product Series

Filter by

    No filters selected

Operating Pressure

Unit of Measure

Output Type

Port Size

Electrical Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Sensor SCP09 / SensoControl Pressure Sensor SCP09 / SensoControl

Pressure Sensor SCP09 / SensoControl

The SCP09 is a pressure sensor for liquid and gaseous media. With its wide range of pressure ranges, output signals and connections, the SCP09 can be used in industrial and mobile applications.

Technical Specifications

  • Brand: SensoControl
  • Division: High Pressure Connectors Europe Division
  • Industry: Mobile/Industrial
  • Application: Mobile/Industrial applications
  • Technology: Pressure
  • Product Type: Pressure sensor
  • Product Style: Pressure sensor
  • Operating Temperature: -40 to 105 °C (-40 to 221 °F)
  • Specifications Met: CE
  • Weight: Approx. 80 g
  • Height: n.a
  • Length: n.a
  • Width: n.a
Safety Warning

Full Product Description

The SCP09 is a pressure sensor for liquid and gaseous media. The digitally calibrated piezoresistive measuring cell detects negative pressures from -1 bar up to high pressures of 600 bar. The compact stainless steel housing allows spacesaving use, even in harsh environmental conditions. With its wide range of pressure ranges, output signals and connectors, the SCP09 can be used in industrial and mobile applications. The packaging variant optimized for OEM's is environmentally friendly, cost optimized and facilitates handling. The articles listed here are only a small selection. Please check the catalog for further configuration options or contact us directly.


Markets:

• Energy

• Environment

• Industrial

• Infrastructure

• Machine Tools

• Materials Handling

• Power Generation

• Process

• Mobile hydraulic

• Power packs


Applications:

• Industrial and mobile applications


Features / Advantages:

• High media compatibility

• Measuring range from 0 to 600 bar

• Negative pressure resistant

• Many connections

Related Documents

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Contact & Support Information
Feedback Form
×
Products Operating Pressure Unit of Measure Output Type Port Size Electrical Connection
SCP09-400-34-D7-Q10 400 BAR 4 … 20 mA (2-wire) G 1/4 BSPP Circular connector M12x1 4-pole
SCP09-400-34-DE-Q10 400 BAR 4 … 20 mA (2-wire) G 1/4 BSPP Device plug DT04 3-pole
SCP09-400-R4-DE-Q10 400 BAR 0,5 … 4,5 V (ratiometric) G 1/4 BSPP Device plug DT04 3-pole
SCP09-600-34-D7-Q10 600 BAR 4 … 20 mA (2-wire) G 1/4 BSPP Circular connector M12x1 4-pole
SCP09-600-34-DE-Q10 600 BAR 4 … 20 mA (2-wire) G 1/4 BSPP Device plug DT04 3-pole
SCP09-600-R4-DE-Q10 600 BAR 0,5 … 4,5 V (ratiometric) G 1/4 BSPP Device plug DT04 3-pole
SCP09-250-44-D6-Q8 250 BAR 0 … 10 V G 1/4 BSPP Device Connector DIN EN 175301-803 Form A 4-pole
SCP09-400-44-D6-Q8 400 BAR 0 … 10 V G 1/4 BSPP Device Connector DIN EN 175301-803 Form A 4-pole

C19159
687614