Pressure Sensor SCP10 / SensoControl | ParkerGB

Pressure Sensor SCP10 / SensoControl | Product Series

Filter by

    No filters selected

Operating Pressure

Output Type

Port Size

Electrical Connection

Options

ATEX Specifications Met

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pressure Sensor SCP10 / SensoControl

Pressure Sensor SCP10 / SensoControl

The SCP10 intrinsically safe pressure sensor is designed for liquid and gaseous media in hazardous areas, meeting ATEX Zone 0 and Zone 1 requirements.

Technical Specifications

  • Operating Pressure: 0 … 004 bar, 0 … 010 bar, 0 … 016 bar, 0 … 025 bar, 0 … 060 bar, 0 … 100 bar, 0 … 250 bar, 0 … 400 bar, 0 … 600 bar, 0 … 1000 bar, 0 … 001 bar, 0 … 14.5 bar, 0 … 58 psi, 0 … 145 psi, 0 … 232 psi, 0 … 363 psi, 0 … 870 psi, 0 … 1450 psi, 0 … 5800 psi, 0 … 8702 psi, 0 … 14504 psi
  • Weight: approx. 100 g
  • ATEX Specifications Met: II 1 G Ex ia IIC T4 Ga, II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb
  • Industry: Industrial
  • Output Type: 4…20 mA (2-wire)
  • Brand: SensoControl
  • Electrical Connection: M12x1 4-pole, Cable (2m), DIN EN 175301-803 Form A 4-pole, DT04 3pole, Conduit 1/2"-14 NPT (2m)
  • Length: n/a
  • Port Size: 1/4-18 NPT, G1/4 A DIN 3852-E, G1/4 B, EN 827, 9/16-18UNF-2A, 7/16-20UNF-2A, G1/4 O-ring
  • Application: Industrial, Mobile
  • Product Type: Pressure sensor
  • Technology: Piezoresistive stainless steel measuring cell
  • Height: n/a
  • Port Type: 1/4-18 NPT, G1/4 A DIN 3852-E, G1/4 B, EN 827, 9/16-18UNF-2A, 7/16-20UNF-2A, G1/4 O-ring
  • Division: High Pressure Connectors Europe Division
  • Width: n/a
  • Product Style: Monolithic design
  • Quantity per Box: 50
  • Specifications Met: ATEX
  • Operating Temperature: -40 to 85 °C, -40 to 185 °F
Safety Warning

Full Product Description

The SCP10 intrinsically safe pressure sensor has been specifically developed for use with liquid and gaseous media in hazardous areas, fulfillung the stringent requirements for ATEX Zone 0: II 1 G Ex ia IIC T4 Ga and Zone 1: II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb. This sensor ensures maximum safety in critical environments, making it ideal for applications where reliability is paramount.


Featuring a digitally calibrated piezoresistive stainless steel measuring cell, the SCP10 detects pressures ranging from 1 bar to 1000 bar. The connection to the pins is established through a special bonding process, ensuring stability even under low temperatures, shocks or vibrations. The unique design integrates the measuring cell and the pressure connection into a single piece, elimininating the need for internal seals and weld seams, which helps prevent leaks and material fatigue.


The monolithic construction of the SCP10 means there are no pressure transmission fluids or large pressurized surfaces, making it vacuum-tight and elastomer-free. This design results in low permeability and excellent compatibility with a broad range of media, enhancing its usability across various applications.

The compact stainless steel housing allows for space-saving installation, even in harsh environmental conditions. With a wide range of pressure ranges, output signals, and connectors, the SCP10 is versatile enough for both industrial and mobile applications.


Unique product features:

• Monolithic design

• No internal seal

• No material mix

• No weld seams

• High media compatibility

• Negative pressure resistant

• Up to 1000 bar

• Multiple connections options


Markets:

• Energy

• Environment

• Industrial

• Infrastructure

• Machine tools

• Materials handling

• Power generation

• Process

• Mobile hydraulic


Applications:

• Industrial

• Mobile

Related Documents

Literature and Reference Materials
ATEX Infographic
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Product Demos & Tutorials
Video ATEX Sensors
×

C19159
687614