Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The SCP11 intrinsically safe pressure sensor is designed to meet the chemical and physical requirements of hydrogen applications, meeting ATEX Zone 0 and Zone 1 requirements.
The SCP11 intrinsically safe pressure sensor is designed to meet the chemical and physical requirements of hydrogen applications, fulfillung the stringent requirements for ATEX Zone 0: II 1 G Ex ia IIC T4 Ga and Zone 1: II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 GB. This sensor ensures maximum safety in critical environments, making it ideal for applications were reliability is paramount.
Featuring a digitally calibrated piezoresistive stainless steel measuring cell, the SCP11 detects pressures ranging from 4 bar to 1000 bar. The connection to the pins is established through a special bonding process, ensuring stability even under low temperatures, shocks or vibrations. The unique design integrates the measuring cell and the pressure connection into a single piece, elimininating the need for internal seals and weld seams, which helps prevent leaks and material fatigue.
The monolithic construction of the SCP11 means there are no pressure transmission fluids or large pressurized surfaces, making it vacuum-tight and elastomer-free. This design results in low permeability and excellent compatibility with a broad range of media, enhancing its usability across various applications.
The compact stainless steel housing allows for space-saving installation, even in harsh environmental conditions. With a wide range of pressure ranges, output signals, and connectors, the SCP11 is versatile enough for both industrial and mobile applications.
Unique product features:
• Monolithic design
• No internal seal
• No material mix
• No weld seams
• High media compatibility
• Negative pressure resistant
• Up to 1000 bar
• Multiple connections options
Markets:
• Energy
• Environment
• Industrial
• Infrastructure
• Machine tools
• Materials handling
• Power generation
• Process
• Mobile hydraulic
Applications:
• hydrogen applications
| Compliance, Certifications & Safety |
|---|
| HPCE_ISO9001_WBL |
| Product Demos & Tutorials |
|---|
| Video ATEX Sensors |
| Literature and Reference Materials |
|---|
| ATEX Infographic |
| Cat-4083-UK - Sensors and switchs for Pressure, Temperature, Level and Flow |
| Products | Operating Pressure | Output Type | Port Size | Electrical Connection | ATEX Specifications Met |
|---|---|---|---|---|---|
| SCP11-004-35-07-EXi0S | 0 … 4 | 4 … 20 mA (2-wire) | 1/4-18 NPT | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-004-35-0E-EXi0S | 0 … 4 | 4 … 20 mA (2-wire) | 1/4-18 NPT | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-004-36-07-EXi0S | 0 … 4 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-004-36-0E-EXi0S | 0 … 4 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-004-37-07-EXi0S | 0 … 4 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-004-37-0E-EXi0S | 0 … 4 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-004-3M-07-EXi0S | 0 … 4 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-004-3M-0E-EXi0S | 0 … 4 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-025-35-07-EXi0S | 0 ... 25 | 4 … 20 mA (2-wire) | 1/4-18 NPT | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-025-35-0E-EXi0S | 0 … 25 | 4 … 20 mA (2-wire) | 1/4-18 NPT | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-025-36-07-EXi0S | 0 … 25 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-025-36-0E-EXi0S | 0 … 25 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-025-37-07-EXi0S | 0 … 25 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-025-37-0E-EXi0S | 0 … 25 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-025-3M-07-EXi0S | 0 … 25 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-025-3M-0E-EXi0S | 0 … 25 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-1000-3M-07-EXi0S | 0 … 1000 | 4 … 20 mA (2-wire) | 9/16-18UNF-1M / 59° | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-1000-3M-0E-EXi0S | 0 … 1000 | 4 … 20 mA (2-wire) | 9/16-18UNF-1M / 59° | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-400-35-07-EXi0S | 0 … 400 | 4 … 20 mA (2-wire) | 1/4-18 NPT | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-400-35-0E-EXi0S | 0 … 400 | 4 … 20 mA (2-wire) | 1/4-18 NPT | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-400-36-07-EXi0S | 0 … 400 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-400-36-0E-EXi0S | 0 … 400 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-400-37-07-EXi0S | 0 … 400 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-400-37-0E-EXi0S | 0 … 400 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-400-3M-07-EXi0S | 0 … 400 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-400-3M-0E-EXi0S | 0 … 400 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-500-35-07-EXi0S | 0 … 500 | 4 … 20 mA (2-wire) | 1/4-18 NPT | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-500-35-0E-EXi0S | 0 … 500 | 4 … 20 mA (2-wire) | 1/4-18 NPT | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-500-36-07-EXi0S | 0 … 500 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-500-36-0E-EXi0S | 0 … 500 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-500-37-07-EXi0S | 0 … 500 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-500-37-0E-EXi0S | 0 … 500 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-500-3M-07-EXi0S | 0 … 500 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-500-3M-0E-EXi0S | 0 … 500 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-600-35-07-EXi0S | 0 … 600 | 4 … 20 mA (2-wire) | 1/4-18 NPT | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-600-35-0E-EXi0S | 0 … 600 | 4 … 20 mA (2-wire) | 1/4-18 NPT | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-600-36-07-EXi0S | 0 … 600 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-600-36-0E-EXi0S | 0 … 600 | 4 … 20 mA (2-wire) | 9/16-18UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-600-37-07-EXi0S | 0 … 600 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-600-37-0E-EXi0S | 0 … 600 | 4 … 20 mA (2-wire) | 7/16-20UNF-2A | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |
| SCP11-600-3M-07-EXi0S | 0 … 600 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | M12x1 4-pole | II 1 G Ex ia IIC T4 Ga |
| SCP11-600-3M-0E-EXi0S | 0 … 600 | 4 … 20 mA (2-wire) | 9/16-18UNF-6M / 59° | DT04 3pole | II 1 G Ex ia IIB T4 Ga or II 2 G Ex ia IIC T4 Gb |