Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The SCP04 pressure sensor is designed to meet the chemical and physical requirements of hydrogen applications.
The SCP04 pressure sensor is designed to meet the chemical and physical requirements of hydrogen applications.
The digitally calibrated piezoresistive stainless steel measuring cell detects pressures from 4 bar up to 1000 bar. The connection to the connection pins is made via a special bonding and thus remains stable even at low temperatures, shocks or vibrations.
The measuring cell and the pressure connection in contact with the medium are made in one piece.
This eliminates the need for internal seals and weld seams. A mix of materials is avoided. The construction was designed to prevent embrittlement of the metal surface by ionized hydrogen.
The monolithic design eliminates leakage due to material fatigue at internal seals.
The SCP04 has no pressure transfer fluid, no large pressurized areas, and is vacuum-tight and elastomer-free.
The resulting low permeability in combination with the stainless steel results in a wide media resistance. The process connections have been designed to be gasket-free for hydrogen applications.
The compact stainless steel housing allows space-saving use, even under harsh environmental conditions.
Unique product features:
• Monolithic design
• No internal seal
• No material mix
• No weld seam
• EC79/2009 (up to 600 bar)
• High media compatibility
• Hydrogen
• Negative pressure resistant
• Up to 1000 bar
• Many connections
Markets:
• Energy
• Environment
• Industrial
• Infrastructure
• Machine tools
• Materials handling
• Power generation
• Process
• Mobile hydraulic
• Power packs
Applications:
• hydrogen applications
Contact & Support Information |
---|
Feedback Form |
Compliance, Certifications & Safety |
---|
HPCE_ISO9001_WBL |
Product Demos & Tutorials |
---|
Electrolyser Video - FCGE H2 Products |
SCP04 Video |
Products | Operating Pressure | Output Type | Port Size | Electrical Connection |
---|---|---|---|---|
SCP04-004-35-06-Q8 | 0 … 004 | 4 … 20 mA (2-wire) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-004-35-07-Q8 | 0 … 004 | 4 … 20 mA (2-wire) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-004-35-0E-Q8 | 0 … 004 | 4 … 20 mA (2-wire) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-004-37-06-Q8 | 0 … 004 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-004-37-07-Q8 | 0 … 004 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-004-37-0E-Q8 | 0 … 004 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-004-3A-06-Q8 | 0 … 004 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-004-3A-07-Q8 | 0 … 004 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-004-3A-0E-Q8 | 0 … 004 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-004-45-06-Q8 | 0 … 004 | 0 … 10 V | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-004-45-07-Q8 | 0 … 004 | 0 … 10 V | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-004-45-0E-Q8 | 0 … 004 | 0 … 10 V | 1/4 NPT | Device plug DT04 3-pole |
SCP04-004-47-06-Q8 | 0 … 004 | 0 … 10 V | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-004-47-07-Q8 | 0 … 004 | 0 … 10 V | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-004-47-0E-Q8 | 0 … 004 | 0 … 10 V | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-004-4A-06-Q8 | 0 … 004 | 0 … 10 V | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-004-4A-07-Q8 | 0 … 004 | 0 … 10 V | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-004-4A-0E-Q8 | 0 … 004 | 0 … 10 V | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-004-R5-06-Q8 | 0 … 004 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-004-R5-07-Q8 | 0 … 004 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-004-R5-0E-Q8 | 0 … 004 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-004-R7-06-Q8 | 0 … 004 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-004-R7-07-Q8 | 0 … 004 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-004-R7-0E-Q8 | 0 … 004 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-004-RA-06-Q8 | 0 … 004 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-004-RA-07-Q8 | 0 … 004 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-004-RA-0E-Q8 | 0 … 004 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-025-35-06-Q8 | 0 … 025 | 4 … 20 mA (2-wire) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-025-35-07-Q8 | 0 … 025 | 4 … 20 mA (2-wire) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-025-35-0E-Q8 | 0 … 025 | 4 … 20 mA (2-wire) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-025-37-06-Q8 | 0 … 025 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-025-37-07-Q8 | 0 … 025 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-025-37-0E-Q8 | 0 … 025 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-025-3A-06-Q8 | 0 … 025 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-025-3A-07-Q8 | 0 … 025 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-025-3A-0E-Q8 | 0 … 025 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-025-45-06-Q8 | 0 … 025 | 0 … 10 V | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-025-45-07-Q8 | 0 … 025 | 0 … 10 V | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-025-45-0E-Q8 | 0 … 025 | 0 … 10 V | 1/4 NPT | Device plug DT04 3-pole |
SCP04-025-47-06-Q8 | 0 … 025 | 0 … 10 V | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-025-47-07-Q8 | 0 … 025 | 0 … 10 V | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-025-47-0E-Q8 | 0 … 025 | 0 … 10 V | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-025-4A-06-Q8 | 0 … 025 | 0 … 10 V | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-025-4A-07-Q8 | 0 … 025 | 0 … 10 V | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-025-4A-0E-Q8 | 0 … 025 | 0 … 10 V | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-025-R5-06-Q8 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-025-R5-07-Q8 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-025-R5-0E-Q8 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-025-R7-06-Q8 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-025-R7-07-Q8 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-025-R7-0E-Q8 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-025-RA-06-Q8 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-025-RA-07-Q8 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-025-RA-0E-Q8 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-1000-35-06-Q8 | 0 … 1000 | 4 … 20 mA (2-wire) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-1000-35-07-Q8 | 0 … 1000 | 4 … 20 mA (2-wire) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-1000-35-0E-Q8 | 0 … 1000 | 4 … 20 mA (2-wire) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-1000-37-06-Q8 | 0 … 1000 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-1000-37-07-Q8 | 0 … 1000 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-1000-37-0E-Q8 | 0 … 1000 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-1000-3A-06-Q8 | 0 … 1000 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-1000-3A-07-Q8 | 0 … 1000 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-1000-3A-0E-Q8 | 0 … 1000 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-1000-45-06-Q8 | 0 … 1000 | 0 … 10 V | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-1000-45-07-Q8 | 0 … 1000 | 0 … 10 V | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-1000-45-0E-Q8 | 0 … 1000 | 0 … 10 V | 1/4 NPT | Device plug DT04 3-pole |
SCP04-1000-47-06-Q8 | 0 … 1000 | 0 … 10 V | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-1000-47-07-Q8 | 0 … 1000 | 0 … 10 V | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-1000-47-0E-Q8 | 0 … 1000 | 0 … 10 V | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-1000-4A-06-Q8 | 0 … 1000 | 0 … 10 V | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-1000-4A-07-Q8 | 0 … 1000 | 0 … 10 V | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-1000-4A-0E-Q8 | 0 … 1000 | 0 … 10 V | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-1000-R5-06-Q8 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-1000-R5-07-Q8 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-1000-R5-0E-Q8 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-1000-R7-06-Q8 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-1000-R7-07-Q8 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-1000-R7-0E-Q8 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-1000-RA-06-Q8 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-1000-RA-07-Q8 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-1000-RA-0E-Q8 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-400-35-06-Q8 | 0 … 400 | 4 … 20 mA (2-wire) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-400-35-07-Q8 | 0 … 400 | 4 … 20 mA (2-wire) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-400-35-0E-Q8 | 0 … 400 | 4 … 20 mA (2-wire) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-400-37-06-Q8 | 0 … 400 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-400-37-07-Q8 | 0 … 400 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-400-37-0E-Q8 | 0 … 400 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-400-3A-06-Q8 | 0 … 400 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-400-3A-07-Q8 | 0 … 400 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-400-3A-0E-Q8 | 0 … 400 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-400-45-06-Q8 | 0 … 400 | 0 … 10 V | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-400-45-07-Q8 | 0 … 400 | 0 … 10 V | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-400-45-0E-Q8 | 0 … 400 | 0 … 10 V | 1/4 NPT | Device plug DT04 3-pole |
SCP04-400-47-06-Q8 | 0 … 400 | 0 … 10 V | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-400-47-07-Q8 | 0 … 400 | 0 … 10 V | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-400-47-0E-Q8 | 0 … 400 | 0 … 10 V | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-400-4A-06-Q8 | 0 … 400 | 0 … 10 V | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-400-4A-07-Q8 | 0 … 400 | 0 … 10 V | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-400-4A-0E-Q8 | 0 … 400 | 0 … 10 V | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-400-R5-06-Q8 | 0 … 400 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-400-R5-07-Q8 | 0 … 400 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-400-R5-0E-Q8 | 0 … 400 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-400-R7-06-Q8 | 0 … 400 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-400-R7-07-Q8 | 0 … 400 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-400-R7-0E-Q8 | 0 … 400 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-400-RA-06-Q8 | 0 … 400 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-400-RA-07-Q8 | 0 … 400 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-400-RA-0E-Q8 | 0 … 400 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-500-35-06-Q8 | 0 … 500 | 4 … 20 mA (2-wire) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-500-35-07-Q8 | 0 … 500 | 4 … 20 mA (2-wire) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-500-35-0E-Q8 | 0 … 500 | 4 … 20 mA (2-wire) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-500-37-06-Q8 | 0 … 500 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-500-37-07-Q8 | 0 … 500 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-500-37-0E-Q8 | 0 … 500 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-500-3A-06-Q8 | 0 … 500 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-500-3A-07-Q8 | 0 … 500 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-500-3A-0E-Q8 | 0 … 500 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-500-45-06-Q8 | 0 … 500 | 0 … 10 V | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-500-45-07-Q8 | 0 … 500 | 0 … 10 V | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-500-45-0E-Q8 | 0 … 500 | 0 … 10 V | 1/4 NPT | Device plug DT04 3-pole |
SCP04-500-47-06-Q8 | 0 … 500 | 0 … 10 V | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-500-47-07-Q8 | 0 … 500 | 0 … 10 V | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-500-47-0E-Q8 | 0 … 500 | 0 … 10 V | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-500-4A-06-Q8 | 0 … 500 | 0 … 10 V | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-500-4A-07-Q8 | 0 … 500 | 0 … 10 V | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-500-4A-0E-Q8 | 0 … 500 | 0 … 10 V | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-500-R5-06-Q8 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-500-R5-07-Q8 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-500-R5-0E-Q8 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-500-R7-06-Q8 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-500-R7-07-Q8 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-500-R7-0E-Q8 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-500-RA-06-Q8 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-500-RA-07-Q8 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-500-RA-0E-Q8 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-600-35-06-Q8 | 0 … 600 | 4 … 20 mA (2-wire) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-600-35-07-Q8 | 0 … 600 | 4 … 20 mA (2-wire) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-600-35-0E-Q8 | 0 … 600 | 4 … 20 mA (2-wire) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-600-37-06-Q8 | 0 … 600 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-600-37-07-Q8 | 0 … 600 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-600-37-0E-Q8 | 0 … 600 | 4 … 20 mA (2-wire) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-600-3A-06-Q8 | 0 … 600 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-600-3A-07-Q8 | 0 … 600 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-600-3A-0E-Q8 | 0 … 600 | 4 … 20 mA (2-wire) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-600-45-06-Q8 | 0 … 600 | 0 … 10 V | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-600-45-07-Q8 | 0 … 600 | 0 … 10 V | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-600-45-0E-Q8 | 0 … 600 | 0 … 10 V | 1/4 NPT | Device plug DT04 3-pole |
SCP04-600-47-06-Q8 | 0 … 600 | 0 … 10 V | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-600-47-07-Q8 | 0 … 600 | 0 … 10 V | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-600-47-0E-Q8 | 0 … 600 | 0 … 10 V | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-600-4A-06-Q8 | 0 … 600 | 0 … 10 V | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-600-4A-07-Q8 | 0 … 600 | 0 … 10 V | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-600-4A-0E-Q8 | 0 … 600 | 0 … 10 V | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-600-R5-06-Q8 | 0 … 600 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-600-R5-07-Q8 | 0 … 600 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Circular connector M12x1 4-pole |
SCP04-600-R5-0E-Q8 | 0 … 600 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-600-R7-06-Q8 | 0 … 600 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-600-R7-07-Q8 | 0 … 600 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Circular connector M12x1 4-pole |
SCP04-600-R7-0E-Q8 | 0 … 600 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-600-RA-06-Q8 | 0 … 600 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device connector DIN EN 175301-803 Form A 4-pole |
SCP04-600-RA-07-Q8 | 0 … 600 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Circular connector M12x1 4-pole |
SCP04-600-RA-0E-Q8 | 0 … 600 | 0,5 … 4,5 V (ratiometric) | G1/4 B (EN 837) | Device plug DT04 3-pole |
SCP04-004-35-0E | 0 … 004 | 4 … 20 mA (2-wire) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-025-R7-0EQ2 | 0 … 025 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-1000-R5-0EQ2 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | 1/4 NPT | Device plug DT04 3-pole |
SCP04-1000-R7-0EQ2 | 0 … 1000 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device plug DT04 3-pole |
SCP04-500-R6-0EQ2 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | 9/16"-18UNF-2A | Device plug DT04 3-pole |
SCP04-500-R7-0EQ2 | 0 … 500 | 0,5 … 4,5 V (ratiometric) | 7/16"-20UNF-2A | Device plug DT04 3-pole |