PRO-SHIELD 7058 ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE | Product Series

Filter by

    No filters selected

Packaging

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PRO-SHIELD 7058 ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE

PRO-SHIELD 7058 ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE

Parker Chomerics PRO-SHIELD 7058 electrically conductive epoxy combines the strong adhesive characteristics of epoxy with the superior conductivity of pure silver. Click into part number to purchase online now.

Technical Specifications

  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Volume Resistivity: 0.005 Ω-cm
  • Lap Shear Strength: 8274 kPa
  • Specific Gravity: 2.7
  • Durometer: 80 Shore D
Safety Warning

Full Product Description

Parker Chomerics PRO-SHIELD 7058 is a two-component, silver filled conductive epoxy adhesive system designed for applications where a strong, highly conductive electrical bond must be achieved.

PRO-SHIELD 7058 is recommended for relatively small bond lines (less than 0.010 inches (0.25mm)), but can be used for larger bond lines in applications where vibration or potential for cracking is not an issue. The fine silver filler of PRO-SHIELD 7058 makes it a good material choice for precise application in and around tight spaces and electrical components.

PRO-SHIELD 7058 comes in a 50cc dual syringe with a static mixer, minimizing material scrap and mixing issues. Curing of PRO-SHIELD 7058 can be achieved in as little as 15 minutes with heat to minimize equipment downtime and increase manufacturing throughput.

Typical applications:
• Bonding and grounding of electrical components
• Cold soldering
• Bonding and sealing machined enclosures

Features and Benefits:
• Two component
• Fast heat cure, increases throughput, minimizes equipment downtime
• Silver filler
• 0.002 ohm-cm electrical conductivity
• Epoxy
• 30-minute working life, works well over wide temperature range, good chemical resistance >1200 psi lap shear, good for permanently bonding surfaces.
• Multiple packaging options
• No weighing required, mix and dispense in same package, minimizes process scrap.
• Thin paste
• May be dispensed out of very small needles, fill small cracks and voids.
• Low VOCs
• Minimal shrinkage

Related Documents

×
Products Packaging
90-05-7058-0000 50cc dual syringe with mixer

C19159
179336