Single-Axis Servo Drives - PSD1S Series [W1200] : 2A / 1-3*230VAC (1.4kVA) | #PSD1SW1200B1100000


LOADING IMAGES
PSD1SW1200B1100000 PSD1SW1200B1100000 PSD1SW1200B1100000

Single-Axis Servo Drives - PSD1S Series [W1200] : 2A / 1-3*230VAC (1.4kVA) | #PSD1SW1200B1100000

PSD1SW1200 stand-alone servo drives have a power rating of 1.4kVA and offer EtherCAT real-time communication, auto-tuning, on-board I/O, STO safety functions, plus support for various feedback devices including the Hiperface DSL single cable drive system


Technical Specifications

  • Technology Option: Basic
  • Interface Option: EtherCAT
  • Feedback Technology: Hiperface DSL
  • Additional Integral Options: None
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: PSD1
  • Input Voltage: 1*230 VAC, 3*230 VAC
  • Continuous Output Current Rating: 2 A
  • Compatible Motor Type: Brushless Servo, Frameless Servo, Spindle
  • Compatible Feedback Device: Hiperface DSL Encoder
  • Modes of Control: Position Control (External Command), Velocity Control (External Command), Torque Control (External Command)
  • Communication Interface: EtherCAT
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
  • Technology Option: Basic
  • Additional Options: None
Safety Warning

Item Information

PSD1 is the global Parker Servo Drive family, available with different current ratings from 2 to 30A and two form factors. Today the offering contains

   • PSD1-S: A standalone drive which can be connected directly to the mains supply. With its compact housing, it is particularly suitable for small machines.

   • PSD1-M: A multi-axis servo system which can operate up to three servo motors. The base configuration consists of a common DC bus supply and multiple PSD1-M modules, connected through DC bus bars. The modules are available as one, two or three axis versions, making the system highly flexible.

Markets

• Factory Automation

• Packaging Machinery

• Miscellaneous Industrial

Applications

• Packaging machines

• Material forming machines

• Handling machines

Features/Benefits

• Motor Feedback

   • DSL single cable solution (single or multiturn) 

   • Resolver

   • 1 Vpp rotary and linear encoders

   • Incremental TTL encoders

   • Analog Hall

• Communications

   • EtherCAT

   • PROFINET

   • Ethernet/IP

Technology

   • Basic

     • Fieldbus drive 

     • Standardized state machine (Profidrive, CANopen DS402)

   • Programmable

     • Intelligent standalone drive

     • Runtime based on CODESYS V3

     • IEC 61131-3

     • PLCopen function blocks

PSD1SW1200 Technical Specifications

• Power output rating 1.4kVA

• Continuous output current 2A

• Peak output current (2sec) 6A

• Drive input supply 1/3x 230VAC

• Four digital inputs and two digital outputs (per axis)

• Autotuning via automated inertia identification

• Fast control loops 

   • Current control: 62,5 µs

   • Speed control: 125 µs

   • Position control: 125 µs 

• Quick and simple wiring

• Removable SD card

   • Easy exchange between drives in less than a minute

   • Software upgrade

   • Parameters and application memory

PSD1 I/O option card 

1 or 2 cards per drive 

1x encoder interface (input/emulation) 

8x digital inputs/outputs (switchable) 

4x analog inputs 

Functional Safety Standard

• Safe Torque Off (STO)

   • One Safe Torque Off circuit for one axis modules

   • Two independent Safe Torque Off circuits for two axis modules

   • Two STO circuits for three axis modules (one for axis1 and one for axis 2,3)

Functional Safety over EtherCAT (FSoE) Option

• The PSD option Functional Safety over EtherCAT offers, in combination with FSoE safety PLC and Safe I/O, the possibility to use advanced safety features.

   • STO (Safe Torque Off)

   • SBC (Safe Brake Control)

   • SBT (Safe Brake Test)

   • SS1 (Safe Stop 1)

   • SS2 (Safe Stop 2)

   • SOS (Safe Operation Stop)

   • SLS (Safely Limited Speed)

   • SDI (Safe Direction)

   • SLI (Safely Limited Increment)

   • SLP (Safely Limited Position)

   • SSM (Safe Speed Monitor)

   • SMS (Safe Maximum Speed)

   • SCA (Safe CAM)

PSD ServoManager

The set-up and commissioning of the drive can be done easily using the wizard-based configuration tool. Parker motors will be recognized by an electronic nameplate.

• Wizard-guided configuration and parametrization

• Graphical diagnostics / maintenance / service

   • Setup mode (absolute / relative movements, homing, jog, ...)

   • Adjustable four channel oscilloscope (single / normal / auto / roll)

   • Export as image or table (CSV format)

   • Autotuning via automated inertia identification

   • Enhanced optimization possibilities

   • Configurable status overview

Read More Show Less

CAD Drawings + Files

Part Number
PSD1SW1200B1100000 ZIP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A87859