PTFE Beading - Small Diameter Rod | ParkerGB

PTFE Beading - Small Diameter Rod | Product Series

Filter by

    No filters selected

Outside Diameter (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

PTFE Beading - Small Diameter Rod

PTFE Beading - Small Diameter Rod

PTFE Beading - TBS Series is a small diameter rod used in high temperature applications or applications where chemicals are present.

Technical Specifications

  • Outside Diameter: 0.015 to 0.188 inch, 0.38 to 4.8 mm
  • Minimum Operating Temperature: -450 °F, -268 °C
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Color: Natural
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Specifications Met: AMS 3653, FDA 21 CFR 177.1550, USP Class VI
  • Product Type: PTFE Rod
  • Application: Pull Cord, O-Ring Seals, Spacers, Woven Fiber
  • Media: Chemicals, Hydraulic Fluids (High Temperature)
  • Length per Package: 1000 ft Spool, 500 ft Spool, Random Length Coils
  • Product Style: Beading
Safety Warning

Full Product Description

PTFE Beading is a small diameter rod used in high temperature applications or applications where chemicals are present. Typical applications include pull cords, O-ring seals, spacersor even as a woven filter.

Markets:
• Transportation
• Industrial
• Automation

Features/Benefits:
• Available in chemically inert PTFE or FEP
• Exceptional heat resistance
• Low coefficient of friction
• Superior dielectric strength
• Self-extinguishing
• Non-wetting
• Excellent flex life
• Laser markable

Applications:
• Pull cords
• O-ring seals
• Spacers
• Woven into a filter

Certifications/Compliance:
• ASTM D1710, Type 1, Grade 1, Class B
• ASTM D3295
• VW1, UL-83 (natural)
• FDA Compliant
• USP Class VI Compliant

Technical Specifications:
• Extruded from virgin PTFE (Polytetrafluoroethylene)
• Standard beading is supplied in natural; colors available as a custom run

Related Documents

Ɨ
Showing 1 to 21 of 21 entries

C19159
687563