UHP PTFE Fluoropolymer Check Valve (up to 1-1/2 inch) – CV-1 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP PTFE Fluoropolymer Check Valve (up to 1-1/2 inch) – CV-1 Series

UHP PTFE Fluoropolymer Check Valve (up to 1-1/2 inch) – CV-1 Series

The CV-1 Series Check Valve has a machined PTFE spring that allows for low cracking pressure operation and minimal back pressure for resealing. It offers exceptional corrosion resistance and is designed for use in ultra-high purity applications.

Technical Specifications

  • Body Material: PTFE, PFA, PVDF, ETFE
  • Cracking Pressure: 0.017 - 0.052 bar, 0.25 - 0.75 psi
  • Back Check Sealing Pressure: 5 psig, 0.35 bar
  • Pressure Rating: 27" Hg vacuum (913 mbar) - 120 psig (8.3 bar)
  • Maximum Ambient Temperature: 100 °C, 212 °F
  • Minimum Ambient Temperature: 32 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: 0 °C, 32 °F
Safety Warning

Full Product Description

The CV-1 Series is a fluoropolymer check valve that comes available in sizes ranging from 1/8 to 1-1/2 inch. It features a machined PTFE spring that allows for extremely low cracking pressure operation (0.25 psig) and minimal back pressure for resealing. The body of the valve is made from machined PTFE, affording it high cycle life and superior corrosion resistance without requiring o-rings for sealing. The check valve is ideally suited for use in ultra-high purity (UHP) and aggressive chemical applications, including blending systems and wet benches in semiconductor manufacturing operations.

Depending on customer requirements, the CV-1 Series can be fitted with a variety of end configurations, including Parflare and Pargrip tube fittings. The fittings reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical. The valve’s compact design reduces requirements for mounting, making it advantageous in areas of facilities where space is limited.  

The CV-1 Series check valve’s tongue and groove external seal ensures a positive body seal. This, coupled with internally polished surfaces, results in minimal particle entrapment and complete isolation of corrosive process media at working pressures up to 120 psig. Elimination of o-rings enables the CV-1 Series to be compatible with a wide range of highly corrosive process fluids.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features and Benefits:
• Machined PTFE spring allows for extremely low cracking pressure operation (0.25 psig) and minimal back pressure for resealing (back check sealing pressure is 5 psig)
• PTFE components afford high cycle life and superior corrosion resistance without requiring o-rings for sealing, which eliminates compatibility issues
• Fully functional from vacuum to 120 psig
• Available in sizes ranging from 1/8 to 1-1/4 inch
• Can be fitted with a variety of end configurations, including Parflare and Pargrip tube fittings
• Variety of available body styles provides flexibility with regards to operating temperature ranges

Applications:
• Corrosive and specialty chemicals, acids, bases, and slurries
• Semiconductor tools hook-ups
• Wet benches
• Blending systems

Related Documents

×

C19159
938256