Push-Lok Low Pressure Hose 801TM | Product Series

Filter by

    No filters selected

Hose Inside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Low Pressure Hose 801TM

Push-Lok Low Pressure Hose 801TM

Parker's Push-Lok 801TM is a highly flexible and compact hose that provides fire retardancy according to UL Standards and a working pressure of up to 2.4 MPa. It is ideal for thermal management applications like data center or battery liquid cooling.

Technical Specifications

  • Weight: 0.13 to 0.55 kg/m, 0.09 to 0.37 lb/ft
  • Industry: Thermal Management
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Cover Color: Black
  • Hose Inner Tube Material: Synthetic rubber
  • Brand: Parker
  • Maximum Operating Temperature: 212 °F (Water 185°F / Air 158°F), 100 °C (Water 85°C / Air 70°C)
  • Media: Air (General Industrial Air), Coolants (Water-Glycol), Petroleum Hydraulic Fluids
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 1.4 to 2.4 MPa, 14 to 24 bar, 200 to 350 psi
  • Compatible Fitting: 82 Series
  • Application: Thermal Management
  • Product Type: Push-Lok and Push-on Hoses
  • Technology: Fluid & Gas Handling
  • Design Factor: 4:1
  • Hose Reinforcement Material: High-tensile fibre braid
  • Vacuum Pressure Rating: 0.51 to 0.95 bar, 15.06 to 28.05 inch-Hg, 382.53 to 712.56 mm-Hg
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.559 to 9.843 inch, 65 to 250 mm
  • Outside Diameter: 0.508 to 1.299 inch, 12.9 to 33.0 mm
  • Specifications Met: Parker Specifications
Safety Warning

Full Product Description

Parker's Push-Lok hose line offers the broadest fluid compatibility, application, and size range in the industry. The Push-Lok system is easy to use; no clamps or special tools are required during installation.
Hose 801TM with special fire-retardant cover provides quick and easy assembly/disassembly. It is ideal for thermal management applications like data center liquid cooling or battery liquid cooling and is compatible with Push-Lok fittings in series 82 in steel, stainless steel and brass in connections such as DIN, BSP, SAE, JIC and ORFS.

Markets:
• Thermal management applications
• Data center cooling system

Features/Benefits:
• Easy assembly, made in seconds saving valuable time and cost
• The unique seal of Push-Lok ensures reliable, durable, leak-free service
• High functional safety with a design factor of 4
• A wide range of hose and fittings for a wide range of applications
• Fire retardancy according to UL requirements
• UL Approval Class YDQS2 with VW-1 flame test and UL94 V0 for cover compound.

Applications:
• All markets with low-pressure thermal management applications

Related Documents

×
Products Hose Inside Diameter Maximum Operating Pressure
801TM-10-RL 15.9 mm - 5/8 inch 21 bar
801TM-12-RL 19.1 mm - 3/4 inch 21 bar
801TM-16-RL 25.4 mm - 1 inch 14 bar
801TM-4-RL 6.4 mm - 1/4 inch 24 bar
801TM-6-RL 9.5 mm - 3/8 inch 24 bar
801TM-8-RL 12.7 mm - 1/2 inch 21 bar

C19159
687513