Push-Lok Low Pressure Hose 846 | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Cover Color

Hose Inside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Low Pressure Hose 846 Push-Lok Low Pressure Hose 846

Push-Lok Low Pressure Hose 846

Parker's Low Pressure Push-Lok Hose 846 has been developed for high temperature applications of +150 °C and for a working pressure up to 2.8 MPa. The hose range is compatible with Push-Lok fittings in steel and stainless steel in series 82.

Technical Specifications

  • Weight: 0.13 to 0.36 kg/m, 0.09 to 0.24 lb/ft
  • Industry: General Industrial
  • Hose Inner Tube Material: PKR synthetic rubber
  • Brand: Parker
  • Minimum Operating Temperature: -48 °C, -54.4 °F
  • Maximum Operating Pressure: 2.1 to 2.8 MPa, 21 to 28 bar, 300 to 400 psi
  • Application: High Temperature Applications
  • Product Type: Push-Lok and Push-on Hoses
  • Technology: Fluid & Gas Handling
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.559 to 5.905 inch, 65 to 150 mm
  • Materials of Construction: Rubber
  • Cover Material: PKR synthetic rubber MSHA approved
  • Minimum Burst Pressure: 8.4 to 11.2 MPa, 1200 to 1600 psi
  • Vacuum Pressure Rating: 61 to 95 kPa
  • Specifications Met: MSHA
  • Cover Color: Black, Blue
  • Compatible Fitting: 82 Series
  • Inside Diameter: 1/4 to 3/4 inch, 6.4 to 19.1 mm
  • Maximum Operating Temperature: 150 °C (Water 85°C / Air 100°C), 302 °F (Water 185°F / Air 212°F)
  • Hose Reinforcement Material: High tensile fiber braid
  • Outside Diameter: 0.496 to 1.024 inch, 12.5 to 26.0 mm
  • Media: Air (General Industrial Air), Coolants (Anti-Freeze), Petroleum Hydraulic Fluids
Safety Warning

Full Product Description

Parker's Low Pressure Push-Lok® hose 846 with a synthetic PKR rubber tube has been designed for high oil temperatures and for high temperature applications up to +150 °C. Push-Lok hose 846 has a blue or black MSHA approved synthetic PKR rubber cover and has a very low fitting insertion force. The Parker Low Pressure Push-Lok hose range is complemented by a full selection of compatible Push-Lok fittings in steel, stainless steel and brass with connections in DIN, BSP, SAE, JIC and ORFS.

Low Pressure Push-Lok® - the self-grip hose system for low-pressure applications features the widest fluid compatibility, application and size range in the industry. The Push-Lok system is easy to use. No clamps or special tools are required during installation.


Markets:
• Industrial

Features/Benefits:
• Push-Lok assemblies can be made in seconds, saving valuable time and cost
• 846 has a very low fitting insertion force.
• The unique seal of Push-Lok ensures reliable, durable, leak-free service
• High functional safety with a design factor of 4
Wide range of hose and fittings for a wide range of applications
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users.
• The hose cover is made of MSHA approved black or blue synthetic PKR rubber.
• The Parker Low Pressure Push-Lok hose range is complemented by a full selection of compatible Push-Lok fittings in steel, stainless steel and brass.

Applications:
• 846 is ideal for all markets with special high temperature applications.

The Parker Low Pressure Push-Lok®self-grip hose system is compatible with Push-Lok® fittings series 82.


Related Documents

×
Products Hose I.D. (size) Cover Color Hose Inside Diameter Maximum Operating Pressure
846-4-BLK-RL -4 Black 6.4 mm - 1/4 inch 28 bar
846-4-BLU-RL -4 Blue 6.4 mm - 1/4 inch 28 bar
846-6-BLK-RL -6 Black 9.5 mm - 3/8 inch 28 bar
846-6-BLU-RL -6 Blue 9.5 mm - 3/8 inch 28 bar
846-8-BLK-RL -8 Black 12.7 mm - 1/2 inch 28 bar
846-8-BLU-RL -8 Blue 12.7 mm - 1/2 inch 28 bar
846-10-BLK-RL -10 Black 15.9 mm - 5/8 inch 24 bar
846-10-BLU-RL -10 Blue 15.9 mm - 5/8 inch 24 bar
846-12-BLK-RL -12 Black 19.1 mm - 3/4 inch 21 bar
846-12-BLU-RL -12 Blue 19.1 mm - 3/4 inch 21 bar

C19159
687513