Push-Lok Fire Resistant Cover Multipurpose Hose 250-350 PSI – 821FR Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Fire Resistant Cover Multipurpose Hose 250-350 PSI – 821FR Hose

Push-Lok Fire Resistant Cover Multipurpose Hose 250-350 PSI – 821FR Hose

Parker's 821FR hose is a fire resistant hose that has a pressure range of 250-350 PSI, and is amongst the Push-Lok multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.

Technical Specifications

  • Cover Color: Black, Blue, Brown, Green, White
  • Media: Air (Compressed Air), Coolants, Lubricants, Petroleum Hydraulic Fluids
  • Maximum Operating Pressure: up to 28 bar, up to 2.4 MPa, up to 350 psi
  • Specifications Met: n/a
  • Compatible Fitting: 82 Series
  • Vacuum Pressure Rating: 28 inch-Hg, 711 mm-Hg
  • Size: -4 to -12
  • Inside Diameter: 1/4 to 3/4 inch
  • Maximum Operating Temperature: View Part Details. (dependent on media), 85 °C (Water), 100 °C (Oil), 212 °F (Air), 185 °F (Water)
  • Minimum Operating Temperature: View Part Details. (dependent on media), -40 °F (Oil)
  • Application: Automotive, Construction Equipment, Hydraulics, Industrial
  • Design Factor: n/a
  • Hose Reinforcement Material: 1 Braid of Fiber, Braid of Fiber Fire Resistant
  • Outside Diameter: n/a
  • Hose Cover Type: Fiber Braid
  • Minimum Bend Radius: 2-1/2 to 7 inch, 64 to 178 mm
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Material: Fire Resistant Fiber Braid
  • Weight: 0.08 to 0.22 lb/ft, 0.12 to 0.33 kg/m
Safety Warning

Full Product Description

Parker's 821FR hose is a fire resistant hose that has a pressure range of 250-350 PSI, and is amongst the Push-Lok multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry. The 821FR hose is designed with the unique seal of Push-Lok ensuring a reliable, durable, leak-free service.  Sizes range from ¼” to ¾” in diameter with the fullest range of color-coding to benefit operations.

Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• 250-350 PSI working pressure in different sizes
• Easy assemblies that can be made in seconds, saving valuable time and cost
• Organization with Parker's exclusive color-coding system
• Unique seal for a durable leak-free service

Applications:
• Petroleum base hydraulic fluid and lubricating oils
• Pneumatic
• Antifreeze solutions

Compatible Fittings:
• 82 series fittings

Related Documents

×
Products Hose I.D. (size) Color
821FR-4-WHT -4 White
821FR-4-BRN -4 Brown
821FR-4-BLU -4 Blue
821FR-4-GRN -4 Green
821FR-4-BLK -4 Black
821FR-6-WHT -6 White
821FR-6-BRN -6 Brown
821FR-6-BLU -6 Blue
821FR-6-GRN -6 Green
821FR-6-BLK -6 Black
821FR-8-WHT -8 White
821FR-8-BRN -8 Brown
821FR-8-BLU -8 Blue
821FR-8-GRN -8 Green
821FR-8-BLK -8 Black
821FR-12-WHT -12 White
821FR-12-BRN -12 Brown
821FR-12-BLU -12 Blue
821FR-12-GRN -12 Green
821FR-12-BLK -12 Black

C19159
687583