PV-16-1612-T - UHP PFA Air-operated Diaphragm (3/4 inch) 2 Way Valve – PV-16 Series | ParkerGB

UHP PFA Air-operated Diaphragm (3/4 inch) 2 Way Valve – PV-16 Series | #PV-16-1612-T

PV-16-1612-T

UHP PFA Air-operated Diaphragm (3/4 inch) 2 Way Valve – PV-16 Series | #PV-16-1612-T OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Nut Material: PFA
  • Port Connection 1 (inch): 3/4" Parflare
  • Actuation: Normally Closed
  • Overall Length: 5.54 (140.72) mm
  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: PVDF, Viton, PTFE Coated SS Spring
  • Pressure Rating: 0-120 psig (8.3 bar)
  • Actuation Pressure: 60 psig (4.1 bar) - 120 psig (8.3 bar)
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
  • Port 2 Size: 3/4" Parflare inch
  • Flow Rate: Cv 5.8 Cv
  • Flow Coefficient: Kv 82.7 L/min
Safety Warning

Item Information

The PV-16 Series is a 3/4 inch PFA air-operated diaphragm valve that is designed for use in ultra-high purity (UHP) and aggressive fluid handling applications, including semiconductor manufacturing operations. The valve is available in 2-way configurations and utilizes a molded PFA body with precision-machined sealing areas for superior leak integrity and chemical resistance.

The PV-16 Series is equipped with a one-piece modified PTFE diaphragm, which provides excellent flexibility and higher cycle life than conventional PTFE. The valve also features an Fluoropolymer-coated stainless steel spring, which reduces the effects of corrosive environments and enables compatibility with a wide range of process media.  Depending on customer requirements, PV-16 Series valves can be fitted with a variety of port configurations, including Parflare and Parbond tube fittings. The fittings reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical.

The PV-16 Series PFA valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance-free service life. Its tongue and groove seal ensures a positive diaphragm to body seal, resulting in high cycle life, lower replacement costs, and isolation of process media from the actuator. The valve features a full 3/4 inch orifice with no restrictions for maximum flow in a compact package at working pressures up to 120 psig. Flow capacities are dictated by configuration and end type (up to 7.9 C¬v for PV-16 with Parbond or Parflare connection). The valve’s actuation pressure ranges from 60 – 120 psig.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Excellent leak integrity
• Modified PTFE diaphragm and Fluoropolymer-coated stainless steel spring provide high cycle life and exceptional resistance to corrosion
• Bidirectionally pressure rated from vacuum to 120 psig
• Available in 2-way configuration
• Compact actuator design has a 60 - 120 psig actuation pressure
• Can be fitted with a variety of port configurations, including Parflare and Parbond tube fittings
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMBs)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
938256