Stream Switching System, R-Max II Series | Product Series

Filter by

    No filters selected

End Fitting Type

Options

Seat Material

Seal Material

Body Material

Number of Housings

Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stream Switching System, R-Max II Series

Stream Switching System, R-Max II Series

Parker's R-Max II is a multi-functional component system capable of integrating both stream switching and filtering into one unique compact assembly. These systems can easily be expanded to handle multiple streams “side by side”.

Technical Specifications

  • Fitting Connection Type: 1/8" NPT Female
  • Options: None
  • Seat Material: PCTFE
  • Seal Material: Buna-N Rubber, Highly Fluorinated Fluorocarbon Rubber, Fluorocarbon Rubber
  • Body Material: 316 Stainless Steel
  • Number of Housings: 2 to 20
  • Connection Size: 10-32 Plug, No Fitting, 1/8" Plastic Tubing, 1/8" ALOK, 1/8" CPI, 1/8" NPT Female, 1/8" Plastic Tubing/10-32 Plug, 10-31 Plug, 1/8" NPT Female/10-32 Plug
Safety Warning

Full Product Description

The Parker Gen II R-max™ is a multi-functional system capable of integrating both stream switching and filtering into one unique compact assembly. The system is designed to control both gases and liquids in analytical systems ranging from vacuum to 500 psig (34 bar) while requiring only 65 psig (5 bar) actuat¬ing air pressure. The system was engineered with a focus on improved product reliability and reduced cost of ownership. The Parker Gen II R-max™ Stream Switching System utilizes state-of-the-art surface mount technology to reduce leak paths, internal volume, and dead volume. With surface mounting, system components may be easily removed and replaced without breaking process connections. In addition, the Parker Gen II R-max™ system utilizes an internal self-purging outlet header to eliminate the need for an additional outlet loop.


Markets:
• Petrochemical
• Refineries
• Power Generation
• Research


Features/Benefits:

• Captured vent provides a low pressure header that separates sample stream from actuation air preventing cross contamination.
• Enhanced position indicator enables easy recognition of valve position for maximum system safety.
• Backward compatibility allows the enhanced features to be added to existing units.
• Surface mount technology enhances maximum system flexibility and enables the user to add additional streams to a system without interrupting installed units.
• Low internal volume insures maximum system efficiency by reducing purge time and expensive purge gas.
• Modular valve design offers maximum serviceability for quick and easy in-system repair and reduced downtime.
• The Gen II R-max™ is available for ANSI/ISA-76.00.02 (NeSSI) mounting.


Applications:
• Skid Integrators
• Process Analyzers
• Stream Switching Systems
• Analytical OEM Equipment

Related Documents

×
Products End Fitting Type Options Seat Material Seal Material Body Material Number of Housings Connection
2F-R3K-BN-SS-2-EE 1/8" NPT Female None PCTFE Buna-N Rubber 316 Stainless Steel 2 10-32 Plug
2F-R3K-BN-SS-5-EE 1/8" NPT Female None PCTFE Buna-N Rubber 316 Stainless Steel 5 10-32 Plug
2F-R3K-BN-SS-5-FF 1/8" NPT Female None PCTFE Buna-N Rubber 316 Stainless Steel 5 No Fitting
2F-R3K-BN-SS-8-FF 1/8" NPT Female None PCTFE Buna-N Rubber 316 Stainless Steel 8 No Fitting
2F-R3K-KZ-SS-1-AA 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 1 1/8" Plastic Tubing
2F-R3K-KZ-SS-1-CC 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 1 1/8" ALOK
2F-R3K-KZ-SS-1-FF 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 1 No Fitting
2F-R3K-KZ-SS-2-AA 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 2 1/8" Plastic Tubing
2F-R3K-KZ-SS-2-BB 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 2 1/8" CPI
2F-R3K-KZ-SS-2-CC 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 2 1/8" ALOK
2F-R3K-KZ-SS-2-DD 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 2 1/8" NPT Female
2F-R3K-KZ-SS-2-EE 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 2 10-32 Plug
2F-R3K-KZ-SS-2-FF 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 2 No Fitting
2F-R3K-KZ-SS-3-AA 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 3 1/8" Plastic Tubing
2F-R3K-KZ-SS-3-DD 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 3 1/8" NPT Female
2F-R3K-KZ-SS-3-EE 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 3 10-32 Plug
2F-R3K-KZ-SS-3-FF 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 3 No Fitting
2F-R3K-KZ-SS-4-BB 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 4 1/8" CPI
2F-R3K-KZ-SS-4-CC 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 4 1/8" ALOK
2F-R3K-KZ-SS-4-FF 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 4 No Fitting
2F-R3K-KZ-SS-5-FF 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 5 No Fitting
2F-R3K-KZ-SS-6-FF 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 6 No Fitting
2F-R3K-KZ-SS-7-CC 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 7 1/8" ALOK
2F-R3K-KZ-SS-7-FF 1/8" NPT Female None PCTFE Highly Fluorinated Fluorocarbon Rubber 316 Stainless Steel 7 No Fitting
2F-R3K-V-SS-1-AE 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 1 1/8" Plastic Tubing/10-32 Plug
2F-R3K-V-SS-1-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 1 No Fitting
2F-R3K-V-SS-10-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 10 No Fitting
2F-R3K-V-SS-11-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 11 No Fitting
2F-R3K-V-SS-12-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 12 No Fitting
2F-R3K-V-SS-2-AA 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 2 1/8" Plastic Tubing
2F-R3K-V-SS-2-BB 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 2 1/8" CPI
2F-R3K-V-SS-2-CC 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 2 1/8" ALOK
2F-R3K-V-SS-2-DD 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 2 1/8" NPT Female
2F-R3K-V-SS-2-EE 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 2 10-31 Plug
2F-R3K-V-SS-2-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 2 No Fitting
2F-R3K-V-SS-3-AA 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 3 1/8" Plastic Tubing
2F-R3K-V-SS-3-AE 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 3 1/8" Plastic Tubing/10-32 Plug
2F-R3K-V-SS-3-DD 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 3 1/8" NPT Female
2F-R3K-V-SS-3-DE 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 3 1/8" NPT Female/10-32 Plug
2F-R3K-V-SS-3-EE 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 3 10-32 Plug
2F-R3K-V-SS-3-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 3 No Fitting
2F-R3K-V-SS-4-AA 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 4 1/8" Plastic Tubing
2F-R3K-V-SS-4-DD 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 4 1/8" NPT Female
2F-R3K-V-SS-4-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 4 No Fitting
2F-R3K-V-SS-5-AA 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 5 1/8" Plastic Tubing
2F-R3K-V-SS-5-DD 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 5 1/8" NPT Female
2F-R3K-V-SS-5-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 5 No Fitting
2F-R3K-V-SS-6-DD 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 6 1/8" NPT Female
2F-R3K-V-SS-6-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 6 No Fitting
2F-R3K-V-SS-7-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 7 No Fitting
2F-R3K-V-SS-8-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 8 No Fitting
2F-R3K-V-SS-9-FF 1/8" NPT Female None PCTFE Fluorocarbon Rubber 316 Stainless Steel 9 No Fitting

C19159
687516