Metalic and Polymer Spigot Fittings - PL, EV, EK and MV series | #R3BPL4/6-1/4


LOADING IMAGES
R3BPL4/6-1/4
Click to View CAD Model

Metalic and Polymer Spigot Fittings - PL, EV, EK and MV series | #R3BPL4/6-1/4

This Parker Legris range has a sealing system which guarantees excellent sealing, full flow and compatibility with a wide variety of fluids. Fittings are available in Brass, nickel plated, stainless steel , POM and CHEM with different shapes


Technical Specifications

  • Connection 1 Thread Size (metric): R1/4
  • Connection 1 Thread Style: BSPT
  • Connection 1 Tube O.D. (mm): 4x6
  • Shape: Male stud run tee fixed thread
  • Body Material: NICKEL PLATED BRASS
  • Weight: 0.048 kg
Safety Warning

Item Information

This range of Parker Legris has a sealing system which guarantees excellent sealing and full flow.

PL fittings for flexible tubing are fully re-usable. They provide excellent compatibility with a wide variety of fluids.

Features/Benefits:

- Rapid Assembly

• Nut design allows hand tightening with soft tubing (PU, Pe etc.)
• Quick to assemble and disassemble
• Compatible with all flexible tubes of hardness up to 90 shore A (polyurethane, polyamide, polyethylene, fluoropolymers, etc.)
• Mechanical stop on the body to prevent overtightening

- Performance

• Special spigot design ensures full flow and excellent tensile performance
• Reliable direct sealing system without the use of a seal or olive
• Low and medium pressure
• Nickel-plated for increased corrosion resistance


Markets:

• Food and Beverage
• Coating / Ink / Paint
• Miscellaneous Manufacturing
• Industrial Chemical Processing
• Lab / Diagnostic
• Rail

Applications:

• Low Pressure Pneumatic Machinery Equipment
• Suitable for Very Low and High Temperatures


Product Types:

• Stud Fitting, Male NPT Thread
• Stud Fitting, Male BSPT Thread
• Stud Fitting, Male BSPP Thread
• Stud Fitting, Male Metric Straight Thread
• Stud Elbow, Male NPT Thread
• Stud Elbow, Male BSPT Thread
• Stud Elbow, Male BSPP Thread
• Stud Elbow, Male Metric Straight Thread
• Stud Run Tee, Male NPT Thread
• Stud Run Tee, Male BSPT Thread
• Stud Branch Tee, Male NPT Thread
• Branch Tee, Male BSPT Thread
• Single Banjo, Male BSPP Thread
• Equal Tube-to-Tube Connector
• Equal Tee
• Equal Bulkhead Connector
• Nut

Technical Characteristics:

• Fluids: Compressed air, other fluids: contacts us
• Materials: nickel-plated brass, silicone free
• Pressure: Vacuum to 40 bar
• Temperature: -40°C to +100°C

Technologies:

• Compression fittings
• Connects to flexible tubing
• Pneumatic fittings
• Spigot fitting
• Stud fitting

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098