Pilot Operated Proportional Pressure Relief Valve - Series R4V/R6V OBE | Product Series

Filter by

    No filters selected

Seal Material

Port Connection

Valve Type

Pressure Adjustment Control Type

Maximum Operating Pressure

Signal Input

Pressure Control Range

Drain Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Proportional Pressure Relief Valve - Series R4V/R6V OBE Pilot Operated Proportional Pressure Relief Valve - Series R4V/R6V OBE Pilot Operated Proportional Pressure Relief Valve - Series R4V/R6V OBE

Pilot Operated Proportional Pressure Relief Valve - Series R4V/R6V OBE

The pilot operated proportional pressure relief valves R4V/R6V OBE form a compact unit with the integrated electronics. They provide an excellent balanced pressure behaviour.

Technical Specifications

  • Mounting Type: Subplate mounting
  • Operation Type: Pilot
  • Actuation Type: Proportional
  • Weight: 4.5 to 8.6 kg Depending on Size
  • Product Series: Pressure valve
  • Maximum Flow Rate: Depending on size and valve type, 90 - 650 L/min
  • Maximum Operating Pressure: Ports P (or A) and X up to 350, port T (or B) and Y 30 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Body Material: Cast iron
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Pressure Control Range: 105, 210, 350 bar
Safety Warning

Full Product Description

Parker's pilot operated pressure relief valves series R4V OBE (DIN 24340 Form D) and R6V OBE (DIN 24340 Form E) for subplate mounting work stable across the whole pressure range and thus contribute to a smooth-running operation. Additionally they provide a wide range of options and connections for a versatile use in various applications.

The valves operate with a proportional solenoid operated pilot stage with digital electronics which controls a seated type main stage. R4V OBE and R6V OBE are optionally available with a mechanical maximum pressure adjustment.

Markets:
• Industrial
• Power generation
• Machine tools

Features/Benefits:
• Wide range of options – suitable for almost every application
• Outstanding constant pressure behavior – supports reliable operation
• Very good pressure/flow behavior – contributes to a high energy efficiency of the system
• Onboard electronics - permits storage and loading of valve records, for fast configuration
• Electronics situated in a robust metal housing - allows the use in rough environments
• Compact design and flexible mounting - makes integration easy
• Short delivery time – no warehousing necessary
• Optional mechanical maximum pressure adjustment

Applications:
• Suitable for general hydraulic applications
• Machine tools
• General presses

Electrical connection
The electrical connection is available in 2 options:

Code 10V:
6 + PE central connection
0...+10 V command signal
+10 V reference voltage output

Code 4MA:
6 + PE central connection
4…20 mA command signal

Related Documents

×
Products Seal Material Port Connection Valve Type Pressure Adjustment Control Type Maximum Operating Pressure Signal Input Pressure Control Range Drain Option
R4V03-531P0PM10VA1 NBR NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 105 bar Drain line internal
R4V03-531P0PM10VA5 FPM NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 105 bar Drain line internal
R4V03-531P0PN10VA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 105 bar Drain line internal
R4V03-531P0PN4MAA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 105 bar Drain line internal
R4V03-531P1PM10VA1 NBR NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 105 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-531P1PN10VA5 FPM NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 105 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-531P1PN4MAA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 105 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-533P0PM10VA1 NBR NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R4V03-533P0PM4MAA1 NBR NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 210 bar Drain line internal
R4V03-533P0PN10VA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R4V03-533P0PN4MAA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 210 bar Drain line internal
R4V03-533P1PM10VA1 NBR NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-533P1PM4MAA5 FPM NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 210 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-533P1PN10VA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-533P1PN4MAA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 210 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-535P0PM10VA5 FPM NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V03-535P0PM4MAA1 NBR NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R4V03-535P0PN10VA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V03-535P0PN10VA5 FPM NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V03-535P0PN4MAA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R4V03-535P1PM10VA1 NBR NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-535P1PN10VA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-535P1PN4MAA1 NBR NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V06-531P0PM10VA1 NBR NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 105 bar Drain line internal
R4V06-531P0PM4MAA1 NBR NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 105 bar Drain line internal
R4V06-531P0PN10VA1 NBR NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 105 bar Drain line internal
R4V06-531P0PN10VA5 FPM NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 105 bar Drain line internal
R4V06-531P1PM10VA1 NBR NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 105 bar Drain line external from subplate (Y port in mounting pattern)
R4V06-533P0PM10VA1 NBR NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R4V06-533P0PN10VA1 NBR NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R4V06-533P0PN10VA5 FPM NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R4V06-533P0PN4MAA1 NBR NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 210 bar Drain line internal
R4V06-533P1PM10VA1 NBR NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line external from subplate (Y port in mounting pattern)
R4V06-535P0PM10VA5 FPM NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V06-535P0PM4MAA1 NBR NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R4V06-535P0PN10VA1 NBR NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V06-535P0PN10VA5 FPM NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V06-535P0PN4MAA1 NBR NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R4V06-535P1PM10VA1 NBR NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V06-535P1PN10VA1 NBR NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V06-535P1PN4MAA1 NBR NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V10-533P0PM10VA5 FPM NG32 / CETOP 10 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R4V10-533P0PN4MAA5 FPM NG32 / CETOP 10 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 210 bar Drain line internal
R4V10-533P1PM10VA1 NBR NG32 / CETOP 10 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line external from subplate (Y port in mounting pattern)
R4V10-535P0PN10VA1 NBR NG32 / CETOP 10 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V10-535P0PN4MAA1 NBR NG32 / CETOP 10 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R4V10-535P0PN4MAA5 FPM NG32 / CETOP 10 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R4V10-535P1PN10VA1 NBR NG32 / CETOP 10 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V10-535P1PN4MAA1 NBR NG32 / CETOP 10 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R6V03-591P0PN10VB1 NBR NG10 / CETOP 05 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 105 bar Drain line internal
R6V03-591P2PM4MAB5 FPM NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 105 bar Drain line external from valve body (Y-port = G 1/8)
R6V03-593P0PN10VB1 NBR NG10 / CETOP 05 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R6V03-593P2PM10VB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line external from valve body (Y-port = G 1/8)
R6V03-593P2PN10VB1 NBR NG10 / CETOP 05 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line external from valve body (Y-port = G 1/8)
R6V03-595P0PM10VB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V03-595P0PM4MAB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R6V03-595P0PN10VB1 NBR NG10 / CETOP 05 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V03-595P0PN10VB5 FPM NG10 / CETOP 05 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V03-595P0PN4MAB5 FPM NG10 / CETOP 05 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R6V06-591P2PM10VB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 105 bar Drain line external from valve body (Y-port = G 1/8)
R6V06-593P2PM10VB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line external from valve body (Y-port = G 1/8)
R6V06-595P0PM10VB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V06-595P2PM10VB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V06-595P2PN10VB1 NBR NG25 / CETOP 08 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-591P2PM10VB1 NBR NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 105 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-593P2PM10VB1 NBR NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-593P2PM4MAB1 NBR NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 210 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-595P0PM10VB5 FPM NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V10-595P0PM4MAB1 NBR NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R6V10-595P0PN4MAB1 NBR NG32 / CETOP 10 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R4V03-535P0PN4MAA5 FPM NG10 / CETOP 05 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R4V03-535P1PM10VA5 FPM NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V06-535P0PM10VA1 NBR NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V06-535P1PN10VA5 FPM NG25 / CETOP 08 R4V Without mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V10-535P1PM10VA1 NBR NG32 / CETOP 10 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R6V06-593P0PM10VB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R6V06-593P2PN10VB1 NBR NG25 / CETOP 08 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-593P0PN10VB1 NBR NG32 / CETOP 10 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R6V10-595P2PM10VB1 NBR NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R4V03-533P0PM10VA5 FPM NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R6V03-593P0PM4MAB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 210 bar Drain line internal
R6V03-595P0PM4MAB5 FPM NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R6V06-591P0PM4MAB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 105 bar Drain line internal
R6V06-595P0PM10VB5 FPM NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V06-595P0PN4MAB1 NBR NG25 / CETOP 08 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
056-40593-0 NBR NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V03-591P0PN4MAB5 FPM NG10 / CETOP 05 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 105 bar Drain line internal
R6V03-595P2PM4MAB5 FPM NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V03-591P2PM10VB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 105 bar Drain line external from valve body (Y-port = G 1/8)
R6V03-591P2PM4MAB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 105 bar Drain line external from valve body (Y-port = G 1/8)
R6V03-595P2PM4MAB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V03-595P2PN10VB1 NBR NG10 / CETOP 05 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V06-595P0PN10VB1 NBR NG25 / CETOP 08 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V06-595P2PM4MAB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-595P2PN10VB1 NBR NG32 / CETOP 10 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V03-593P0PM10VB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R6V03-595P2PM10VB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-595P0PM10VB1 NBR NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V06-593P2PM4MAB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 210 bar Drain line external from valve body (Y-port = G 1/8)
R6V06-595P2PM4MAB5 FPM NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-595P2PM4MAB1 NBR NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-595P0PN10VB1 NBR NG32 / CETOP 10 R6V Without mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R6V06-593P0PM10VB5 FPM NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 210 bar Drain line internal
R6V03-595P0PM10VB5 FPM NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V10-535P0PM10VA1 NBR NG32 / CETOP 10 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 0-10 VDC Up to 350 bar Drain line internal
R4V06-535P1PM4MAA1 NBR NG25 / CETOP 08 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 350 bar Drain line external from subplate (Y port in mounting pattern)
R4V03-533P1PM4MAA1 NBR NG10 / CETOP 05 R4V With mechanical max. adjustment Port A, X 350 bar; port B, Y 30 bar 4-20 mA Up to 210 bar Drain line external from subplate (Y port in mounting pattern)
R6V06-593P0PM4MAB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 210 bar Drain line internal
R6V10-593P0PM4MAB1 NBR NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 210 bar Drain line internal
R6V03-593P2PM4MAB1 NBR NG10 / CETOP 05 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 210 bar Drain line external from valve body (Y-port = G 1/8)
R6V06-595P0PM4MAB1 NBR NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 350 bar Drain line internal
R6V06-595P2PM10VB5 FPM NG25 / CETOP 08 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 0-10 VDC Up to 350 bar Drain line external from valve body (Y-port = G 1/8)
R6V10-591P2PM4MAB1 NBR NG32 / CETOP 10 R6V With mechanical max. adjustment Port P, X 350 bar; port T, Y 30 bar 4-20 mA Up to 105 bar Drain line external from valve body (Y-port = G 1/8)

C19159
687478