Pilot Operated Relief Valves | #RAH081S10


LOADING IMAGES
RAH081S10 RAH081S10
Click to View CAD Model

Pilot Operated Relief Valves | #RAH081S10

GLOBAL - Parker’s pilot operated relief valves are designed for continuous duty applications featuring great stability with low pressure drop; working with pressures up to 420 bar (6000 psi) and flows up to 400 lpm (106 gpm).


Technical Specifications

  • Flow Rate: 20 GAL/MIN, 75.8 L/MIN
  • Maximum Inlet Pressure Rating: 5000 PSI, 350 BAR
  • Pressure Control Range: 100-1000 PSI, 6.9-69 BAR
  • Adjustment Mechanism: Screw
  • Seal Material: D-Ring (Standard)
  • Division: Hydraulic Valve Systems Division
  • Flow Rate: 20 gal/min, 75.8 L/min
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Pressure Control Range: 100 to 1000 psi, 6.9-69 bar
  • Adjustment Mechanism: Screw
  • Seal Material: D-Ring (Standard)
  • Maximum Flow Rate: 20 gal/min, 75.8 L/min
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Tank Pressure: 5000 psi, 350 bar
  • Standard Setting Pressure: 500 psi, 34.5 bar
  • Maximum Pressure Setting: 1000 psi, 69 bar
  • Pressure Control Sensitivity: 285 per turn psi, 19.6 per turn bar
  • Reseat Pressure: 90% of pressure setting
  • Actuation Type: Pressure Sensing
  • Configuration: Pressure Relief
  • Leak Rate: 5 per @ 100 psi (6.8 bar) setting cm3/min
  • Mounting Type: Screw in cartridge valve
  • Cavity Size: C08-2
  • Function: Pilot Operated
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 32 to 36 lb-ft, 43 to 49 Nm
  • Operating Temperature: -35 to +200 °F, -37 to +93 °C
  • Maximum Operating Temperature: +200 °F, +93 °C
  • Minimum Operating Temperature: -35 °F, -37 °C
  • Weight: 0.2 lb, 0.09 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s pilot operated relief valves provide a stable design with low pressure drop meant for continuous duty applications while operating with less hydraulic noise. These valves can work with pressures up to 420 bar (6000 psi) and flows up to 400 lpm (106 gpm) in a reliable and compact design. Parker’s pilot operated relief valves are ideal for limiting system pressure or in standard relief valve applications within mobile and industrial equipment such as agricultural, aerial, refuse, industrial power unit systems, mining equipment, and other heavy duty fluid power pressure control circuits.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High pressure and flow capacity
• Low leak ball and poppet designs
• Compact design
• Internal screens
• Hardened, precision ground parts for durability
• All external parts zinc plated

Applications:
• System pressure limiter
• Port/cross-port relief
• Swing relief
• Motor braking

Additional Technical Insight:
This family of valves is best suited for continuous duty systems where the valve is asked to operate beyond any intermittent use.  They can be used to maintain system pressure for long periods of time.  Additionally, where systems may have large rates of change in flow, the pilot operated valves can accommodate these changes without excessive pressure rise or sometimes called pressure override.  Due to the flow opening areas through the valve, these spool type valves will operate more quietly than a conventional direct acting valve. One must also consider the leakage component as the spool is, by design, going to pass a small leakage flow, whereas a direct acting valve does not pass significant flow until the cracking pressure is reached.  Spool type relief valves should not be used in load holding application.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687505