Racor Turbine Series Elements:
Racor elements are a genuine replacement for your Turbine Series.
Each micron rating is colour coded for ease of identification and are available in 2, 10 and 30 microns. Aquabloc media is used in the Turbine Element and is a blend of high grade cellulose compounded with engineered fibres, and a hydrophobic treatment to ensure that water is repelled from the filter element media.
Contamination either as particulate or water can cause considerable system damage such as:
⢠Water enter the system through condensation in the fuel tank
⢠Any water present will cause components to rust and ferrous material will then be apparent in the system causing erosion of valuable parts.
⢠Utilizing a Racor fuel filter prevents costly injector damage by the elimination of water and contaminants present in the fuel
⢠Engine components are protected when a fuel filter water separator is installed
⢠Any additional contaminants of free water will reduce the fuel efficiency and engine performance
⢠Not installing a Racor fuel filter water separator can lead to engine failure especially when you cannot be sure that the fuel is clean and dry
⢠Save time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure by protecting your engine with a reliable Racor fuel filter water separator.
Racor Turbine Series has the following features:
⢠2, 10, 30 micron high efficiency water separating engineered media
⢠Long life elements with 98% efficiency
⢠UL Approved
⢠Easy service as no tools are required
⢠Genuine Racor product that has been extensively tested to OEM specifications
Racor Turbine Series fuel filter water separators are specified and trusted by:-
⢠Super-yachts, motor yachts, powered watercraft and sailboats
⢠Fishing boats, tug boats and dredgers.
⢠Marine Chandlers and distribution channels
⢠Fuel tanks and fuel supply.
⢠Boat repair, service and refit