RHD42LOMDCF - Ermeto DIN Non return valves | ParkerGB

Ermeto DIN Non return valves | #RHD42LOMDCF

Click to View CAD Model
RHD42LOMDCF

Ermeto DIN Non return valves | #RHD42LOMDCF

Parker non-return valves with nominal pressure ratings up to PN 420 bar offer a wide range of types, making them very flexible.


Technical Specifications

  • Product Type: Non return valve for 2 tubes
  • Product Series: Light
  • Nominal Inside Diameter: 29 mm
  • Connection 1 Type: 24° Cone end
  • Connection 1 Size: n/a
  • Connection 1 Tube Outside Diameter: 42 mm
  • Connection 2 Type: 24° Cone end
  • Connection 2 Size: n/a
  • Connection 2 Tube Outside Diameter: 42 mm
  • Flow Direction: n/a
  • Seal Material: n/a
  • Materials of Construction: Steel
  • Optional Accessories: n/a
  • Connection 3 Size: n/a
  • Connection 2 Type: EO 24° cone end
  • Connection 1 Type: EO 24° cone end
  • Maximum Operating Temperature: +120 °C
  • Maximum Flow Rate: n/a
  • Configuration: n/a
  • Minimum Operating Temperature: -40 °C
  • Mounting Type: Screw
  • Actuation Type: Mechanical
  • Maximum Operating Pressure: 250 bar
  • Connection 2 Size: 42 mm
  • Connection 1 Size: 42 mm
  • Cracking Pressure: 1 bar
  • Body Material: Steel
  • Flow Direction: n/a
  • Seal Material: NBR
  • Connection 3 Type: n/a
Safety Warning

Item Information

Parker non-return valves with nominal pressure ratings up to PN 420 bar offer a wide range of types, making them very flexible.
The variety of types starts with the item RHD with tube connection both ends, the RHV/RHZ with tube connection to male stud, RHDI with female thread both ends, RVP with valve cartridges up to the I-TL with valve internal parts.
The non return valves are available in steel, stainless steel and brass. Seals in NBR or FKM are available on request.
Parker non-return valves are all packed again contamination.
Parker non-return valves can be used for hydraulic oil, low flammability hydraulic fluids (excent for types HFC: for HFD types; FKM seals are necessary). Air pressure tested. Not suitable for steam, combustible/explosive gases, or oxygen.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:                                                                                                                                            
• Suitable for general hydraulic applications.


Features/ benefits of non-return valves:
• The precise functioning of Parker non-return valves has been proven a million times over and stands for the reliability of this product range.
• Combined soft and metal sealing – leak-free due to soft sealing at cone and metal-supported sealing at cone – extends the safety of the product and the entire hydraulic application.
• The usage of Parker non-return valves is flexible due to the wide range of items.
• For yet more applications, internal parts in stainless steel with FPM are also available.
• Parker non-return valves are all packed against contamination, which improves the quality and reliability of these products.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687614