RS- Hand Shut- Off/ Expansion Valves | Product Series

Filter by

    No filters selected

Valve Style

Body Style

Port Size (mm)

Port Size (inch)

Connection Style

Bonnet

Handle

Plating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
RS- Hand Shut- Off/ Expansion Valves

RS- Hand Shut- Off/ Expansion Valves

The RS Shut- off/ Expansion Valves were designed and built to maintain reliability both in their seating and back seating functions.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Maximum Operating Pressure: 27.6 bar, 400 psig
  • Minimum Fluid Temperature: -50 to -29 °C, -60 to -20 °F
  • Maximum Fluid Temperature: 149 to 204 °C, 300 °F, 400 °F
  • Flow Coefficient: Not Applicable or Please Reference Associated Documentation
  • Valve Type: Hand Shut-Off, Hand Expansion
  • Body Style: Globe T, Globe Y, Angle
  • Port Size: 6 to 300 mm, 1/4 to 12 inch
  • Connection Type: Socket Weld, FPT, Butt Weld, Weld Neck
  • Bonnet Type: Standard Bonnet, Extended Bonnet
  • Handle Type: Seal Cap, Hand Wheel
  • Plating Type: No Plating, Plated
  • Body Material: Cast Steel (A-352 GR, LCB)
  • Bonnet Material: Forged Steel, LCB Cast Steel, Ductile Iron, Carbon Steel
  • Stem Material: 304 Stainless Steel
  • Packing Material: 25% Carbon Filled PTFE
Safety Warning

Full Product Description

The complete Industrial Refrigeration line of Hand Shut-Off and Expansion Valves with bolt-on bonnets are designed and built to maintain reliability both in their seating and back seating functions. This entire line is supplied with stainless steel stems for maximum corrosion resistance and back seating capability. A unique carbon filled PTFE seat is standard throughout the line, lending durability to the seating surface. In addition, a dual O-ring stem packing design along with a stem packing seal is standard on all valves 1⁄4” thru 12” (Shut- Off) and ¼” thru 2” (Expansion). This innovative design seals both the valve stem and bonnet bore with independent O-rings, which are captured in a carbon PTFE carrier. The addition of the packing provides for backup sealing capability in the unlikely event of an O-ring failure. A packing nut design with either 1⁄4” or 5⁄16” flats provides a generous wrench engagement area, with little likelihood of “rounding” the flats. With the O-ring cartridge used in all valve bonnets, there will typically be no need to loosen the packing nut when opening or closing a valve. In most cases, stem resistance will be negligible, allowing the valve to be easily repositioned.
The extended bonnet is available for globe style valves in the Tee body configuration and in angle style bodies. Valves are available with either hand wheel or seal cap. These caps are exclusive to this series of valves and should not be exchanged with seal caps from other R/S service valves.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Hand Shut- Off Valve Features and Benefits:
• ASTM 352 LCB Cast Steel Body 6 – 300 mm (1⁄4” - 12”)
• Fluid Temperature Range: -50° C to 204° C (-60° F to 400° F)
• Type 303 Stainless Steel Stem and packing nut; 304 Stainless Steel Bolts
• Reliable Back Seating
• Complete Line of Bolted Bonnets
• 25% Carbon Filled PTFE Seat
• Linear flow “Y” Pattern Globe
• Bodies (11⁄4” - 12”) for Low Pressure Drop
• Extended Bonnets for Insulation
• Hand wheel and Seal Cap Interchangeable on Same Valve

Hand Expansion Valve Features and Benefits:
• ASTM 352 LCB Cast Steel Body (1/4” thru 2”)
• Maximum Safe Working Pressure 400 PSIG
• Fluid Temperature Range: -50°F to +300°F
• 300 Series Stainless Steel Stem
• 300 Series Stainless Packing Nut
• Optional Stainless Steel Bonnet Bolts
• Reliable Back Seating
• Bolted Bonnets
• 25% Carbon Filled PTFE Seat (1/4” thru 2”)
• Available Connections:
o 1/4” thru 1-1/2”, Screwed End
o 1/4” thru 2”, Socket Weld
o 1-1/4” thru 2”, Butt Weld
• Globe Body - Tee and Angle Styles
• Extended Bonnets For Thicker Insulation Optional

Application:
• Ammonia
• Fluorocarbons
•  Nitrogen
• Carbon Dioxide

Related Documents

×
Products Valve Style Body Style Port Size (mm) Port Size (inch) Connection Style Bonnet Handle Plating
SGT0025SSBCN Hand Shut- Off Globe T 6 mm 1/4" Socket Weld Standard Bonnet Seal Cap No Plating
SGT0025SSBHN Hand Shut- Off Globe T 6 mm 1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
SGT0025TSBCN Hand Shut- Off Globe T 6 mm 1/4" FPT Standard Bonnet Seal Cap No Plating
SGT0025TSBHN Hand Shut- Off Globe T 6 mm 1/4" FPT Standard Bonnet Hand Wheel No Plating
SGT0038SSBCN Hand Shut- Off Globe T 10 mm 3/8" Socket Weld Standard Bonnet Seal Cap No Plating
SGT0038SSBHN Hand Shut- Off Globe T 10 mm 3/8" Socket Weld Standard Bonnet Hand Wheel No Plating
SGT0038TSBCN Hand Shut- Off Globe T 10 mm 3/8" FPT Standard Bonnet Seal Cap No Plating
SGT0038TSBHN Hand Shut- Off Globe T 10 mm 3/8" FPT Standard Bonnet Hand Wheel No Plating
SGT0050SEBCN Hand Shut- Off Globe T 13 mm 1/2" Socket Weld Extended Bonnet Seal Cap No Plating
SGT0050SEBHN Hand Shut- Off Globe T 13 mm 1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
SGT0050SSBCN Hand Shut- Off Globe T 13 mm 1/2" Socket Weld Standard Bonnet Seal Cap No Plating
SGT0050SSBHN Hand Shut- Off Globe T 13 mm 1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
SGT0050SSBHY Hand Shut- Off Globe T 13 mm 1/2" Socket Weld Standard Bonnet Hand Wheel Plated
SGT0050TEBCN Hand Shut- Off Globe T 13 mm 1/2" FPT Extended Bonnet Seal Cap No Plating
SGT0050TEBHN Hand Shut- Off Globe T 13 mm 1/2" FPT Extended Bonnet Hand Wheel No Plating
SGT0050TSBCN Hand Shut- Off Globe T 13 mm 1/2" FPT Standard Bonnet Seal Cap No Plating
SGT0050TSBHN Hand Shut- Off Globe T 13 mm 1/2" FPT Standard Bonnet Hand Wheel No Plating
SGT0075SEBCN Hand Shut- Off Globe T 20 mmm 3/4" Socket Weld Extended Bonnet Seal Cap No Plating
SGT0075SEBHN Hand Shut- Off Globe T 20 mmm 3/4" Socket Weld Extended Bonnet Hand Wheel No Plating
SGY0125SSBHY Hand Shut- Off Globe Y 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel Plated
SGY0125WSBCN Hand Shut- Off Globe Y 32 mm 1-1/4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY0125WSBHN Hand Shut- Off Globe Y 32 mm 1-1/4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY0150SEBCN Hand Shut- Off Globe Y 38 mm 1-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0100SEBCN Hand Shut- Off Angle 25 mm 1" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0100SEBHN Hand Shut- Off Angle 25 mm 1" Socket Weld Extended Bonnet Hand Wheel No Plating
SAN0100SSBCN Hand Shut- Off Angle 25 mm 1" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0100SSBHN Hand Shut- Off Angle 25 mm 1" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0100SSBHY Hand Shut- Off Angle 25 mm 1" Socket Weld Standard Bonnet Hand Wheel Plated
SAN0100TEBCN Hand Shut- Off Angle 25 mm 1" FPT Extended Bonnet Seal Cap No Plating
SAN0100TEBHN Hand Shut- Off Angle 25 mm 1" FPT Extended Bonnet Hand Wheel No Plating
SAN0100TSBCN Hand Shut- Off Angle 25 mm 1" FPT Standard Bonnet Seal Cap No Plating
SAN0100TSBHN Hand Shut- Off Angle 25 mm 1" FPT Standard Bonnet Hand Wheel No Plating
SAN0125SEBCN Hand Shut- Off Angle 32 mm 1-1/4" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0125SEBHN Hand Shut- Off Angle 32 mm 1-1/4" Socket Weld Extended Bonnet Hand Wheel No Plating
SAN0125SSBCN Hand Shut- Off Angle 32 mm 1-1/4" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0125SSBHN Hand Shut- Off Angle 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0125SSBHY Hand Shut- Off Angle 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel Plated
SAN0125WEBCN Hand Shut- Off Angle 32 mm 1-1/4" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SAN0125WEBHN Hand Shut- Off Angle 32 mm 1-1/4" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SAN0125WSBCN Hand Shut- Off Angle 32 mm 1-1/4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN0125WSBHN Hand Shut- Off Angle 32 mm 1-1/4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN0150SEBCN Hand Shut- Off Angle 38 mm 1-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0150SEBHN Hand Shut- Off Angle 38 mm 1-1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
SAN0150SSBCN Hand Shut- Off Angle 38 mm 1-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0150SSBHN Hand Shut- Off Angle 38 mm 1-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0150SSBHY Hand Shut- Off Angle 38 mm 1-1/2" Socket Weld Standard Bonnet Hand Wheel Plated
SAN0150WEBCN Hand Shut- Off Angle 38 mm 1-1/2" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SAN0150WEBHN Hand Shut- Off Angle 38 mm 1-1/2" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SAN0150WSBCN Hand Shut- Off Angle 38 mm 1-1/2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN0150WSBHN Hand Shut- Off Angle 38 mm 1-1/2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGT0075SSBCN Hand Shut- Off Globe T 20 mmm 3/4" Socket Weld Standard Bonnet Seal Cap No Plating
SGT0075SSBHN Hand Shut- Off Globe T 20 mmm 3/4" Socket Weld Standard Bonnet Hand Wheel No Plating
SGT0075SSBHY Hand Shut- Off Globe T 20 mmm 3/4" Socket Weld Standard Bonnet Hand Wheel Plated
SGT0075TEBCN Hand Shut- Off Globe T 20 mmm 3/4" FPT Extended Bonnet Seal Cap No Plating
SGT0075TEBHN Hand Shut- Off Globe T 20 mmm 3/4" FPT Extended Bonnet Hand Wheel No Plating
SGT0075TSBCN Hand Shut- Off Globe T 20 mmm 3/4" FPT Standard Bonnet Seal Cap No Plating
SGT0075TSBHN Hand Shut- Off Globe T 20 mmm 3/4" FPT Standard Bonnet Hand Wheel No Plating
SGT0075TSBHY Hand Shut- Off Globe T 20 mmm 3/4" FPT Standard Bonnet Hand Wheel Plated
SGT0100SEBCN Hand Shut- Off Globe T 25 mm 1" Socket Weld Extended Bonnet Seal Cap No Plating
SGT0100SEBHN Hand Shut- Off Globe T 25 mm 1" Socket Weld Extended Bonnet Hand Wheel No Plating
SGT0100SSBCN Hand Shut- Off Globe T 25 mm 1" Socket Weld Standard Bonnet Seal Cap No Plating
SGT0100SSBHN Hand Shut- Off Globe T 25 mm 1" Socket Weld Standard Bonnet Hand Wheel No Plating
SGT0100SSBHY Hand Shut- Off Globe T 25 mm 1" Socket Weld Standard Bonnet Hand Wheel Plated
SAN0200SEBCN Hand Shut- Off Angle 50 mm 2" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0200SEBHN Hand Shut- Off Angle 50 mm 2" Socket Weld Extended Bonnet Hand Wheel No Plating
SAN0200SSBCN Hand Shut- Off Angle 50 mm 2" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0200SSBHN Hand Shut- Off Angle 50 mm 2" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0200SSBHY Hand Shut- Off Angle 50 mm 2" Socket Weld Standard Bonnet Hand Wheel Plated
SAN0200WEBCN Hand Shut- Off Angle 50 mm 2" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SAN0200WEBHN Hand Shut- Off Angle 50 mm 2" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SAN0200WSBCN Hand Shut- Off Angle 50 mm 2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN0200WSBHN Hand Shut- Off Angle 50 mm 2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN0250SEBCN Hand Shut- Off Angle 65 mm 2-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0250SEBHN Hand Shut- Off Angle 65 mm 2-1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
SAN0250SSBCN Hand Shut- Off Angle 65 mm 2-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0250SSBHN Hand Shut- Off Angle 65 mm 2-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0250WEBCN Hand Shut- Off Angle 65 mm 2-1/2" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SAN0250WEBHN Hand Shut- Off Angle 65 mm 2-1/2" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SAN0250WSBCN Hand Shut- Off Angle 65 mm 2-1/2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN0250WSBHN Hand Shut- Off Angle 65 mm 2-1/2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN0300SEBCN Hand Shut- Off Angle 75 mm 3" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0300SEBHN Hand Shut- Off Angle 75 mm 3" Socket Weld Extended Bonnet Hand Wheel No Plating
SAN0300SSBCN Hand Shut- Off Angle 75 mm 3" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0300SSBHN Hand Shut- Off Angle 75 mm 3" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0300SSBHY Hand Shut- Off Angle 75 mm 3" Socket Weld Standard Bonnet Hand Wheel Plated
SAN0300WEBCN Hand Shut- Off Angle 75 mm 3" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SAN0300WEBHN Hand Shut- Off Angle 75 mm 3" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SAN0300WSBCN Hand Shut- Off Angle 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGT0100TEBHN Hand Shut- Off Globe T 25 mm 1" FPT Extended Bonnet Hand Wheel No Plating
SGT0100TSBCN Hand Shut- Off Globe T 25 mm 1" FPT Standard Bonnet Seal Cap No Plating
SGT0100TSBHN Hand Shut- Off Globe T 25 mm 1" FPT Standard Bonnet Hand Wheel No Plating
SGT0125SEBCN Hand Shut- Off Globe T 32 mm 1-1/4" Socket Weld Extended Bonnet Seal Cap No Plating
SGT0125SEBHN Hand Shut- Off Globe T 32 mm 1-1/4" Socket Weld Extended Bonnet Hand Wheel No Plating
SGT0125SSBCN Hand Shut- Off Globe T 32 mm 1-1/4" Socket Weld Standard Bonnet Seal Cap No Plating
SGT0125SSBHN Hand Shut- Off Globe T 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
SGT0125SSBHY Hand Shut- Off Globe T 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel Plated
SGT0150SEBCN Hand Shut- Off Globe T 38 mm 1-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
SGT0150SEBHN Hand Shut- Off Globe T 38 mm 1-1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
SGT0150SSBCN Hand Shut- Off Globe T 38 mm 1-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
SGT0150SSBHN Hand Shut- Off Globe T 38 mm 1-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
SGT0200SEBCN Hand Shut- Off Globe T 50 mm 2" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0300WSBHN Hand Shut- Off Angle 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN0400SEBCN Hand Shut- Off Angle 100 mm 4" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0400SEBHN Hand Shut- Off Angle 100 mm 4" Socket Weld Extended Bonnet Hand Wheel No Plating
SAN0400SSBCN Hand Shut- Off Angle 100 mm 4" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0400SSBHN Hand Shut- Off Angle 100 mm 4" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0400WEBCN Hand Shut- Off Angle 100 mm 4" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SAN0400WEBHN Hand Shut- Off Angle 100 mm 4" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SAN0400WSBCN Hand Shut- Off Angle 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN0400WSBHN Hand Shut- Off Angle 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN0500WSBCN Hand Shut- Off Angle 125 mm 5" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN0500WSBHN Hand Shut- Off Angle 125 mm 5" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN0500WSBHY Hand Shut- Off Angle 125 mm 5" Butt Weld- Weld Neck Standard Bonnet Hand Wheel Plated
SAN0600WSBCN Hand Shut- Off Angle 150 mm 6" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN0600WSBHN Hand Shut- Off Angle 150 mm 6" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN0800WSBCN Hand Shut- Off Angle 200 mm 8" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN0800WSBHN Hand Shut- Off Angle 200 mm 8" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN1000WSBCN Hand Shut- Off Angle 250 mm 10" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN1000WSBHN Hand Shut- Off Angle 250 mm 10" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGT0200SEBHN Hand Shut- Off Globe T 50 mm 2" Socket Weld Extended Bonnet Hand Wheel No Plating
SGT0200SSBCN Hand Shut- Off Globe T 50 mm 2" Socket Weld Standard Bonnet Seal Cap No Plating
SGT0200SSBHN Hand Shut- Off Globe T 50 mm 2" Socket Weld Standard Bonnet Hand Wheel No Plating
SGT0250SEBCN Hand Shut- Off Globe T 65 mm 2-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
SGT0250SEBHN Hand Shut- Off Globe T 65 mm 2-1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
SGT0250SSBCN Hand Shut- Off Globe T 65 mm 2-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
SGT0250SSBHN Hand Shut- Off Globe T 65 mm 2-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
SGT0250SSBHY Hand Shut- Off Globe T 65 mm 2-1/2" Socket Weld Standard Bonnet Hand Wheel Plated
SGT0300WEBCN Hand Shut- Off Globe T 75 mm 3" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SGT0300WEBHN Hand Shut- Off Globe T 75 mm 3" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SGT0300WSBCN Hand Shut- Off Globe T 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGT0300WSBHN Hand Shut- Off Globe T 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGT0400WEBCN Hand Shut- Off Globe T 100 mm 4" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SGT0400WEBHN Hand Shut- Off Globe T 100 mm 4" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SGT0400WSBCN Hand Shut- Off Globe T 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGT0400WSBHN Hand Shut- Off Globe T 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY0125SEBCN Hand Shut- Off Globe Y 32 mm 1-1/4" Socket Weld Extended Bonnet Seal Cap No Plating
SGY0125SEBHN Hand Shut- Off Globe Y 32 mm 1-1/4" Socket Weld Extended Bonnet Hand Wheel No Plating
SGY0125SSBCN Hand Shut- Off Globe Y 32 mm 1-1/4" Socket Weld Standard Bonnet Seal Cap No Plating
SGY0125SSBHN Hand Shut- Off Globe Y 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN1200WSBCN Hand Shut- Off Angle 300 mm 12" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SAN1200WSBHN Hand Shut- Off Angle 300 mm 12" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XGT0025SSBCN Hand Expansion Globe T 6 mm 1/4" Socket Weld Standard Bonnet Seal Cap No Plating
XGT0025SSBHN Hand Expansion Globe T 6 mm 1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
XGT0025TSBCN Hand Expansion Globe T 6 mm 1/4" FPT Standard Bonnet Seal Cap No Plating
XGT0025TSBHN Hand Expansion Globe T 6 mm 1/4" FPT Standard Bonnet Hand Wheel No Plating
XGT0038SSBCN Hand Expansion Globe T 10 mm 3/8" Socket Weld Standard Bonnet Seal Cap No Plating
XGT0038SSBHN Hand Expansion Globe T 10 mm 3/8" Socket Weld Standard Bonnet Hand Wheel No Plating
XGT0038TSBCN Hand Expansion Globe T 10 mm 3/8" FPT Standard Bonnet Seal Cap No Plating
XGT0038TSBHN Hand Expansion Globe T 10 mm 3/8" FPT Standard Bonnet Hand Wheel No Plating
XGT0050SEBCN Hand Expansion Globe T 13 mm 1/2" Socket Weld Extended Bonnet Seal Cap No Plating
XGT0050SEBHN Hand Expansion Globe T 13 mm 1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
XGT0050SSBCN Hand Expansion Globe T 13 mm 1/2" Socket Weld Standard Bonnet Seal Cap No Plating
XGT0050SSBHN Hand Expansion Globe T 13 mm 1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
XGT0050SSBHY Hand Expansion Globe T 13 mm 1/2" Socket Weld Standard Bonnet Hand Wheel Plated
XGT0050TEBCN Hand Expansion Globe T 13 mm 1/2" FPT Extended Bonnet Seal Cap No Plating
XGT0050TEBHN Hand Expansion Globe T 13 mm 1/2" FPT Extended Bonnet Hand Wheel No Plating
XGT0050TSBCN Hand Expansion Globe T 13 mm 1/2" FPT Standard Bonnet Seal Cap No Plating
XGT0050TSBHN Hand Expansion Globe T 13 mm 1/2" FPT Standard Bonnet Hand Wheel No Plating
XGT0075SEBCN Hand Expansion Globe T 20 mmm 3/4" Socket Weld Extended Bonnet Seal Cap No Plating
XGT0075SEBHN Hand Expansion Globe T 20 mmm 3/4" Socket Weld Extended Bonnet Hand Wheel No Plating
XGT0075SSBCN Hand Expansion Globe T 20 mmm 3/4" Socket Weld Standard Bonnet Seal Cap No Plating
XGT0075SSBHN Hand Expansion Globe T 20 mmm 3/4" Socket Weld Standard Bonnet Hand Wheel No Plating
XGT0075TEBCN Hand Expansion Globe T 20 mmm 3/4" FPT Extended Bonnet Seal Cap No Plating
XGT0075TEBHN Hand Expansion Globe T 20 mmm 3/4" FPT Extended Bonnet Hand Wheel No Plating
XGT0075TSBCN Hand Expansion Globe T 20 mmm 3/4" FPT Standard Bonnet Seal Cap No Plating
XGT0075TSBHN Hand Expansion Globe T 20 mmm 3/4" FPT Standard Bonnet Hand Wheel No Plating
XGT0100SEBCN Hand Expansion Globe T 25 mm 1" Socket Weld Extended Bonnet Seal Cap No Plating
XGT0100SEBHN Hand Expansion Globe T 25 mm 1" Socket Weld Extended Bonnet Hand Wheel No Plating
XGT0100SSBCN Hand Expansion Globe T 25 mm 1" Socket Weld Standard Bonnet Seal Cap No Plating
XGT0100SSBHN Hand Expansion Globe T 25 mm 1" Socket Weld Standard Bonnet Hand Wheel No Plating
XGT0100SSBHY Hand Expansion Globe T 25 mm 1" Socket Weld Standard Bonnet Hand Wheel Plated
XGT0100TEBCN Hand Expansion Globe T 25 mm 1" FPT Extended Bonnet Seal Cap No Plating
XGT0200SEBHN Hand Expansion Globe T 50 mm 2" Socket Weld Extended Bonnet Hand Wheel No Plating
XGT0200SSBCN Hand Expansion Globe T 50 mm 2" Socket Weld Standard Bonnet Seal Cap No Plating
XGT0200SSBHN Hand Expansion Globe T 50 mm 2" Socket Weld Standard Bonnet Hand Wheel No Plating
XGT0250SEBCN Hand Expansion Globe T 65 mm 2-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
XGT0250SEBHN Hand Expansion Globe T 65 mm 2-1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
XGT0250SSBCN Hand Expansion Globe T 65 mm 2-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
XGT0250SSBHN Hand Expansion Globe T 65 mm 2-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
XGT0300WSBCN Hand Expansion Globe T 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XGT0300WSBHN Hand Expansion Globe T 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XGT0400WSBCN Hand Expansion Globe T 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XGT0400WSBHN Hand Expansion Globe T 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XGY0125SEBCN Hand Expansion Globe Y 32 mm 1-1/4" Socket Weld Extended Bonnet Seal Cap No Plating
XGY0125SEBHN Hand Expansion Globe Y 32 mm 1-1/4" Socket Weld Extended Bonnet Hand Wheel No Plating
XGY0125SSBCN Hand Expansion Globe Y 32 mm 1-1/4" Socket Weld Standard Bonnet Seal Cap No Plating
XGY0125SSBHN Hand Expansion Globe Y 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
XGY0125SSBHY Hand Expansion Globe Y 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel Plated
XGY0125WSBCN Hand Expansion Globe Y 32 mm 1-1/4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XGY0125WSBHN Hand Expansion Globe Y 32 mm 1-1/4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XGY0150SEBCN Hand Expansion Globe Y 38 mm 1-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
XGT0100TEBHN Hand Expansion Globe T 25 mm 1" FPT Extended Bonnet Hand Wheel No Plating
XGT0100TSBCN Hand Expansion Globe T 25 mm 1" FPT Standard Bonnet Seal Cap No Plating
XGT0100TSBHN Hand Expansion Globe T 25 mm 1" FPT Standard Bonnet Hand Wheel No Plating
XGT0125SEBCN Hand Expansion Globe T 32 mm 1-1/4" Socket Weld Extended Bonnet Seal Cap No Plating
XGT0125SEBHN Hand Expansion Globe T 32 mm 1-1/4" Socket Weld Extended Bonnet Hand Wheel No Plating
XGT0125SSBCN Hand Expansion Globe T 32 mm 1-1/4" Socket Weld Standard Bonnet Seal Cap No Plating
XGT0125SSBHN Hand Expansion Globe T 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
XGT0125SSBHY Hand Expansion Globe T 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel Plated
XGT0150SEBCN Hand Expansion Globe T 38 mm 1-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
XGT0150SEBHN Hand Expansion Globe T 38 mm 1-1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
XGT0150SSBCN Hand Expansion Globe T 38 mm 1-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
XGT0150SSBHN Hand Expansion Globe T 38 mm 1-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
XGT0200SEBCN Hand Expansion Globe T 50 mm 2" Socket Weld Extended Bonnet Seal Cap No Plating
XGY0150SSBCN Hand Expansion Globe Y 38 mm 1-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
XGY0150SSBHN Hand Expansion Globe Y 38 mm 1-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
XGY0150WEBCN Hand Expansion Globe Y 38 mm 1-1/2" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
XGY0150WSBCN Hand Expansion Globe Y 38 mm 1-1/2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XGY0150WSBHN Hand Expansion Globe Y 38 mm 1-1/2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XGY0200SSBCN Hand Expansion Globe Y 50 mm 2" Socket Weld Standard Bonnet Seal Cap No Plating
XGY0200SSBHN Hand Expansion Globe Y 50 mm 2" Socket Weld Standard Bonnet Hand Wheel No Plating
XGY0200WSBCN Hand Expansion Globe Y 50 mm 2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XGY0200WSBHN Hand Expansion Globe Y 50 mm 2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XGY0250SSBCN Hand Expansion Globe Y 65 mm 2-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
XGY0250SSBHN Hand Expansion Globe Y 65 mm 2-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
SGY0150SEBHN Hand Shut- Off Globe Y 38 mm 1-1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
SGY0150SSBCN Hand Shut- Off Globe Y 38 mm 1-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
SGY0150SSBHN Hand Shut- Off Globe Y 38 mm 1-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
SGY0150WSBCN Hand Shut- Off Globe Y 38 mm 1-1/2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY0150WSBHN Hand Shut- Off Globe Y 38 mm 1-1/2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY0200SEBCN Hand Shut- Off Globe Y 50 mm 2" Socket Weld Extended Bonnet Seal Cap No Plating
SGY0200SEBHN Hand Shut- Off Globe Y 50 mm 2" Socket Weld Extended Bonnet Hand Wheel No Plating
SGY0200SSBCN Hand Shut- Off Globe Y 50 mm 2" Socket Weld Standard Bonnet Seal Cap No Plating
SGY0200SSBHN Hand Shut- Off Globe Y 50 mm 2" Socket Weld Standard Bonnet Hand Wheel No Plating
SGY0200SSBHY Hand Shut- Off Globe Y 50 mm 2" Socket Weld Standard Bonnet Hand Wheel Plated
SGY0200WEBCN Hand Shut- Off Globe Y 50 mm 2" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SGY0200WEBHN Hand Shut- Off Globe Y 50 mm 2" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SGY0200WSBCN Hand Shut- Off Globe Y 50 mm 2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY0200WSBHN Hand Shut- Off Globe Y 50 mm 2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY0250SEBCN Hand Shut- Off Globe Y 65 mm 2-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
SGY0250SEBHN Hand Shut- Off Globe Y 65 mm 2-1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
SGY0250SSBCN Hand Shut- Off Globe Y 65 mm 2-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
SGY0250SSBHN Hand Shut- Off Globe Y 65 mm 2-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
SGY0250SSBHY Hand Shut- Off Globe Y 65 mm 2-1/2" Socket Weld Standard Bonnet Hand Wheel Plated
SGY0600WSBCN Hand Shut- Off Globe Y 150 mm 6" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY0600WSBHN Hand Shut- Off Globe Y 150 mm 6" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY0600WSBHY Hand Shut- Off Globe Y 150 mm 6" Butt Weld- Weld Neck Standard Bonnet Hand Wheel Plated
SGY0800WSBCN Hand Shut- Off Globe Y 200 mm 8" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY0800WSBHN Hand Shut- Off Globe Y 200 mm 8" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY1000WSBCN Hand Shut- Off Globe Y 250 mm 10" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY1000WSBHN Hand Shut- Off Globe Y 250 mm 10" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY1200WSBCN Hand Shut- Off Globe Y 300 mm 12" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY1200WSBHN Hand Shut- Off Globe Y 300 mm 12" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN0025SSBCN Hand Shut- Off Angle 6 mm 1/4" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0025SSBHN Hand Shut- Off Angle 6 mm 1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0025TSBCN Hand Shut- Off Angle 6 mm 1/4" FPT Standard Bonnet Seal Cap No Plating
SAN0025TSBHN Hand Shut- Off Angle 6 mm 1/4" FPT Standard Bonnet Hand Wheel No Plating
SAN0038SSBCN Hand Shut- Off Angle 10 mm 3/8" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0038SSBHN Hand Shut- Off Angle 10 mm 3/8" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0038TSBCN Hand Shut- Off Angle 10 mm 3/8" FPT Standard Bonnet Seal Cap No Plating
SAN0038TSBHN Hand Shut- Off Angle 10 mm 3/8" FPT Standard Bonnet Hand Wheel No Plating
SGY0250WSBCN Hand Shut- Off Globe Y 65 mm 2-1/2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY0250WSBHN Hand Shut- Off Globe Y 65 mm 2-1/2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY0250WSBHY Hand Shut- Off Globe Y 65 mm 2-1/2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel Plated
SGY0300SEBCN Hand Shut- Off Globe Y 75 mm 3" Socket Weld Extended Bonnet Seal Cap No Plating
SGY0300SEBHN Hand Shut- Off Globe Y 75 mm 3" Socket Weld Extended Bonnet Hand Wheel No Plating
SGY0300SSBCN Hand Shut- Off Globe Y 75 mm 3" Socket Weld Standard Bonnet Seal Cap No Plating
SGY0300SSBHN Hand Shut- Off Globe Y 75 mm 3" Socket Weld Standard Bonnet Hand Wheel No Plating
SGY0300WSBCN Hand Shut- Off Globe Y 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY0300WSBHN Hand Shut- Off Globe Y 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY0400SEBCN Hand Shut- Off Globe Y 100 mm 4" Socket Weld Extended Bonnet Seal Cap No Plating
SGY0400SEBHN Hand Shut- Off Globe Y 100 mm 4" Socket Weld Extended Bonnet Hand Wheel No Plating
SGY0400SSBCN Hand Shut- Off Globe Y 100 mm 4" Socket Weld Standard Bonnet Seal Cap No Plating
SGY0400SSBHN Hand Shut- Off Globe Y 100 mm 4" Socket Weld Standard Bonnet Hand Wheel No Plating
SGY0400WEBCN Hand Shut- Off Globe Y 100 mm 4" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
SGY0400WEBHN Hand Shut- Off Globe Y 100 mm 4" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
SGY0400WSBCN Hand Shut- Off Globe Y 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY0400WSBHN Hand Shut- Off Globe Y 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SGY0500WSBCN Hand Shut- Off Globe Y 125 mm 5" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
SGY0500WSBHN Hand Shut- Off Globe Y 125 mm 5" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
SAN0050SEBCN Hand Shut- Off Angle 13 mm 1/2" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0050SEBHN Hand Shut- Off Angle 13 mm 1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
SAN0050SSBCN Hand Shut- Off Angle 13 mm 1/2" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0050SSBHN Hand Shut- Off Angle 13 mm 1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0050SSBHY Hand Shut- Off Angle 13 mm 1/2" Socket Weld Standard Bonnet Hand Wheel Plated
SAN0050TEBCN Hand Shut- Off Angle 13 mm 1/2" FPT Extended Bonnet Seal Cap No Plating
SAN0050TEBHN Hand Shut- Off Angle 13 mm 1/2" FPT Extended Bonnet Hand Wheel No Plating
SAN0050TSBCN Hand Shut- Off Angle 13 mm 1/2" FPT Standard Bonnet Seal Cap No Plating
SAN0050TSBHN Hand Shut- Off Angle 13 mm 1/2" FPT Standard Bonnet Hand Wheel No Plating
SAN0075SEBCN Hand Shut- Off Angle 20 mmm 3/4" Socket Weld Extended Bonnet Seal Cap No Plating
SAN0075SEBHN Hand Shut- Off Angle 20 mmm 3/4" Socket Weld Extended Bonnet Hand Wheel No Plating
SAN0075SSBCN Hand Shut- Off Angle 20 mmm 3/4" Socket Weld Standard Bonnet Seal Cap No Plating
SAN0075SSBHN Hand Shut- Off Angle 20 mmm 3/4" Socket Weld Standard Bonnet Hand Wheel No Plating
SAN0075SSBHY Hand Shut- Off Angle 20 mmm 3/4" Socket Weld Standard Bonnet Hand Wheel Plated
SAN0075TEBCN Hand Shut- Off Angle 20 mmm 3/4" FPT Extended Bonnet Seal Cap No Plating
SAN0075TEBHN Hand Shut- Off Angle 20 mmm 3/4" FPT Extended Bonnet Hand Wheel No Plating
SAN0075TSBCN Hand Shut- Off Angle 20 mmm 3/4" FPT Standard Bonnet Seal Cap No Plating
SAN0075TSBHN Hand Shut- Off Angle 20 mmm 3/4" FPT Standard Bonnet Hand Wheel No Plating
XGY0250WEBCN Hand Expansion Globe Y 65 mm 2-1/2" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
XGY0250WEBHN Hand Expansion Globe Y 65 mm 2-1/2" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
XGY0250WSBCN Hand Expansion Globe Y 65 mm 2-1/2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XGY0250WSBHN Hand Expansion Globe Y 65 mm 2-1/2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XGY0300SSBCN Hand Expansion Globe Y 75 mm 3" Socket Weld Standard Bonnet Seal Cap No Plating
XGY0300SSBHN Hand Expansion Globe Y 75 mm 3" Socket Weld Standard Bonnet Hand Wheel No Plating
XGY0300WSBCN Hand Expansion Globe Y 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XGY0300WSBHN Hand Expansion Globe Y 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XGY0400SSBCN Hand Expansion Globe Y 100 mm 4" Socket Weld Standard Bonnet Seal Cap No Plating
XGY0400SSBHN Hand Expansion Globe Y 100 mm 4" Socket Weld Standard Bonnet Hand Wheel No Plating
XGY0400WSBCN Hand Expansion Globe Y 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XGY0400WSBHN Hand Expansion Globe Y 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XAN0025SSBCN Hand Expansion Angle 6 mm 1/4" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0025SSBHN Hand Expansion Angle 6 mm 1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0025TSBCN Hand Expansion Angle 6 mm 1/4" FPT Standard Bonnet Seal Cap No Plating
XAN0100SEBCN Hand Expansion Angle 25 mm 1" Socket Weld Extended Bonnet Seal Cap No Plating
XAN0100SEBHN Hand Expansion Angle 25 mm 1" Socket Weld Extended Bonnet Hand Wheel No Plating
XAN0100SSBCN Hand Expansion Angle 25 mm 1" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0100SSBHN Hand Expansion Angle 25 mm 1" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0100SSBHY Hand Expansion Angle 25 mm 1" Socket Weld Standard Bonnet Hand Wheel Plated
XAN0100TSBCN Hand Expansion Angle 25 mm 1" FPT Standard Bonnet Seal Cap No Plating
XAN0100TSBHN Hand Expansion Angle 25 mm 1" FPT Standard Bonnet Hand Wheel No Plating
XAN0125SEBCN Hand Expansion Angle 32 mm 1-1/4" Socket Weld Extended Bonnet Seal Cap No Plating
XAN0125SEBHN Hand Expansion Angle 32 mm 1-1/4" Socket Weld Extended Bonnet Hand Wheel No Plating
XAN0125SSBCN Hand Expansion Angle 32 mm 1-1/4" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0125SSBHN Hand Expansion Angle 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0125SSBHY Hand Expansion Angle 32 mm 1-1/4" Socket Weld Standard Bonnet Hand Wheel Plated
XAN0125WSBCN Hand Expansion Angle 32 mm 1-1/4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XAN0025TSBHN Hand Expansion Angle 6 mm 1/4" FPT Standard Bonnet Hand Wheel No Plating
XAN0038SSBCN Hand Expansion Angle 10 mm 3/8" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0038SSBHN Hand Expansion Angle 10 mm 3/8" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0038TSBCN Hand Expansion Angle 10 mm 3/8" FPT Standard Bonnet Seal Cap No Plating
XAN0038TSBHN Hand Expansion Angle 10 mm 3/8" FPT Standard Bonnet Hand Wheel No Plating
XAN0050SSBCN Hand Expansion Angle 13 mm 1/2" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0050SSBHN Hand Expansion Angle 13 mm 1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0050TSBCN Hand Expansion Angle 13 mm 1/2" FPT Standard Bonnet Seal Cap No Plating
XAN0050TSBHN Hand Expansion Angle 13 mm 1/2" FPT Standard Bonnet Hand Wheel No Plating
XAN0075SEBCN Hand Expansion Angle 20 mmm 3/4" Socket Weld Extended Bonnet Seal Cap No Plating
XAN0075SEBHN Hand Expansion Angle 20 mmm 3/4" Socket Weld Extended Bonnet Hand Wheel No Plating
XAN0075SSBCN Hand Expansion Angle 20 mmm 3/4" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0075SSBHN Hand Expansion Angle 20 mmm 3/4" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0075TSBCN Hand Expansion Angle 20 mmm 3/4" FPT Standard Bonnet Seal Cap No Plating
XAN0075TSBHN Hand Expansion Angle 20 mmm 3/4" FPT Standard Bonnet Hand Wheel No Plating
XAN0125WSBHN Hand Expansion Angle 32 mm 1-1/4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XAN0150SEBCN Hand Expansion Angle 38 mm 1-1/2" Socket Weld Extended Bonnet Seal Cap No Plating
XAN0150SEBHN Hand Expansion Angle 38 mm 1-1/2" Socket Weld Extended Bonnet Hand Wheel No Plating
XAN0150SSBCN Hand Expansion Angle 38 mm 1-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0150SSBHN Hand Expansion Angle 38 mm 1-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0150SSBHY Hand Expansion Angle 38 mm 1-1/2" Socket Weld Standard Bonnet Hand Wheel Plated
XAN0150WSBCN Hand Expansion Angle 38 mm 1-1/2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XAN0150WSBHN Hand Expansion Angle 38 mm 1-1/2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XAN0200SEBCN Hand Expansion Angle 50 mm 2" Socket Weld Extended Bonnet Seal Cap No Plating
XAN0200SEBHN Hand Expansion Angle 50 mm 2" Socket Weld Extended Bonnet Hand Wheel No Plating
XAN0200SSBCN Hand Expansion Angle 50 mm 2" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0200SSBHN Hand Expansion Angle 50 mm 2" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0200WSBCN Hand Expansion Angle 50 mm 2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XAN0200WSBHN Hand Expansion Angle 50 mm 2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XAN0250SSBCN Hand Expansion Angle 65 mm 2-1/2" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0250SSBHN Hand Expansion Angle 65 mm 2-1/2" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0250WEBCN Hand Expansion Angle 65 mm 2-1/2" Butt Weld- Weld Neck Extended Bonnet Seal Cap No Plating
XAN0250WEBHN Hand Expansion Angle 65 mm 2-1/2" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
XAN0250WSBCN Hand Expansion Angle 65 mm 2-1/2" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XAN0250WSBHN Hand Expansion Angle 65 mm 2-1/2" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XAN0300SEBHN Hand Expansion Angle 75 mm 3" Socket Weld Extended Bonnet Hand Wheel No Plating
XAN0300SSBCN Hand Expansion Angle 75 mm 3" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0300SSBHN Hand Expansion Angle 75 mm 3" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0300WSBCN Hand Expansion Angle 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XAN0300WSBHN Hand Expansion Angle 75 mm 3" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating
XAN0400SSBCN Hand Expansion Angle 100 mm 4" Socket Weld Standard Bonnet Seal Cap No Plating
XAN0400SSBHN Hand Expansion Angle 100 mm 4" Socket Weld Standard Bonnet Hand Wheel No Plating
XAN0400WEBHN Hand Expansion Angle 100 mm 4" Butt Weld- Weld Neck Extended Bonnet Hand Wheel No Plating
XAN0400WSBCN Hand Expansion Angle 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Seal Cap No Plating
XAN0400WSBHN Hand Expansion Angle 100 mm 4" Butt Weld- Weld Neck Standard Bonnet Hand Wheel No Plating

C19159
687475