RS3510XP - Baldwin - Extreme Performance Radial Seal Air Filter Elements | ParkerGB

Baldwin - Extreme Performance Radial Seal Air Filter Elements | #RS3510XP

RS3510XP

Baldwin - Extreme Performance Radial Seal Air Filter Elements | #RS3510XP

Baldwin’s Extreme Performance air filters offer significant benefits over conventional cellulose-only media, including higher initial efficiency and greater capacity for extended filter replacement intervals.


Technical Specifications

  • Product Type: Extreme Performance Nano Radial Seal Outer Air Element
  • For Use With: RS3511
  • Outside Diameter: 12 13/32 (315.1)
  • Inside Diameter: 8 3/16 (208.0) One End
  • Length: 15 1/2 (393.7)
  • Related To: RS3510 (Standard Media Version)
  • Application: Caterpillar Equipment; Challenger Tractors
  • Compatible Competitor Part Number: Caterpillar 6I2505
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: Power generation
Safety Warning

Item Information

"Ideally suited to demanding high dust environments, Baldwin’s Extreme Performance air filters offer fleet operators significant benefits over conventional cellulose-only media, including higher initial efficiency and greater capacity for extended filter replacement intervals. Baldwin’s Extreme Performance air filters utilize nanofiber technology. Nanofiber, which is bonded to cellulose media, provides unequalled performance, particularly with submicron contaminants.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700