Pilot Operated Pressure Relief Valves - Series R / RS*E | #RS40E21S1SN1JWS


LOADING IMAGES
RS40E21S1SN1JWS
Click to View CAD Model

Pilot Operated Pressure Relief Valves - Series R / RS*E | #RS40E21S1SN1JWS

The pilot operated pressure relief valves series R and RS*E are particularly suitable for the protection of the pump. These valves in slip-in cartridge design are offered as complete units and available in numerous variations.


Technical Specifications

  • Port Connection: NG40
  • Pressure Control Range: 210 bar
  • Pressure Adjustment Control Type: Hand knob
  • Seal Material: NBR
  • Switching Option: Vent function: solenoid not activated, unpressurized circultation
  • Input Voltage: 24 V DC
  • Additional Options: With slow unloading
  • Spool Type: N/A
  • Product Series: Pressure valve
  • Operation Type: Pilot
  • Actuation Type: Solenoid
  • Mounting Type: Slip-in cartridge
  • Mounting Position: Unrestricted, horizontal mounting preferred
  • Body Material: Steel
  • Configuration: N/A
  • Function: N/A
  • Maximum Operating Pressure: 350 bar
  • Pressure Control Range: Up to 210 bar
  • Maximum Flow Rate: 1400 L/min
  • Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic oil
  • Weight: 9.5 kg
Safety Warning

Item Information

Parker's pilot operated pressure relief valves series R and RS*E in slip-in cartridge design are particularly suitable for the protection of the pump and feature an excellent pressure behaviour for improved process accuracy. They are offered as complete units in numerous variations.

Series R consist of a manual adjustment pilot stage and a cartridge main stage. The pressure relief valve series RS consists of a manual adjusted pilot stage with a directional valve for an electrically controlled vent function and a cartridge main part.

The R/RS*E model codes embrace the pilot valves, covers and cartridges that are also offered as separate items.

Markets:
• Industrial

Features/Benefits:
• Cavity and mounting pattern according to ISO 7368 - for quick, easy integration
• Wide range of options – suitable for almost every application
• Excellent pressure behaviour - prevents higher pressure variation
• High nominal flow rates up to 4000 l/min - optimum efficiency in relation to valve size
• 6 pressure stages - enables fine adjustment
• 6 sizes, NG16 to NG63 - makes selection easy
• Short delivery time - no warehousing necessary
• 2 switching types (series RS*E)
• 2 adjustment modes:
    - hand knob
    - Acorn nut with lead seal
• Remote control via port X

Applications:
• Suitable for general hydraulic applications
• General presses
• Injection molding

Note:
Port X is only usable for remote vent function.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687478