Sample Conditioning System, IntraFlow Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sample Conditioning System, IntraFlow Series

Sample Conditioning System, IntraFlow Series

Parker’s IntraFlow modular fitting and valve system was developed specifically for analytical, lab and other complex general purpose instrumentation flow control systems. These compact systems meet ISA/ANSI SP76.00.02 requirements.

Technical Specifications

  • Connection Type: NPT, SAE, Two Ferrule Compression Tube Fitting, Single Ferrule Compression Tube Fitting
  • Maximum Inlet Pressure Rating: 4000 psi, 275 bar
  • Maximum Operating Pressure: 500 psi, 34 barg
  • Function: Optional
  • Flow Control: Included in system design when requested
  • Industry Application: Analyser Sample Conditioning
  • Specifications Met: ANSI/ISA 76.00.02, NeSSI
  • Materials of Construction: 316 Stainless Steel
  • Maximum Operating Temperature: 204 °C, 400 °F
  • Minimum Operating Temperature: -57 °C, -70 °F
  • Mounting Type: Surface Mount
  • Application: Sample Conditioning Systems
  • Repairable: Yes
Safety Warning

Full Product Description

Parker’s IntraFlow™ modular system has been developed specifically for analytical, lab and other complex general purpose instrumentation flow control systems. ISA/ANSI SP76.00.02 compliant, Parker IntraFlow™ fittings and valves provide maximum flexibility with minimal space requirements. One of the unique features is that all flow paths, regardless of direction, are maintained on a single plane within the system as there are no lower level manifold blocks required.

The compact, modular design provides contiguous fitting flow paths that are intra-connected with slip fit pressure connectors, while a threaded pegboard provides connection force and rigidity when fittings are mounted with cap screws. System assembly couldn't be simpler. All you will need is a 5/32" hex head wrench to build with Parker IntraFlow™.

Contact your local Parker Instrumentation Distributor or the Factory for a complete system design.

Markets:
• Petrochemical
• Refineries
• Power Generation
• Research


Features/Benefits:
• System size is reduced as much as 75% compared with conventionally plumbed systems, drastically      reducing panel space, internal volume and purge times
• Compliant with ISA/ANSI SP76.00.02 open architecture standards
• Complex system assembly was never easier! No tube benders or cutters required, and no welding.    All that's needed to assemble is a 5/32” hex head wrench!
• Every component on your Parker IntraFlow™ system can be reused when upgrading with emerging NeSSI Generation 2 & 3 technologies
• All flow paths are on the same plane: Parker IntraFlow™ eliminates lower level manifolds to minimize system weight and leak potentials
• Whether mounting a fitting to the standard 1/8" pegboard or a valve to the fitting, the same 10-32 x 1/2" SHCS is the only screw required


Applications:
• Process Analyzers
• Stream Switching Systems
• Analytical Equipment
• Integrators

Related Documents

×

C19159
687516